/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

control panels

Maxon Control Panels

Standard or Custom Designed control panels with a variety of options to fit your combustion applications.

Overview
MAXON Control Panels provide the primary operator interface with combustion systems of varying sizes to meet your specific control needs.For safe ignition and control of industrial burners, MAXON Control Panels can provide:
  • Standard or custom designs to suit the application and comply with local standards
  • Analog or digital control circuits with or without PLC options
  • Flame Safeguard and permissives in compliance with various world wide standards and codes
  • Approved high temperature limit and temperature controllers
  • First out annunciation for convenient system status
  • General purpose, weatherproof enclosures with options for hazardous duty service
  • Highly visible indication lights and easy-to-operate switches
  • Combustion air blower motor starters and options for system motorsCustomized panels available upon request
Features & Benefits:
  • Provides primary operator interface with combustion system
  • Varying sizes and features to meet your specific control needs
  • Features include (depending on model):
    • Allen Bradley Programmable Logic Controller (PLC)
    • Flame Safeguard Relays in accordance with NFPA 86 5-2.1
    • FM Approved High Temperature Limit and Temperature Controllers
    • First Out Annunciation for convenient system status
    • NEMA 12/13 or 3R enclosures
    • Highly visible indication lights and easy-to-operate switches
    • Combustion Air Blower Motor Starter
  • Customized panels available upon request
Specifications

Alarms, Diagnostics & Monitoring

  • Alarm Indication
    • Visual blinking fault codes
  • Audible Alarm
    • Flame‑out horn with silence feature

Inputs, Outputs & Interface Signals

  • Terminal Blocks
    • Cage‑clamp, screw‑less terminal blocks

Temperature Control/Measurement

  • Temperature Inputs
    • Thermocouple (type specified per order)

Product Overview & Classification

  • Series Types
    • Combustion, Intermediate, Mini
  • Product Line
    • Premier‑Line, Standard‑Line, Value‑Line

Control, Logic & Functional Behavior

  • Purge Logic
    • Adjustable purge timing (0.5 to 17 minutes)
  • Control Output
    • Proportional 4 to 20 mA

Overview

  • Product Type
    • Burner/combustion control panel

Motor Specifications

  • Motor Starting Capability
    • Up to 5 hp at 460 V (model dependent)

Control, Software & User Interface Specifications

  • Logic Security
    • Password‑protected (non‑modifiable)

Electrical Specifications

  • Input Power
    • Specify per order (typical industrial voltages) voltage direct current
  • Control Transformer
    • Included (Premier‑Line, Standard‑Line, Value‑Line Combustion)

Maximum/Minimum Temperature Limits

  • High-Temperature Limit
    • Yokogawa UT‑150L (FM Approved)

Environmental Conditions

  • Enclosure Type
    • Hoffman enclosure
  • Enclosure Size
    • 30 x 30 x 8 in (Combustion), 20 x 20 x 8 in (Intermediate/Mini)
  • Enclosure Rating
    • NEMA 12/13 or NEMA 3R

Inputs, Outputs & Signal Interfaces

  • Digital Inputs
    • 2

Standards & Certifications

  • Approvals
    • Designed to meet NFPA 86 guidelines, FM approved components (model dependent)

Alarms, Status & Diagnostics

  • Alarm Outputs
    • 3 alarms, up to 14 alarm types

Alarms, Diagnostics & Monitoring

  • Alarm Indication
    • Visual blinking fault codes
  • Audible Alarm
    • Flame‑out horn with silence feature

Inputs, Outputs & Interface Signals

  • Terminal Blocks
    • Cage‑clamp, screw‑less terminal blocks

Temperature Control/Measurement

  • Temperature Inputs
    • Thermocouple (type specified per order)

Product Overview & Classification

  • Series Types
    • Combustion, Intermediate, Mini
  • Product Line
    • Premier‑Line, Standard‑Line, Value‑Line

Control, Logic & Functional Behavior

  • Purge Logic
    • Adjustable purge timing (0.5 to 17 minutes)
  • Control Output
    • Proportional 4 to 20 mA

Overview

  • Product Type
    • Burner/combustion control panel

Motor Specifications

  • Motor Starting Capability
    • Up to 5 hp at 460 V (model dependent)

Control, Software & User Interface Specifications

  • Logic Security
    • Password‑protected (non‑modifiable)

Electrical Specifications

  • Input Power
    • Specify per order (typical industrial voltages) voltage direct current
  • Control Transformer
    • Included (Premier‑Line, Standard‑Line, Value‑Line Combustion)

Maximum/Minimum Temperature Limits

  • High-Temperature Limit
    • Yokogawa UT‑150L (FM Approved)

Environmental Conditions

  • Enclosure Type
    • Hoffman enclosure
  • Enclosure Size
    • 30 x 30 x 8 in (Combustion), 20 x 20 x 8 in (Intermediate/Mini)
  • Enclosure Rating
    • NEMA 12/13 or NEMA 3R

Inputs, Outputs & Signal Interfaces

  • Digital Inputs
    • 2

Standards & Certifications

  • Approvals
    • Designed to meet NFPA 86 guidelines, FM approved components (model dependent)

Alarms, Status & Diagnostics

  • Alarm Outputs
    • 3 alarms, up to 14 alarm types
  • Alarm Indication : Visual blinking fault codes
  • Terminal Blocks : Cage‑clamp, screw‑less terminal blocks
  • Temperature Inputs : Thermocouple (type specified per order)
  • Series Types : Combustion, Intermediate, Mini
  • Purge Logic : Adjustable purge timing (0.5 to 17 minutes)
  • Product Type : Burner/combustion control panel
  • Product Line : Premier‑Line, Standard‑Line, Value‑Line
  • Motor Starting Capability : Up to 5 hp at 460 V (model dependent)
  • Logic Security : Password‑protected (non‑modifiable)
  • Input Power : Specify per order (typical industrial voltages) voltage direct current
  • High-Temperature Limit : Yokogawa UT‑150L (FM Approved)
  • Enclosure Type : Hoffman enclosure
  • Enclosure Size : 30 x 30 x 8 in (Combustion), 20 x 20 x 8 in (Intermediate/Mini)
  • Enclosure Rating : NEMA 12/13 or NEMA 3R
  • Digital Inputs : 2
  • Control Transformer : Included (Premier‑Line, Standard‑Line, Value‑Line Combustion)
  • Control Output : Proportional 4 to 20 mA
  • Audible Alarm : Flame‑out horn with silence feature
  • Approvals : Designed to meet NFPA 86 guidelines, FM approved components (model dependent)
  • Alarm Outputs : 3 alarms, up to 14 alarm types
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list