/content/process/us/en/search.html

valve trains

Configured Packaged Valve Trains

A wide variety of gas trains for use across industry, and custom designed by our Connected Combustion Solutions team.

Overview
  • Eclipse valve trains are rated for 110-120V / 50-60 Hz operation and are designed to meet the requirements of NFPA 86 - 2003 or Industrial Risk Insurers (IRI) IM.4.2.0
  • The IRI version includes either a vent valve or a valve proving system
  • Standard components of all valve train sizes include safety shut-off valves, manual shut-off valves, high & low pressure switches, visual position indicators and pressure taps for valve seat leak testing and in-line strainers
  • Optional components consist of regulators, valve leak test systems, upstream and downstream gauges (2 - 1/2 face diameter) and pilot gas trains (1/2 or 3/8)
Specifications

Dimensions & Size Specifications

  • Nominal Pipe Size Range
    • 0.5 in (12.5 mm) through 6 in
  • Pipe Size Selection
    • Pipe size driven by configurator based on desired capacity

Processing & Performance Metrics

  • Compliance Options
    • NFPA or CSA compliant configurations available
  • Capacity Range
    • Up to 80 MMBtu/h (21 MW)

Environmental Conditions

  • Enclosure Rating
    • NEMA 4 or IP65/NEMA 12

Dimensions & Size Specifications

  • Nominal Pipe Size Range
    • 0.5 in (12.5 mm) through 6 in
  • Pipe Size Selection
    • Pipe size driven by configurator based on desired capacity

Processing & Performance Metrics

  • Compliance Options
    • NFPA or CSA compliant configurations available
  • Capacity Range
    • Up to 80 MMBtu/h (21 MW)

Environmental Conditions

  • Enclosure Rating
    • NEMA 4 or IP65/NEMA 12
  • Nominal Pipe Size Range : 0.5 in (12.5 mm) through 6 in
  • Pipe Size Selection : Pipe size driven by configurator based on desired capacity
  • Compliance Options : NFPA or CSA compliant configurations available
  • Enclosure Rating : NEMA 4 or IP65/NEMA 12
  • Capacity Range : Up to 80 MMBtu/h (21 MW)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
01PST
1 Valve Configured PST System
01PST
1 Valve Configured PST System
02PST
2 Valve Configured PST System
02PST
2 Valve Configured PST System
03PST
3 Valve Configured PST System
03PST
3 Valve Configured PST System
04PST
4 Valve Configured PST System
04PST
4 Valve Configured PST System
05PST
5 Valve Configured PST System
05PST
5 Valve Configured PST System
06PST
6 Valve Configured PST System
06PST
6 Valve Configured PST System
07PST
7 Valve Configured PST System
07PST
7 Valve Configured PST System
08PST
8 Valve Configured PST System
08PST
8 Valve Configured PST System
09PST
9 Valve Configured PST System
09PST
9 Valve Configured PST System
100281-1
VLVTRN,GAS TRN,1.00 IN.,NPT,DMV DLE VLV
100281-1
VLVTRN,GAS TRN,1.00 IN.,NPT,DMV DLE VLV