/content/process/us/en/search.html

valve trains

Prepiped LP (Liquid Propane) Manifold PLPM

Pre-piped liquid propane manifold designed to meet industry-accepted safety standards for liquid propane delivery to combustion systems.

Overview
The PLPM is a liquid propane manifold is a factory assembled prepiped LP train that permits easy, fast installation. The manifold is available for liquid propane and various propane/butane mixtures. Additionally, the PLPM is packaged to provide optimum convenience and ease of maintenance.

Each PLPM is equipped with the following items:
  • Mounting Rack
  • Inlet Ball Valve
  • Y Strainer
  • In-line Flow Meter
  • Low/High LP Pressure Switch
  • Inlet Pressure Gauge & Needle Valve
  • (2) Automatic Safety Shutoff Valves With Visual Indication, and Valve Open/Closed Switches
  • Outlet Pressure Gauge & Needle Valve
  • (3) Safety Pressure Relief Valves
Specifications

Pressure Specifications

  • Maximum Service Pressure
    • 300 psig (2070 kPa)

Fuel, Gas & Media Specifications

  • Alternate Fuels
    • Propane/butane mixtures
  • Fuel Type
    • Liquid propane

Installation & Mounting Specifications

  • Mounting Types
    • Supplied with mounting rack

Processing & Performance Metrics

  • Capacity Range
    • Approximately 400 to 2300 gph (1510 to 8700 lph), model‑dependent

Overview

  • Product Type
    • Factory‑assembled, prepiped liquid propane (LP) gas manifold

Filtration & Media Handling

  • Filtration
    • “Y” strainer

Pressure Specifications

  • Maximum Service Pressure
    • 300 psig (2070 kPa)

Fuel, Gas & Media Specifications

  • Alternate Fuels
    • Propane/butane mixtures
  • Fuel Type
    • Liquid propane

Installation & Mounting Specifications

  • Mounting Types
    • Supplied with mounting rack

Processing & Performance Metrics

  • Capacity Range
    • Approximately 400 to 2300 gph (1510 to 8700 lph), model‑dependent

Overview

  • Product Type
    • Factory‑assembled, prepiped liquid propane (LP) gas manifold

Filtration & Media Handling

  • Filtration
    • “Y” strainer
  • Maximum Service Pressure : 300 psig (2070 kPa)
  • Alternate Fuels : Propane/butane mixtures
  • Mounting Types : Supplied with mounting rack
  • Capacity Range : Approximately 400 to 2300 gph (1510 to 8700 lph), model‑dependent
  • Product Type : Factory‑assembled, prepiped liquid propane (LP) gas manifold
  • Filtration : “Y” strainer
  • Fuel Type : Liquid propane
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list