/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

valve trains

Prepiped Oil / Heavy Oil Manifold POM/POM-H

Factory assembled prepiped oil train that permits easy, fast installation. The manifold is available for light fuel oil (POM) or heavy fuel oil (POM-H) applications.

Overview
The POM manifold is designed to meet industry-accepted safety standards for fuel oil delivery to combustion systems. Additionally, the POM is packaged to provide optimum convenience and ease of maintenance.

Each POM is equipped with the following items:
  • Mounting Rack
  • Inlet Ball Valve
  • Y Strainer
  • In-line Flow Meter
  • Low/High Oil Pressure Switch
  • Inlet Pressure Gauge & Needle Valve
  • (2) Automatic Safety Shutoff Valves With Visual Indication and Valve Open/Closed Switches
  • Outlet Pressure Gauge & Needle Valve
Each POM-H is equipped with all of the above and the following additional:
  • Low/High Oil Temperature Controller
  • Normally Open Return Solenoid Valve
  • Return Line Ball Valve
Specifications

Operating/Process Temperature Ranges

  • Maximum Operating Temperature
    • Fuel oil up to 250 deg F (121 deg C)

Processing & Performance Metrics

  • Capacity Range
    • Heavy Oil - 288 to 1,720 gph (1,090 to 6,510 lph), model‑dependent
    • Light Oil - 300 to 1,800 gph (1,140 to 6,810 lph), model‑dependent

Overview

  • Product Type
    • Factory‑assembled, prepiped oil/heavy oil fuel manifold

Applications & Compatibility

  • Applications
    • Asphalt, mining, air heating, and other oil‑fired applications
    • Can be used as a system shutoff for multiburner furnaces, kilns, and ovens
    • Single burner firing applications

Operating/Process Temperature Ranges

  • Maximum Operating Temperature
    • Fuel oil up to 250 deg F (121 deg C)

Processing & Performance Metrics

  • Capacity Range
    • Heavy Oil - 288 to 1,720 gph (1,090 to 6,510 lph), model‑dependent
    • Light Oil - 300 to 1,800 gph (1,140 to 6,810 lph), model‑dependent

Overview

  • Product Type
    • Factory‑assembled, prepiped oil/heavy oil fuel manifold

Applications & Compatibility

  • Applications
    • Asphalt, mining, air heating, and other oil‑fired applications
    • Can be used as a system shutoff for multiburner furnaces, kilns, and ovens
    • Single burner firing applications
  • Maximum Operating Temperature : Fuel oil up to 250 deg F (121 deg C)
  • Capacity Range : Heavy Oil - 288 to 1,720 gph (1,090 to 6,510 lph), model‑dependent|Light Oil - 300 to 1,800 gph (1,140 to 6,810 lph), model‑dependent
  • Product Type : Factory‑assembled, prepiped oil/heavy oil fuel manifold
  • Applications : Asphalt, mining, air heating, and other oil‑fired applications|Can be used as a system shutoff for multiburner furnaces, kilns, and ovens|Single burner firing applications
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10004388P
PIPE,VLVTRN,AIR TRN,MAIN,2.50 IN. MAIN A
10004388P
PIPE,VLVTRN,AIR TRN,MAIN,2.50 IN. MAIN A
HK400336X001
MNFLD,POM 207 1,3/4 NPT,NFPA,LGT OIL
HK400336X001
MNFLD,POM 207 1,3/4 NPT,NFPA,LGT OIL
HK400336X002
MNFLD,POM 207 2,3/4 NPT,NFPA,LGT OIL
HK400336X002
MNFLD,POM 207 2,3/4 NPT,NFPA,LGT OIL
HK400336X002-004
MNFLD,POM207 2 3/4 NPT OIL
HK400336X002-004
MNFLD,POM207 2 3/4 NPT OIL
HK400336X003
MNFLD,POM 207 3,3/4 NPT,NFPA,LGT OIL
HK400336X003
MNFLD,POM 207 3,3/4 NPT,NFPA,LGT OIL
HK400336X010
MNFLD,POM H 207 1,3/4 NPT,NFPA,HVY OIL
HK400336X010
MNFLD,POM H 207 1,3/4 NPT,NFPA,HVY OIL
HK400336X030
MNFLD,POM H 207 3,3/4 NPT,NFPA,HVY OIL
HK400336X030
MNFLD,POM H 207 3,3/4 NPT,NFPA,HVY OIL
HK400337X001
MNFLD,POM 210,1 NPT,NFPA,LGT OIL
HK400337X001
MNFLD,POM 210,1 NPT,NFPA,LGT OIL
HK400337X001-001
MNFLD,POM 210,1 NPT,50HZ
HK400337X001-001
MNFLD,POM 210,1 NPT,50HZ
HK400337X010
MNFLD,POM H 210,1 NPT,NFPA,HVY OIL
HK400337X010
MNFLD,POM H 210,1 NPT,NFPA,HVY OIL