fuel delivery accessories
Orifice Meters OMG
OMG orifice meters offer a simple, economical means to measure air and gas flow on industrial combustion applications. They are designed for use in the most demanding and harsh installations, and are avaialable in threaded and welded connections.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Rugged industrial construction provides for economical flow metering with highly accurate results
- Available in weld-in or threaded (NPT or metric) designs
- Simple orifice plate replacement with only one bolt
- Variety of orifice bore sizes available and conveniently marked on the orifice plate
- Designed in accordance with ASME flow measurement standards
- Easy to use and install
Standards & Certifications
- Approvals
- Designed in accordance with ASME flow measurement standards
Temperature Control/Measurement
- Temperature Rating
- Up to 250 deg F (121 deg C)
Applications & Compatibility
- Purpose
- Measures air and gas flow in industrial combustion applications
Pressure Specifications
- Pressure Ratings
- 3/8 to 4 in (DN 10 to 100): up to 25 psig (172 kPa)
- 6 to 28 in (DN 150 to 700): up to 10 psig (69 kPa)
Standards & Certifications
- Approvals
- Designed in accordance with ASME flow measurement standards
Temperature Control/Measurement
- Temperature Rating
- Up to 250 deg F (121 deg C)
Applications & Compatibility
- Purpose
- Measures air and gas flow in industrial combustion applications
Pressure Specifications
- Pressure Ratings
- 3/8 to 4 in (DN 10 to 100): up to 25 psig (172 kPa)
- 6 to 28 in (DN 150 to 700): up to 10 psig (69 kPa)
- Approvals : Designed in accordance with ASME flow measurement standards
- Temperature Rating : Up to 250 deg F (121 deg C)
- Purpose : Measures air and gas flow in industrial combustion applications
- Pressure Ratings : 3/8 to 4 in (DN 10 to 100): up to 25 psig (172 kPa)|6 to 28 in (DN 150 to 700): up to 10 psig (69 kPa)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In