/content/process/us/en/search.html

fuel delivery accessories

Orifice Meters OMG

OMG orifice meters offer a simple, economical means to measure air and gas flow on industrial combustion applications. They are designed for use in the most demanding and harsh installations, and are avaialable in threaded and welded connections.

Overview
The OMG comes in an extensive variety of sizes for metering an individual burner or an entire system. OMG can be installed at each burner’s air and gas connection and in the main air header or gas manifold for the furnace. The rugged construction of theOMG series orifice meters allow pressure up to 25 psig (172kPa) for the 3/8 to4 size (DN 10 to 100). The 6 through 28 (DN 150 to 700) sizes are suitable for 10 psig (69 kPa) service. All OMG components are suitable for temperatures up to 250ºF (121ºC).

Features & Benefits:
  • Rugged industrial construction provides for economical flow metering with highly accurate results
  • Available in weld-in or threaded (NPT or metric) designs
  • Simple orifice plate replacement with only one bolt
  • Variety of orifice bore sizes available and conveniently marked on the orifice plate
  • Designed in accordance with ASME flow measurement standards
  • Easy to use and install
Specifications

Applications & Compatibility

  • Purpose
    • Measures air and gas flow in industrial combustion applications

Temperature Control/Measurement

  • Temperature Rating
    • Up to 250 deg F (121 deg C)

Pressure Specifications

  • Pressure Ratings
    • 3/8 to 4 in (DN 10 to 100): up to 25 psig (172 kPa)
    • 6 to 28 in (DN 150 to 700): up to 10 psig (69 kPa)

Standards & Certifications

  • Approvals
    • Designed in accordance with ASME flow measurement standards

Applications & Compatibility

  • Purpose
    • Measures air and gas flow in industrial combustion applications

Temperature Control/Measurement

  • Temperature Rating
    • Up to 250 deg F (121 deg C)

Pressure Specifications

  • Pressure Ratings
    • 3/8 to 4 in (DN 10 to 100): up to 25 psig (172 kPa)
    • 6 to 28 in (DN 150 to 700): up to 10 psig (69 kPa)

Standards & Certifications

  • Approvals
    • Designed in accordance with ASME flow measurement standards
  • Purpose : Measures air and gas flow in industrial combustion applications
  • Temperature Rating : Up to 250 deg F (121 deg C)
  • Pressure Ratings : 3/8 to 4 in (DN 10 to 100): up to 25 psig (172 kPa)|6 to 28 in (DN 150 to 700): up to 10 psig (69 kPa)
  • Approvals : Designed in accordance with ASME flow measurement standards
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028440
KIT,LIT,OMG,ORIF METERS
101028440
KIT,LIT,OMG,ORIF METERS
11111-2
PLT,ORIF .625 DIA. 6 & 8 FOM METERS.
11111-2
PLT,ORIF .625 DIA. 6 & 8 FOM METERS.
11111-3
PLT,ORIF .743 DIA. 6 & 8 FOM METERS.
11111-3
PLT,ORIF .743 DIA. 6 & 8 FOM METERS.
11111-4
PLT,ORIF .884 DIA. 6 & 8 FOM METERS.
11111-4
PLT,ORIF .884 DIA. 6 & 8 FOM METERS.
11111-5
PLT,ORIF 1.051 DIA. 6 & 8 FOM METERS.
11111-5
PLT,ORIF 1.051 DIA. 6 & 8 FOM METERS.
11111-6
PLT,ORIF 1.250 DIA. 8 FOM METERS
11111-6
PLT,ORIF 1.250 DIA. 8 FOM METERS
302054
KIT,FLG,3 IN. 12FOM
302054
KIT,FLG,3 IN. 12FOM
HK19636
FLG,ORIF OMG112 1 1/4
HK19636
FLG,ORIF OMG112 1 1/4
HK19648
FLG,ORIF OMG125 2 1/2
HK19648
FLG,ORIF OMG125 2 1/2
HK19649
FLG,ORIF OMG120 2
HK19649
FLG,ORIF OMG120 2