oil accessories
Electric Suction Oil Heaters SHE
Suction Oil Heater - Electric Type for heating oil to the proper pumping viscosity
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Uniform Heat Transfer
- Removeable heating elements
- Heats only the oil required
- Reduces coking
- Eliminates the need for costly tank insulation
- Precise digital temperature control
- Low watt density design
- Rugged construction
- UL Listed control panel
- Minimal field wiring
- Long service life
- Safe operation with control panel and oil flow switch
Applications & Compatibility
- Applications
- Heating heavy fuel oil for pumping and combustion
Measurement, Media & Physical Properties
- Target Oil Viscosity
- 2000 SSU
- Kinematic Viscosity
- 4.3 x 10⁻⁴ m²/sec
Processing & Performance Metrics
- Life Expectancy
- Long service life due to low surface temperature operation
Thermal, Flow & Process Characteristics
- Heating Principle
- Heats only oil pumped from the tank, not the entire tank
- Heating Method
- Electric line (suction) heating
Performance, Flow & Capacity
- Heating Input Range
- 15 to 200 kW
- Heat Input Density
- Approx. 9 watts per square inch of heating surface
Mechanical & Hardware Characteristics
- Element Type
- Electric
- Element Design
- Low watt density
Applications & Compatibility
- Applications
- Heating heavy fuel oil for pumping and combustion
Measurement, Media & Physical Properties
- Target Oil Viscosity
- 2000 SSU
- Kinematic Viscosity
- 4.3 x 10⁻⁴ m²/sec
Processing & Performance Metrics
- Life Expectancy
- Long service life due to low surface temperature operation
Thermal, Flow & Process Characteristics
- Heating Principle
- Heats only oil pumped from the tank, not the entire tank
- Heating Method
- Electric line (suction) heating
Performance, Flow & Capacity
- Heating Input Range
- 15 to 200 kW
- Heat Input Density
- Approx. 9 watts per square inch of heating surface
Mechanical & Hardware Characteristics
- Element Type
- Electric
- Element Design
- Low watt density
- Applications : Heating heavy fuel oil for pumping and combustion
- Target Oil Viscosity : 2000 SSU
- Life Expectancy : Long service life due to low surface temperature operation
- Kinematic Viscosity : 4.3 x 10⁻⁴ m²/sec
- Heating Principle : Heats only oil pumped from the tank, not the entire tank
- Heating Method : Electric line (suction) heating
- Heating Input Range : 15 to 200 kW
- Heat Input Density : Approx. 9 watts per square inch of heating surface
- Element Type : Electric
- Element Design : Low watt density
Filters
Please sign in to view part numbers available for purchase based on your account Sign In