/content/process/us/en/search.html

oil accessories

Hauck Oil Supply Pumping Unit SPU

Hauck SPU Supply Pumping Units provide efficient, dependable delivery of fuel oil to furnaces, kilns, ovens, dryers, boilers, etc.

Overview
Oil Supply Pumping Units are presized and completely assembled on a skid, the units are ready for connection to on-site fuel supply and electrical power. Available in multiple sizes for light oil and forheavy/recycled oil to meet the requirements for most applications. Consult Hauck for special design supply pumping units including different flow capacities or dual pumps for enhanced oil supply system reliability.

Features & Benefits:
  • Pre-engineered for optimum performance
  • Skid mounted and prepiped
  • Double basket inlet strainer
  • Direct mounted
  • TEFC C-flange motors
  • Wear resistant pump internals for heavy/recycled oils
  • Field adjustable oil discharge pressure
  • Light and heavy/recycled oil versions available
  • Easy field installation
  • Long service life
  • Change strainers for cleaning without shutting down oil supply flow
  • Elimination of pump/motor alignment issues via direct connected pump
  • Maintains constant oil supply pressure via field adjustable pressure control
Specifications

Applications & Compatibility

  • Applications
    • Industrial fuel oil supply systems

Processing & Performance Metrics

  • Viscosity Limit
    • Heavy/Recycled Oil Pumps - Up to 2000 SSU
    • Light Oil Pumps - Up to 90 SSU

Overview

  • Product Type
    • Fuel oil pumping skid

Electrical Specifications

  • Power Supply
    • 60 Hz (standard)

Control, Logic & Functional Behavior

  • Operating Principle
    • Positive displacement gear pump
  • Control Type
    • Continuous circulation with pressure relief

Installation & Mounting Specifications

  • Mounting Types
    • Pre‑assembled, skid‑mounted unit

Motor Specifications

  • Motor Type
    • TEFC (Totally Enclosed Fan Cooled)

Fuel, Gas & Media Specifications

  • Fuel Oil Type
    • Heavy/Recycled Oil - No. 5, No. 6, recycled oil
    • Light Oil - No. 2, No. 4 fuel oil

Standards & Certifications

  • Approvals
    • NFPA

Applications & Compatibility

  • Applications
    • Industrial fuel oil supply systems

Processing & Performance Metrics

  • Viscosity Limit
    • Heavy/Recycled Oil Pumps - Up to 2000 SSU
    • Light Oil Pumps - Up to 90 SSU

Overview

  • Product Type
    • Fuel oil pumping skid

Electrical Specifications

  • Power Supply
    • 60 Hz (standard)

Control, Logic & Functional Behavior

  • Operating Principle
    • Positive displacement gear pump
  • Control Type
    • Continuous circulation with pressure relief

Installation & Mounting Specifications

  • Mounting Types
    • Pre‑assembled, skid‑mounted unit

Motor Specifications

  • Motor Type
    • TEFC (Totally Enclosed Fan Cooled)

Fuel, Gas & Media Specifications

  • Fuel Oil Type
    • Heavy/Recycled Oil - No. 5, No. 6, recycled oil
    • Light Oil - No. 2, No. 4 fuel oil

Standards & Certifications

  • Approvals
    • NFPA
  • Applications : Industrial fuel oil supply systems
  • Viscosity Limit : Heavy/Recycled Oil Pumps - Up to 2000 SSU|Light Oil Pumps - Up to 90 SSU
  • Product Type : Fuel oil pumping skid
  • Power Supply : 60 Hz (standard)
  • Operating Principle : Positive displacement gear pump
  • Mounting Types : Pre‑assembled, skid‑mounted unit
  • Motor Type : TEFC (Totally Enclosed Fan Cooled)
  • Fuel Oil Type : Heavy/Recycled Oil - No. 5, No. 6, recycled oil|Light Oil - No. 2, No. 4 fuel oil
  • Control Type : Continuous circulation with pressure relief
  • Approvals : NFPA
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK302983
PUMP ASSY,GP26EM 0.75/0.9KW,LIGHT OIL RO
HK302983
PUMP ASSY,GP26EM 0.75/0.9KW,LIGHT OIL RO
HK403187
PUMP UNIT,SPU GP33 184TC 2 1200,HVY/REC
HK403187
PUMP UNIT,SPU GP33 184TC 2 1200,HVY/REC
HK60863
PUMP,POSITIVE DISPLACEMENT,LGL 1 1/4,LPG
HK60863
PUMP,POSITIVE DISPLACEMENT,LGL 1 1/4,LPG
HK60888
PUMP,POSITIVE DISPLACEMENT,LGL 1 1/2,LPG
HK60888
PUMP,POSITIVE DISPLACEMENT,LGL 1 1/2,LPG