oil accessories
Oil Flow Meters FMO
Oil flow meters used to provide instantaneous flow monitoring for applications using commercially available fuel oils.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Low capacity oil flow meters should be installed in a bypass loop for ease of maintenance and to reduce pipe stress on the flow meter body
- They are limited for use with No. 2 fuel oil only and are suitable for applications up to 125 psi (860 kPa) at 70ºF (21ºC)
- Accuracy is +/-4% of full scale reading
Performance, Flow & Capacity
- Flow Coefficient (Cv/Kvs)
- High Capacity: 2.7
Measurement, Accuracy & Sensing
- Repeatability
- High Capacity: ±1%
Pressure Specifications
- Pressure Ratings
- High Capacity: 800 psi at 400 deg F
- Low Capacity: up to 125 psi at 70 deg F
Processing & Performance Metrics
- Flow Meter Type
- Low Capacity, High Capacity
Performance, Flow & Capacity
- Flow Coefficient (Cv/Kvs)
- High Capacity: 2.7
Measurement, Accuracy & Sensing
- Repeatability
- High Capacity: ±1%
Pressure Specifications
- Pressure Ratings
- High Capacity: 800 psi at 400 deg F
- Low Capacity: up to 125 psi at 70 deg F
Processing & Performance Metrics
- Flow Meter Type
- Low Capacity, High Capacity
- Flow Coefficient (Cv/Kvs) : High Capacity: 2.7
- Repeatability : High Capacity: ±1%
- Pressure Ratings : High Capacity: 800 psi at 400 deg F|Low Capacity: up to 125 psi at 70 deg F
- Flow Meter Type : Low Capacity, High Capacity
Please sign in to view part numbers available for purchase based on your account Sign In