/content/process/us/en/search.html

oil accessories

Oil Flow Meters FMO

Oil flow meters used to provide instantaneous flow monitoring for applications using commercially available fuel oils.

Overview
Features & Benefits:
  • Low capacity oil flow meters should be installed in a bypass loop for ease of maintenance and to reduce pipe stress on the flow meter body
  • They are limited for use with No. 2 fuel oil only and are suitable for applications up to 125 psi (860 kPa) at 70ºF (21ºC)
  • Accuracy is +/-4% of full scale reading
Specifications

Performance, Flow & Capacity

  • Flow Coefficient (Cv/Kvs)
    • High Capacity: 2.7

Pressure Specifications

  • Pressure Ratings
    • High Capacity: 800 psi at 400 deg F
    • Low Capacity: up to 125 psi at 70 deg F

Processing & Performance Metrics

  • Flow Meter Type
    • Low Capacity, High Capacity

Measurement, Accuracy & Sensing

  • Repeatability
    • High Capacity: ±1%

Performance, Flow & Capacity

  • Flow Coefficient (Cv/Kvs)
    • High Capacity: 2.7

Pressure Specifications

  • Pressure Ratings
    • High Capacity: 800 psi at 400 deg F
    • Low Capacity: up to 125 psi at 70 deg F

Processing & Performance Metrics

  • Flow Meter Type
    • Low Capacity, High Capacity

Measurement, Accuracy & Sensing

  • Repeatability
    • High Capacity: ±1%
  • Flow Coefficient (Cv/Kvs) : High Capacity: 2.7
  • Pressure Ratings : High Capacity: 800 psi at 400 deg F|Low Capacity: up to 125 psi at 70 deg F
  • Flow Meter Type : Low Capacity, High Capacity
  • Repeatability : High Capacity: ±1%
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list