butterfly valves and actuators
Kromschröder IC + Valve Assemblies
The actuators are designed for all applications that require precise, controlled rotary movement between 0° and 90°.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
IC 20
- Can be mounted directly onto the butterfly valves BVG, BVGF, BVA, BVAF, BVH or BVHS
- The combination is designed for control ratios up to 10:1
- Can be used as an actuator for linear flow control VFC
- This combination is designed for a control ratio of up to 25:1
- Can be mounted directly onto the butterfly valves BVG, BVGF, BVA, BVAF, BVH, BVHS or linear flow control VFC in order to control the gas and air flow rates on gas burners
- Can be used on continuously-controlled burners and on stage-controlled burners
- Designed for applications with high torques of up to 30 Nm
- Actuator IC 50 and butterfly valve DKR are delivered ready assembled up to nominal size 300
Filters
Please sign in to view part numbers available for purchase based on your account Sign In