control valves
Control valves RV, control valves with solenoid valve RVS
Control valves with integrated safety shut-off valve for control of continuously regulated burner processes, linear ratio of input signal to flow rate, control ratio 100:1, for gas and air, EU certified.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Linear ratio of input signal to flow rate
- Control ratio 100:1
- For gas and air
- EU certified
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +40 deg C
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C (standard), 0 to +60 deg C with Viton seal
- Enclosure Rating
- IP54 (IEC 529)
Connections & Interfaces
- Electrical Connections
- M20 Cable Glands, Terminal Box Or Plug
- Connection Type
- Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)
Electrical Specifications
- Maintenance Interval
- At least once a year; twice for biogas applications
- Supply Voltage
- 24 VDC/AC, 120 VAC, 230 VAC
Pressure Specifications
- Inlet Pressure Range
- 150 to 1000 mbar (variant‑dependent)
Dimensions & Weight
- Installation Height
- Max. 2000 m AMSL
Actuation, Valve & Motion Control Specifications
- Position Feedback
- Via potentiometer or 4-20 mA signal voltage direct current
Fuel, Gas & Media Specifications
- Suitable Media
- Natural Gas, LPG (gaseous), Biogas (max 0.1% H₂S), Air, Hydrogen (RV only)
Control, Logic & Functional Behavior
- Control Ratio
- Large control ratio up to 100:1
- Control Modes
- Three-point step control, Continuous control (0-10 V or 4-20 mA)
Material Specifications
- Body Material
- Aluminum Alloy Housing (AlSi)
Operating Limits, Durability & Lifecycle
- Running Time
- 30 or 60 seconds (adjustable)
Overview
- Product Type
- Modulating gas and air control valve
- RVS includes integrated safety shut‑off valve
Applications & Compatibility
- Applications
- Mixing systems (glass industry), thermal incineration plants, ceramics industry, oxygen control on gas engines (CHP)
Standards & Certifications
- Approvals
- CE, UKCA, AGA (RVS..ML), Eurasian Customs Union, RoHS, REACH
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +40 deg C
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C (standard), 0 to +60 deg C with Viton seal
- Enclosure Rating
- IP54 (IEC 529)
Connections & Interfaces
- Electrical Connections
- M20 Cable Glands, Terminal Box Or Plug
- Connection Type
- Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)
Electrical Specifications
- Maintenance Interval
- At least once a year; twice for biogas applications
- Supply Voltage
- 24 VDC/AC, 120 VAC, 230 VAC
Pressure Specifications
- Inlet Pressure Range
- 150 to 1000 mbar (variant‑dependent)
Dimensions & Weight
- Installation Height
- Max. 2000 m AMSL
Actuation, Valve & Motion Control Specifications
- Position Feedback
- Via potentiometer or 4-20 mA signal voltage direct current
Fuel, Gas & Media Specifications
- Suitable Media
- Natural Gas, LPG (gaseous), Biogas (max 0.1% H₂S), Air, Hydrogen (RV only)
Control, Logic & Functional Behavior
- Control Ratio
- Large control ratio up to 100:1
- Control Modes
- Three-point step control, Continuous control (0-10 V or 4-20 mA)
Material Specifications
- Body Material
- Aluminum Alloy Housing (AlSi)
Operating Limits, Durability & Lifecycle
- Running Time
- 30 or 60 seconds (adjustable)
Overview
- Product Type
- Modulating gas and air control valve
- RVS includes integrated safety shut‑off valve
Applications & Compatibility
- Applications
- Mixing systems (glass industry), thermal incineration plants, ceramics industry, oxygen control on gas engines (CHP)
Standards & Certifications
- Approvals
- CE, UKCA, AGA (RVS..ML), Eurasian Customs Union, RoHS, REACH
- Storage Temperature Range : -20 to +40 deg C
- Ambient Temperature Range : -20 to +60 deg C (standard), 0 to +60 deg C with Viton seal
- Electrical Connections : M20 Cable Glands, Terminal Box Or Plug
- Maintenance Interval : At least once a year; twice for biogas applications
- Inlet Pressure Range : 150 to 1000 mbar (variant‑dependent)
- Installation Height : Max. 2000 m AMSL
- Position Feedback : Via potentiometer or 4-20 mA signal voltage direct current
- Enclosure Rating : IP54 (IEC 529)
- Connection Type : Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)
- Supply Voltage : 24 VDC/AC, 120 VAC, 230 VAC
- Suitable Media : Natural Gas, LPG (gaseous), Biogas (max 0.1% H₂S), Air, Hydrogen (RV only)
- Control Ratio : Large control ratio up to 100:1
- Control Modes : Three-point step control, Continuous control (0-10 V or 4-20 mA)
- Body Material : Aluminum Alloy Housing (AlSi)
- Running Time : 30 or 60 seconds (adjustable)
- Product Type : Modulating gas and air control valve|RVS includes integrated safety shut‑off valve
- Applications : Mixing systems (glass industry), thermal incineration plants, ceramics industry, oxygen control on gas engines (CHP)
- Approvals : CE, UKCA, AGA (RVS..ML), Eurasian Customs Union, RoHS, REACH
Filters
Please sign in to view part numbers available for purchase based on your account Sign In