/content/process/us/en/search.html

manual valves and filters

Adjustable Orifice Valves (ALO/ALO-R)

Precise gas flow adjustment.

Overview
Eclipse ALO-R Valves are needle and seat type valves designed to provide accurate gas flow adjustment when installed in gas lines feeding nozzle mix burners. Eclipse ALO Valves are recommended for installation in gas lines feeding nozzle mix burners as a means of gas flow adjustment for the desired air/gas ratio.
Specifications

Dimensions & Size Specifications

  • Sizes
    • 3/4, 1, 1‑1/4, 1‑1/2, 2 in

Performance, Flow & Capacity

  • Flow Coefficient (Cv/Kvs)
    • Cv values vary by size (e.g., ALO‑3: 4.70; ALO‑8: 24.81)

Actuation, Valve & Motion Control Specifications

  • Valve Body Pattern
    • Globe‑Style Valve Body
  • Orifice Design
    • V‑port design for extremely fine ratio adjustment

Overview

  • Product Type
    • ALO - Straight‑through adjustable limiting orifice valve
    • ALO-R - Right‑angle version of the adjustable limiting orifice valve

Applications & Compatibility

  • Applications
    • Nozzle‑mix burners, combustion systems requiring precise air/gas ratio control

Standards & Certifications

  • Approvals
    • Gas Appliances Directive (2009/142/EC), DIN 3586 - Thermally activated shut‑off devices for gas, Compliant with TRGI (DVGW Code of Practice G 600) and German Firing System Directive

Dimensions & Size Specifications

  • Sizes
    • 3/4, 1, 1‑1/4, 1‑1/2, 2 in

Performance, Flow & Capacity

  • Flow Coefficient (Cv/Kvs)
    • Cv values vary by size (e.g., ALO‑3: 4.70; ALO‑8: 24.81)

Actuation, Valve & Motion Control Specifications

  • Valve Body Pattern
    • Globe‑Style Valve Body
  • Orifice Design
    • V‑port design for extremely fine ratio adjustment

Overview

  • Product Type
    • ALO - Straight‑through adjustable limiting orifice valve
    • ALO-R - Right‑angle version of the adjustable limiting orifice valve

Applications & Compatibility

  • Applications
    • Nozzle‑mix burners, combustion systems requiring precise air/gas ratio control

Standards & Certifications

  • Approvals
    • Gas Appliances Directive (2009/142/EC), DIN 3586 - Thermally activated shut‑off devices for gas, Compliant with TRGI (DVGW Code of Practice G 600) and German Firing System Directive
  • Sizes : 3/4, 1, 1‑1/4, 1‑1/2, 2 in
  • Flow Coefficient (Cv/Kvs) : Cv values vary by size (e.g., ALO‑3: 4.70; ALO‑8: 24.81)
  • Valve Body Pattern : Globe‑Style Valve Body
  • Orifice Design : V‑port design for extremely fine ratio adjustment
  • Product Type : ALO - Straight‑through adjustable limiting orifice valve|ALO-R - Right‑angle version of the adjustable limiting orifice valve
  • Applications : Nozzle‑mix burners, combustion systems requiring precise air/gas ratio control
  • Approvals : Gas Appliances Directive (2009/142/EC), DIN 3586 - Thermally activated shut‑off devices for gas, Compliant with TRGI (DVGW Code of Practice G 600) and German Firing System Directive
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10027231
GASCOCK,0.5 IN. NPT,ADJ ORIF,0.5 " ADJ G
10027231
GASCOCK,0.5 IN. NPT,ADJ ORIF,0.5 " ADJ G
101023457
GASCOCK,0.5 IN. RC,ADJ ORIF,0.5 " ADJ GA
101023457
GASCOCK,0.5 IN. RC,ADJ ORIF,0.5 " ADJ GA
19938
CAP,VLV,ORIF,LMTG,ALO 3,ALO 4
19938
CAP,VLV,ORIF,LMTG,ALO 3,ALO 4
500605
VLV,ORIF,LMTG,0.75 IN.,NPT,ALO 3,BR
500605
VLV,ORIF,LMTG,0.75 IN.,NPT,ALO 3,BR
500605-1
VLV,ORIF,LMTG,0.75 IN.,NPT,ALO 3,BR,OXY
500605-1
VLV,ORIF,LMTG,0.75 IN.,NPT,ALO 3,BR,OXY
500606
VLV,ORIF,LMTG,1 IN.,NPT,ALO 4,BR
500606
VLV,ORIF,LMTG,1 IN.,NPT,ALO 4,BR
500606-1
VLV,ORIF,LMTG,1 IN.,NPT,ALO 4,BR,OXY CLE
500606-1
VLV,ORIF,LMTG,1 IN.,NPT,ALO 4,BR,OXY CLE
500607
VLV,ORIF,LMTG,1.25 IN.,NPT,ALO 5,BR
500607
VLV,ORIF,LMTG,1.25 IN.,NPT,ALO 5,BR
500607-1
VLV,ORIF,LMTG,1.25 IN.,NPT,ALO 5,BR,OXY
500607-1
VLV,ORIF,LMTG,1.25 IN.,NPT,ALO 5,BR,OXY
500608
VLV,ORIF,LMTG,1.5 IN.,NPT,ALO 6,BR
500608
VLV,ORIF,LMTG,1.5 IN.,NPT,ALO 6,BR