/content/process/us/en/search.html

manual valves and filters

Adjustable Orifice Valves (ALO/ALO-R)

Precise gas flow adjustment.

Overview
Eclipse ALO-R Valves are needle and seat type valves designed to provide accurate gas flow adjustment when installed in gas lines feeding nozzle mix burners. Eclipse ALO Valves are recommended for installation in gas lines feeding nozzle mix burners as a means of gas flow adjustment for the desired air/gas ratio.
Specifications

Applications & Compatibility

  • Applications
    • Nozzle‑mix burners, combustion systems requiring precise air/gas ratio control

Actuation, Valve & Motion Control Specifications

  • Valve Body Pattern
    • Globe‑Style Valve Body
  • Orifice Design
    • V‑port design for extremely fine ratio adjustment

Dimensions & Size Specifications

  • Sizes
    • 3/4, 1, 1‑1/4, 1‑1/2, 2 in

Overview

  • Product Type
    • ALO - Straight‑through adjustable limiting orifice valve
    • ALO-R - Right‑angle version of the adjustable limiting orifice valve

Performance, Flow & Capacity

  • Flow Coefficient (Cv/Kvs)
    • Cv values vary by size (e.g., ALO‑3: 4.70; ALO‑8: 24.81)

Standards & Certifications

  • Approvals
    • Gas Appliances Directive (2009/142/EC), DIN 3586 - Thermally activated shut‑off devices for gas, Compliant with TRGI (DVGW Code of Practice G 600) and German Firing System Directive

Applications & Compatibility

  • Applications
    • Nozzle‑mix burners, combustion systems requiring precise air/gas ratio control

Actuation, Valve & Motion Control Specifications

  • Valve Body Pattern
    • Globe‑Style Valve Body
  • Orifice Design
    • V‑port design for extremely fine ratio adjustment

Dimensions & Size Specifications

  • Sizes
    • 3/4, 1, 1‑1/4, 1‑1/2, 2 in

Overview

  • Product Type
    • ALO - Straight‑through adjustable limiting orifice valve
    • ALO-R - Right‑angle version of the adjustable limiting orifice valve

Performance, Flow & Capacity

  • Flow Coefficient (Cv/Kvs)
    • Cv values vary by size (e.g., ALO‑3: 4.70; ALO‑8: 24.81)

Standards & Certifications

  • Approvals
    • Gas Appliances Directive (2009/142/EC), DIN 3586 - Thermally activated shut‑off devices for gas, Compliant with TRGI (DVGW Code of Practice G 600) and German Firing System Directive
  • Applications : Nozzle‑mix burners, combustion systems requiring precise air/gas ratio control
  • Valve Body Pattern : Globe‑Style Valve Body
  • Sizes : 3/4, 1, 1‑1/4, 1‑1/2, 2 in
  • Product Type : ALO - Straight‑through adjustable limiting orifice valve|ALO-R - Right‑angle version of the adjustable limiting orifice valve
  • Orifice Design : V‑port design for extremely fine ratio adjustment
  • Flow Coefficient (Cv/Kvs) : Cv values vary by size (e.g., ALO‑3: 4.70; ALO‑8: 24.81)
  • Approvals : Gas Appliances Directive (2009/142/EC), DIN 3586 - Thermally activated shut‑off devices for gas, Compliant with TRGI (DVGW Code of Practice G 600) and German Firing System Directive
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10027231
GASCOCK,0.5 IN. NPT,ADJ ORIF,0.5 " ADJ G
10027231
GASCOCK,0.5 IN. NPT,ADJ ORIF,0.5 " ADJ G
101023457
GASCOCK,0.5 IN. RC,ADJ ORIF,0.5 " ADJ GA
101023457
GASCOCK,0.5 IN. RC,ADJ ORIF,0.5 " ADJ GA
302001
VLV,ORIF,LMTG,R ANG,1 IN.,NPT,44 17 ALO
302001
VLV,ORIF,LMTG,R ANG,1 IN.,NPT,44 17 ALO
302003
VLV,ORIF,LMTG,R ANG,1.5 IN.,NPT,66 24 AL
302003
VLV,ORIF,LMTG,R ANG,1.5 IN.,NPT,66 24 AL
302005
VLV,ORIF,LMTG,R ANG,2 IN.,NPT,86 24 ALO
302005
VLV,ORIF,LMTG,R ANG,2 IN.,NPT,86 24 ALO
302006
VLV,ORIF,LMTG,R ANG,2 IN.,NPT,88 30 ALO
302006
VLV,ORIF,LMTG,R ANG,2 IN.,NPT,88 30 ALO
302008
VLV,ORIF,LMTG,R ANG,3 IN.,NPT,126 24 ALO
302008
VLV,ORIF,LMTG,R ANG,3 IN.,NPT,126 24 ALO
302009
VLV,ORIF,LMTG,R ANG,3 IN.,NPT,128 30 ALO
302009
VLV,ORIF,LMTG,R ANG,3 IN.,NPT,128 30 ALO
302013
VLV,ORIF,LMTG,R ANG,4 IN.,NPT,1612 62 AL
302013
VLV,ORIF,LMTG,R ANG,4 IN.,NPT,1612 62 AL
302014
VLV,ORIF,LMTG,R ANG,4 IN.,NPT,1616 94 AL
302014
VLV,ORIF,LMTG,R ANG,4 IN.,NPT,1616 94 AL