manual valves and filters
Flow adjusting cocks GEHV, GEH, LEH
Adjusting cocks for precise flow rate adjustment.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
GEHV:
- For gas: pu max. 1 bar
- For air: pu max. 4 bar
- Operated by hand wheel with adjusting scale
- DIN-DVGW tested and registered
- For gas, pu max. 1 bar
- Tool-operated.LEH:
- For air, pu max. 4 bar
- Operated by hand wheel
- DN: 8 to 50
- Connection: internal thread on both ends or internal/external thread
Pressure Specifications
- Inlet Pressure Range
- GEH (32-50) - Gas: max. 5 bar; Air: max. 16 bar
- GEH (8-25) - Gas: max. 1 bar, Air: max. 4 bar
- LEH: Air: max. 4 bar
Mechanical & Hardware Characteristics
- Shut‑Off Element
- Gate stop valve, precisely positioned by hand wheel (LEH)
Mechanical Design & Adjustment Characteristics
- Adjustment Method
- Manual adjustment via hand wheel or tool (Allen key/screwdriver)
Connections & Interfaces
- Connection Type
- Rp Internal Thread (DIN 2999); GEH includes internal/external thread variants
Fuel, Gas & Media Specifications
- Suitable Media
- Natural Gas, Town Gas, LPG (gaseous), Air (model dependent)
Product Overview & Classification
- Product Series
- GEH: Flow adjusting cock for gas, adjusted using tools (Allen key, screwdriver, spanner)
- GEHV: Flow adjusting cock for gas and air, with reduced rotary movement for fine adjustment
- LEH: Flow adjusting cock for air, with hand wheel or optional safety cap
Material Specifications
- Seal Material
- PTFE, NBR, Viton, or gland seal (model dependent)
- Material
- Brass (CW617N/Ms58), nickel‑plated on selected models
Dimensions & Size Specifications
- Nominal Sizes
- GEH - DN 8-25; DN 32-50
- GEHV - DN 8, 10, 15, 20, 25, 40, 50
- LEH - DN 25, 40, 50
Actuation, Valve & Motion Control Specifications
- Actuator Type
- Hand wheel with scale (GEHV, LEH) or tool‑operated spindle (GEH)
Applications & Compatibility
- Applications
- Air flow adjustment upstream of gas burners
- Gas flow adjustment upstream of gas burners
- Laboratories, test systems, installations requiring frequent readjustment
Standards & Certifications
- Approvals
- Pressure Equipment Directive 2014/68/EU, Eurasian Customs Union certified
Pressure Specifications
- Inlet Pressure Range
- GEH (32-50) - Gas: max. 5 bar; Air: max. 16 bar
- GEH (8-25) - Gas: max. 1 bar, Air: max. 4 bar
- LEH: Air: max. 4 bar
Mechanical & Hardware Characteristics
- Shut‑Off Element
- Gate stop valve, precisely positioned by hand wheel (LEH)
Mechanical Design & Adjustment Characteristics
- Adjustment Method
- Manual adjustment via hand wheel or tool (Allen key/screwdriver)
Connections & Interfaces
- Connection Type
- Rp Internal Thread (DIN 2999); GEH includes internal/external thread variants
Fuel, Gas & Media Specifications
- Suitable Media
- Natural Gas, Town Gas, LPG (gaseous), Air (model dependent)
Product Overview & Classification
- Product Series
- GEH: Flow adjusting cock for gas, adjusted using tools (Allen key, screwdriver, spanner)
- GEHV: Flow adjusting cock for gas and air, with reduced rotary movement for fine adjustment
- LEH: Flow adjusting cock for air, with hand wheel or optional safety cap
Material Specifications
- Seal Material
- PTFE, NBR, Viton, or gland seal (model dependent)
- Material
- Brass (CW617N/Ms58), nickel‑plated on selected models
Dimensions & Size Specifications
- Nominal Sizes
- GEH - DN 8-25; DN 32-50
- GEHV - DN 8, 10, 15, 20, 25, 40, 50
- LEH - DN 25, 40, 50
Actuation, Valve & Motion Control Specifications
- Actuator Type
- Hand wheel with scale (GEHV, LEH) or tool‑operated spindle (GEH)
Applications & Compatibility
- Applications
- Air flow adjustment upstream of gas burners
- Gas flow adjustment upstream of gas burners
- Laboratories, test systems, installations requiring frequent readjustment
Standards & Certifications
- Approvals
- Pressure Equipment Directive 2014/68/EU, Eurasian Customs Union certified
- Inlet Pressure Range : GEH (32-50) - Gas: max. 5 bar; Air: max. 16 bar|GEH (8-25) - Gas: max. 1 bar, Air: max. 4 bar|LEH: Air: max. 4 bar
- Shut‑Off Element : Gate stop valve, precisely positioned by hand wheel (LEH)
- Adjustment Method : Manual adjustment via hand wheel or tool (Allen key/screwdriver)
- Connection Type : Rp Internal Thread (DIN 2999); GEH includes internal/external thread variants
- Suitable Media : Natural Gas, Town Gas, LPG (gaseous), Air (model dependent)
- Product Series : GEH: Flow adjusting cock for gas, adjusted using tools (Allen key, screwdriver, spanner)|GEHV: Flow adjusting cock for gas and air, with reduced rotary movement for fine adjustment|LEH: Flow adjusting cock for air, with hand wheel or optional safety cap
- Seal Material : PTFE, NBR, Viton, or gland seal (model dependent)
- Nominal Sizes : GEH - DN 8-25; DN 32-50|GEHV - DN 8, 10, 15, 20, 25, 40, 50|LEH - DN 25, 40, 50
- Actuator Type : Hand wheel with scale (GEHV, LEH) or tool‑operated spindle (GEH)
- Applications : Air flow adjustment upstream of gas burners|Gas flow adjustment upstream of gas burners|Laboratories, test systems, installations requiring frequent readjustment
- Approvals : Pressure Equipment Directive 2014/68/EU, Eurasian Customs Union certified
- Material : Brass (CW617N/Ms58), nickel‑plated on selected models
Filters
Please sign in to view part numbers available for purchase based on your account Sign In