/content/process/us/en/search.html

manual valves and filters

Flow adjusting cocks GEHV, GEH, LEH

Adjusting cocks for precise flow rate adjustment.

Overview
Adjusting cocks for precise flow rate adjustment.
GEHV:
  • For gas: pu max. 1 bar
  • For air: pu max. 4 bar
  • Operated by hand wheel with adjusting scale
  • DIN-DVGW tested and registered
GEH:
  • For gas, pu max. 1 bar
  • Tool-operated.LEH:
  • For air, pu max. 4 bar
  • Operated by hand wheel
  • DN: 8 to 50
  • Connection: internal thread on both ends or internal/external thread
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03152258
GEHV 8
03152258
GEHV 8
03152260
GEHV 15
03152260
GEHV 15
03152264
GEHV 40
03152264
GEHV 40
03152265
GEHV 50
03152265
GEHV 50