manual valves and filters
Manual valves AKT
Manual shut-off valves for isolation of light and heavy duty fuel oil, water, gas, and air. Available with Rp or NPT threads, and flanges.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- DN: 6 to 250
- Connection: thread or flange
- pu: max. 4, 5 or 16 bar
- Brass, steel or ductile cast iron housing
Installation & Mounting Specifications
- Installation Orientation
- Any installation position; any flow direction
Material Specifications
- Valve Stem Material
- Viton (F160G), Perbunan (F160G1)
- Valve Ball Material
- Brass (R50B), Stainless steel 1.4408 (R160M/S), Cast steel (F160G/G1) - all chromium-plated
- Seal Material
- PTFE (Teflon)
- Material
- Brass, Steel, Stainless Steel, Cast Iron
Applications & Compatibility
- Media Compatibility
- All gases per DVGW Code of Practice G 260/I and air; selected versions suitable for biogas and other media
- Applications
- Gas control lines, central flame protection systems, isolation of fuel oil, gas, air, and water lines
Temperature Control/Measurement
- Temperature Rating
- Gas: -20 to +60 deg C
- Other media: -20 to +180 deg C
Product Overview & Classification
- Product Variants
- AKT..F - Manual valve with flanged connection (ISO 7005/EN 1092‑2)
- AKT..R - Manual valve with Rp internal thread
- AKT..T - Manual valve with NPT internal thread (T‑product)
Connections & Interfaces
- Connection Type
- Rp Internal Thread, NPT Thread, Flanged (ISO 7005, ANSI)
Actuation, Valve & Motion Control Specifications
- Torque Design
- Low torque via Teflon seals
Standards & Certifications
- Approvals
- Eurasian Customs Union certified, DIN EN 331; DIN EN 13774; DVGW approvals (variant dependent), Gas Appliances Regulation (EU) 2016/426; Construction Products Regulation (EU) 305/2011; Pressure Equipment Directive 2014/68/EU (variant dependent)
Installation & Mounting Specifications
- Installation Orientation
- Any installation position; any flow direction
Material Specifications
- Valve Stem Material
- Viton (F160G), Perbunan (F160G1)
- Valve Ball Material
- Brass (R50B), Stainless steel 1.4408 (R160M/S), Cast steel (F160G/G1) - all chromium-plated
- Seal Material
- PTFE (Teflon)
- Material
- Brass, Steel, Stainless Steel, Cast Iron
Applications & Compatibility
- Media Compatibility
- All gases per DVGW Code of Practice G 260/I and air; selected versions suitable for biogas and other media
- Applications
- Gas control lines, central flame protection systems, isolation of fuel oil, gas, air, and water lines
Temperature Control/Measurement
- Temperature Rating
- Gas: -20 to +60 deg C
- Other media: -20 to +180 deg C
Product Overview & Classification
- Product Variants
- AKT..F - Manual valve with flanged connection (ISO 7005/EN 1092‑2)
- AKT..R - Manual valve with Rp internal thread
- AKT..T - Manual valve with NPT internal thread (T‑product)
Connections & Interfaces
- Connection Type
- Rp Internal Thread, NPT Thread, Flanged (ISO 7005, ANSI)
Actuation, Valve & Motion Control Specifications
- Torque Design
- Low torque via Teflon seals
Standards & Certifications
- Approvals
- Eurasian Customs Union certified, DIN EN 331; DIN EN 13774; DVGW approvals (variant dependent), Gas Appliances Regulation (EU) 2016/426; Construction Products Regulation (EU) 305/2011; Pressure Equipment Directive 2014/68/EU (variant dependent)
- Installation Orientation : Any installation position; any flow direction
- Valve Stem Material : Viton (F160G), Perbunan (F160G1)
- Valve Ball Material : Brass (R50B), Stainless steel 1.4408 (R160M/S), Cast steel (F160G/G1) - all chromium-plated
- Media Compatibility : All gases per DVGW Code of Practice G 260/I and air; selected versions suitable for biogas and other media
- Temperature Rating : Gas: -20 to +60 deg C|Other media: -20 to +180 deg C
- Product Variants : AKT..F - Manual valve with flanged connection (ISO 7005/EN 1092‑2)|AKT..R - Manual valve with Rp internal thread|AKT..T - Manual valve with NPT internal thread (T‑product)
- Connection Type : Rp Internal Thread, NPT Thread, Flanged (ISO 7005, ANSI)
- Torque Design : Low torque via Teflon seals
- Seal Material : PTFE (Teflon)
- Applications : Gas control lines, central flame protection systems, isolation of fuel oil, gas, air, and water lines
- Approvals : Eurasian Customs Union certified, DIN EN 331; DIN EN 13774; DVGW approvals (variant dependent), Gas Appliances Regulation (EU) 2016/426; Construction Products Regulation (EU) 305/2011; Pressure Equipment Directive 2014/68/EU (variant dependent)
- Material : Brass, Steel, Stainless Steel, Cast Iron
Filters
Please sign in to view part numbers available for purchase based on your account Sign In