pressure regulators
Pressure regulators for gas GDJ
Spring-loaded pressure regulator with inlet pressure compensation diaphragm and zero shut-off to maintain the set outlet pressure pd constant despite changing gas flow rates, with safety diaphragm, GDJ for gas, GDJ..L for air.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- With safety diaphragm, therefore no purge line required
- GDJ for gas
- GDJ..L for air
- DN: 15 to 50
- Connection: thread
- pu: max. 400 mbar
- pd: 2 to 160 mbar
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.02% H₂S) (GDJ..L also for air)
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +40 deg C (-4 to +104 deg F)
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C (-4 to +140 deg F)
Pressure Specifications
- Outlet Pressure Range
- GDJ 15: 2 to 55 mbar
- GDJ 20 to 40: 5 to 160 mbar
- GDJ 50: 5 to 100 mbar
- Inlet Pressure Range
- Up to 400 mbar
Connections & Interfaces
- Connection Type
- Rp Internal Thread or NPT
Performance, Flow & Capacity
- Turndown Ratio
- 10:1
Dimensions & Size Specifications
- Nominal Sizes
- 15, 20, 25, 40, 50
Applications & Compatibility
- Applications
- Controls pressure for gas and air supply to burners and appliances in industry and heating sector
- Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures
Standards & Certifications
- Approvals
- EU Certified (EU 2016/426 GAR, EN 88-1:2022 + A1:2023); Eurasian Customs Union compliance, EN 88-1:2022 + A1:2023; ANSI Z21.18a-2010; CSA6.3a-2010
Material Specifications
- Material
- Aluminum
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.02% H₂S) (GDJ..L also for air)
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +40 deg C (-4 to +104 deg F)
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C (-4 to +140 deg F)
Pressure Specifications
- Outlet Pressure Range
- GDJ 15: 2 to 55 mbar
- GDJ 20 to 40: 5 to 160 mbar
- GDJ 50: 5 to 100 mbar
- Inlet Pressure Range
- Up to 400 mbar
Connections & Interfaces
- Connection Type
- Rp Internal Thread or NPT
Performance, Flow & Capacity
- Turndown Ratio
- 10:1
Dimensions & Size Specifications
- Nominal Sizes
- 15, 20, 25, 40, 50
Applications & Compatibility
- Applications
- Controls pressure for gas and air supply to burners and appliances in industry and heating sector
- Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures
Standards & Certifications
- Approvals
- EU Certified (EU 2016/426 GAR, EN 88-1:2022 + A1:2023); Eurasian Customs Union compliance, EN 88-1:2022 + A1:2023; ANSI Z21.18a-2010; CSA6.3a-2010
Material Specifications
- Material
- Aluminum
- Gas Type : Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.02% H₂S) (GDJ..L also for air)
- Storage Temperature Range : -20 to +40 deg C (-4 to +104 deg F)
- Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
- Outlet Pressure Range : GDJ 15: 2 to 55 mbar|GDJ 20 to 40: 5 to 160 mbar|GDJ 50: 5 to 100 mbar
- Inlet Pressure Range : Up to 400 mbar
- Connection Type : Rp Internal Thread or NPT
- Turndown Ratio : 10:1
- Nominal Sizes : 15, 20, 25, 40, 50
- Applications : Controls pressure for gas and air supply to burners and appliances in industry and heating sector|Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures
- Approvals : EU Certified (EU 2016/426 GAR, EN 88-1:2022 + A1:2023); Eurasian Customs Union compliance, EN 88-1:2022 + A1:2023; ANSI Z21.18a-2010; CSA6.3a-2010
- Material : Aluminum
Filters
Please sign in to view part numbers available for purchase based on your account Sign In