/content/process/us/en/search.html

pressure regulators

Relief valve VSBV

Relief valve for eliminating short-term pressure surges or preventing pressure increases due to gas creeps, for gas, DN 25, Rp internal thread, pu max. 4 bar, pressure test point at the inlet.

Overview
Relief valve for eliminating short-term pressure surges or preventing pressure increases due to gas creeps

Features & Benefits:
  • For gas
  • DN 25
  • Rp internal thread
  • pu max. 4 bar
  • Pressure test point at the inlet
  • Standard adjusting range: 70 – 170 mbar (factory setting: 100 mbar)
  • EU certified
  • DN: 25
  • Connection: thread
  • pu: max. 4 bar
  • pf: 20 to 500 mbar
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, Landfill Gas, LPG (gaseous), Hydrogen, Biogas (max. 0.02% H₂S) (Must be dry and free of condensate)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -15 to +40 deg C (5 to 104 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C (5 to 140 deg F)

Pressure Specifications

  • Opening Pressure Range
    • 20 to 500 mbar (Adjustable via Color-Coded Springs)

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (R), NPT Internal Thread (TN)

Measurement & Sensing Characteristics

  • Accuracy Group
    • AG 10

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 25

Applications & Compatibility

  • Applications
    • Relieves brief pressure surges in control systems, preventing unintentional activation of safety shut-off valve JSAV; reduces excessive pressure increases due to gas creeps from non-tight closing regulators; compulsory in gas pressure control systems with JSAV per EN 746-2

Dimensions & Weight

  • Dimensions
    • 132 mm (5.2 in) L

Standards & Certifications

  • Approvals
    • EU 2016/426 GAR; PED (2014/68/EU); RoHS II/III; DIN 33821; UKCA; Eurasian Customs Union; REACH; China RoHS

Material Specifications

  • Material
    • Aluminum

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, Landfill Gas, LPG (gaseous), Hydrogen, Biogas (max. 0.02% H₂S) (Must be dry and free of condensate)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -15 to +40 deg C (5 to 104 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C (5 to 140 deg F)

Pressure Specifications

  • Opening Pressure Range
    • 20 to 500 mbar (Adjustable via Color-Coded Springs)

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (R), NPT Internal Thread (TN)

Measurement & Sensing Characteristics

  • Accuracy Group
    • AG 10

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 25

Applications & Compatibility

  • Applications
    • Relieves brief pressure surges in control systems, preventing unintentional activation of safety shut-off valve JSAV; reduces excessive pressure increases due to gas creeps from non-tight closing regulators; compulsory in gas pressure control systems with JSAV per EN 746-2

Dimensions & Weight

  • Dimensions
    • 132 mm (5.2 in) L

Standards & Certifications

  • Approvals
    • EU 2016/426 GAR; PED (2014/68/EU); RoHS II/III; DIN 33821; UKCA; Eurasian Customs Union; REACH; China RoHS

Material Specifications

  • Material
    • Aluminum
  • Gas Type : Natural Gas, Town Gas, Landfill Gas, LPG (gaseous), Hydrogen, Biogas (max. 0.02% H₂S) (Must be dry and free of condensate)
  • Storage Temperature Range : -15 to +40 deg C (5 to 104 deg F)
  • Ambient Temperature Range : -15 to +60 deg C (5 to 140 deg F)
  • Opening Pressure Range : 20 to 500 mbar (Adjustable via Color-Coded Springs)
  • Connection Type : Rp Internal Thread (R), NPT Internal Thread (TN)
  • Accuracy Group : AG 10
  • Nominal Sizes : DN 25
  • Applications : Relieves brief pressure surges in control systems, preventing unintentional activation of safety shut-off valve JSAV; reduces excessive pressure increases due to gas creeps from non-tight closing regulators; compulsory in gas pressure control systems with JSAV per EN 746-2
  • Dimensions : 132 mm (5.2 in) L
  • Approvals : EU 2016/426 GAR; PED (2014/68/EU); RoHS II/III; DIN 33821; UKCA; Eurasian Customs Union; REACH; China RoHS
  • Material : Aluminum
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101029052
VLV,SFTY RELF,VSBV 25TN40 0Z,KS84583071
101029052
VLV,SFTY RELF,VSBV 25TN40 0Z,KS84583071
101035809
VLV,SFTY RELF,RP1,GAS VSBV 25R40 4 4BAR
101035809
VLV,SFTY RELF,RP1,GAS VSBV 25R40 4 4BAR
101037092
VLV,SFTY RELF,VSBV 25TN40 0Z,KS84583071
101037092
VLV,SFTY RELF,VSBV 25TN40 0Z,KS84583071
84583011
VSBV 25R40-4Z
84583011
VSBV 25R40-4Z
KS84583070-1
Valve, Safety Relief, VSBV 25TN40-0Z (KS
KS84583070-1
Valve, Safety Relief, VSBV 25TN40-0Z (KS