/content/process/us/en/search.html

pressure regulators

Safety shut-off valves JSAV

Safety shut-off valves for securing all downstream fittings against excess or insufficient gas pressure, with safety device, EU certified.

Overview
Safety shut-off valves for securing all downstream fittings against excess or insufficient gas pressure, with safety device, therefore no purge line required (only DN 25 and 40)

Features & Benefits:
  • For gas
  • Lower trip pressure pdu standard adjusting range: 8-16 mbar (factory setting: 10 mbar)
  • Upper trip pressure pdo: 100-210 mbar on JSAV 25-40 (factory setting: 120 mbar) or 60-170 mbar on JSAV 50-100 (factory setting: 120 mbar)
  • EU certified
  • DN: 25 to 100
  • Connection: thread or flange
  • pu: max. 4 bar
  • pdo: 18 to 550 mbar
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Hydrogen, Biogas (max. 0.02% H2S), Air

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Pressure Specifications

  • Trip Pressure Range
    • Lower trip pressure (p_du): 8 to 150 mbar (varies by spring)
    • Upper trip pressure (p_do): 18 to 500 mbar (varies by spring)

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread to ISO 7-1, NPT Internal Thread, PN 16 Flange to ISO 7005, ANSI Flange

Measurement & Sensing Characteristics

  • Accuracy Group
    • AG 10

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 25, DN 40, DN 50, DN 80, DN 100

Applications & Compatibility

  • Applications
    • Protects controls downstream of gas pressure regulator against excess gas pressure
    • Required in gas pressure control systems per EN 746-2

Standards & Certifications

  • Approvals
    • EU 2016/426 GAR; Pressure Equipment Directive (2014/68/EU); DIN EN 14382; UKCA; Eurasian Customs Union; REACH; China RoHS

Material Specifications

  • Material
    • AlSi/GGG 40

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Hydrogen, Biogas (max. 0.02% H2S), Air

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Pressure Specifications

  • Trip Pressure Range
    • Lower trip pressure (p_du): 8 to 150 mbar (varies by spring)
    • Upper trip pressure (p_do): 18 to 500 mbar (varies by spring)

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread to ISO 7-1, NPT Internal Thread, PN 16 Flange to ISO 7005, ANSI Flange

Measurement & Sensing Characteristics

  • Accuracy Group
    • AG 10

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 25, DN 40, DN 50, DN 80, DN 100

Applications & Compatibility

  • Applications
    • Protects controls downstream of gas pressure regulator against excess gas pressure
    • Required in gas pressure control systems per EN 746-2

Standards & Certifications

  • Approvals
    • EU 2016/426 GAR; Pressure Equipment Directive (2014/68/EU); DIN EN 14382; UKCA; Eurasian Customs Union; REACH; China RoHS

Material Specifications

  • Material
    • AlSi/GGG 40
  • Gas Type : Natural Gas, Town Gas, LPG (gaseous), Hydrogen, Biogas (max. 0.02% H2S), Air
  • Storage Temperature Range : -20 to +40 deg C (-4 to +104 deg F)
  • Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
  • Trip Pressure Range : Lower trip pressure (p_du): 8 to 150 mbar (varies by spring)|Upper trip pressure (p_do): 18 to 500 mbar (varies by spring)
  • Connection Type : Rp Internal Thread to ISO 7-1, NPT Internal Thread, PN 16 Flange to ISO 7005, ANSI Flange
  • Accuracy Group : AG 10
  • Nominal Sizes : DN 25, DN 40, DN 50, DN 80, DN 100
  • Applications : Protects controls downstream of gas pressure regulator against excess gas pressure|Required in gas pressure control systems per EN 746-2
  • Approvals : EU 2016/426 GAR; Pressure Equipment Directive (2014/68/EU); DIN EN 14382; UKCA; Eurasian Customs Union; REACH; China RoHS
  • Material : AlSi/GGG 40
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03151138
JSAV 80F50/1-0Z
03151138
JSAV 80F50/1-0Z
101031523
VLV,SFTY,SHTF,JSAV 100TA50/1 0Z KS031511
101031523
VLV,SFTY,SHTF,JSAV 100TA50/1 0Z KS031511
101035407
VLV,SFTY,SHTF,JSAV 50TA40 0Z KS03151142
101035407
VLV,SFTY,SHTF,JSAV 50TA40 0Z KS03151142
323401
HPCO JSAV 25R40 280/500mbar
323401
HPCO JSAV 25R40 280/500mbar
323402
HPCO JSAV 40R40 280/500mbar
323402
HPCO JSAV 40R40 280/500mbar
323403
HPCO JSAV 40F40 280/500mbar
323403
HPCO JSAV 40F40 280/500mbar
323406
HPCO JSAV 100F50 300/550mbar
323406
HPCO JSAV 100F50 300/550mbar
323411
HPCO JSAV 25TN/40 280/500mbar
323411
HPCO JSAV 25TN/40 280/500mbar
323412
HPCO JSAV 40TN/40 280/500mbar
323412
HPCO JSAV 40TN/40 280/500mbar
323413
HPCO JSAV 50TA/50 4.35-8 PSI
323413
HPCO JSAV 50TA/50 4.35-8 PSI