/content/process/us/en/search.html

pressure regulators

Safety shut-off valves JSAV

Safety shut-off valves for securing all downstream fittings against excess or insufficient gas pressure, with safety device, EU certified.

Overview
Safety shut-off valves for securing all downstream fittings against excess or insufficient gas pressure, with safety device, therefore no purge line required (only DN 25 and 40)

Features & Benefits:
  • For gas
  • Lower trip pressure pdu standard adjusting range: 8-16 mbar (factory setting: 10 mbar)
  • Upper trip pressure pdo: 100-210 mbar on JSAV 25-40 (factory setting: 120 mbar) or 60-170 mbar on JSAV 50-100 (factory setting: 120 mbar)
  • EU certified
  • DN: 25 to 100
  • Connection: thread or flange
  • pu: max. 4 bar
  • pdo: 18 to 550 mbar
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03151138
JSAV 80F50/1-0Z
03151138
JSAV 80F50/1-0Z
323401
HPCO JSAV 25R40 280/500mbar
323401
HPCO JSAV 25R40 280/500mbar
323402
HPCO JSAV 40R40 280/500mbar
323402
HPCO JSAV 40R40 280/500mbar
323403
HPCO JSAV 40F40 280/500mbar
323403
HPCO JSAV 40F40 280/500mbar
323406
HPCO JSAV 100F50 300/550mbar
323406
HPCO JSAV 100F50 300/550mbar
323411
HPCO JSAV 25TN/40 280/500mbar
323411
HPCO JSAV 25TN/40 280/500mbar
323412
HPCO JSAV 40TN/40 280/500mbar
323412
HPCO JSAV 40TN/40 280/500mbar
323413
HPCO JSAV 50TA/50 4.35-8 PSI
323413
HPCO JSAV 50TA/50 4.35-8 PSI
323414
HPCO JSAV 80TA/50 4.35-8 PSI
323414
HPCO JSAV 80TA/50 4.35-8 PSI
323415
HPCO JSAV 100TA/50 4.35-8 PSI
323415
HPCO JSAV 100TA/50 4.35-8 PSI