pressure switches and gauges
Kromschroeder DG..C pressure switches for gas
For monitoring gas and air pressures
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Certificates: EU certified, UL listed, FM, AGA approved and EAC, RoHS compliant
- Settings: switching point adjustment via setting dial or factory set
- Medium: Positive pressure: Gas, biogas, air, flue gasses
- Pressure Range: 3 to 500 mbar (1.2 to 144WC)
- Pneumatic Connections:
- Internal 1x or 2x Rp 1/4
- External Rp 1/8 or 1/4
- Contacts/Switching Capacity:
- CE version:
- Siver contacts, 24-250V AC, 0.05-5A
- Gold contacts, 5-250V AC, 0.01-5A
- UL versions:
- Gold contacts, max 30V AC, 0.05A
- Siver contacts, 30-240V AC, 5A
- CE version:
- Electrical connection: 4-Pin plug and socket
- Silicon free
- For available accessories see documentation
Environmental Conditions
- Ambient Temperature Range
- -20 to +70 deg C (CE); -15 to +60 deg C (US versions)
- Enclosure Rating
- IP54 (standard); reduced if plug orientation is downward
Actuation, Control & Motion Characteristics
- Switching Range
- Approximately 3 to 500 mbar (model‑dependent)
- Switching Function
- NO contact or change‑over contact (NO/NC/COM), version‑dependent
Performance Specifications
- Switching Capacity
- Up to 250 VAC, 5 A (varies by model and contact type)
Safety, Protection & Reliability
- Safety Rating
- SIL 1-3, PL a-e, HFT 0 (single), HFT 1 (redundant), EN 13611, EN 1854, Gas Appliances Regulation (EU) 2016/426, UL/FM Approval - DG..CT and DG..CFT versions, AGA Approved, Eurasian Customs Union, cULus Listed, UL 353
- Reset Options
- Manual or automatic depending on model
- Protection Class
- IP54 (with socket), IP00 (AMP plug), IP40 (plug downward)
Overview
- Product Type
- Compact diaphragm pressure switch for gas
Product Overview & Classification
- Primary Function
- Monitoring minimum and/or maximum gas pressure
Applications & Compatibility
- Media Compatibility
- Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
- Hazardous Area Use
- Suitable for Zone 1 and 2 with isolating amplifier
- Applications
- Gas inlet pressure monitoring, low/high pressure protection, fan monitoring
Connections & Interfaces
- Mechanical Connection
- Rp 1/4 in internal/external thread, Rp 1/8 in external thread, valVario attachment
- Electrical Connections
- Tab receptacle (4.8 x 0.8 mm), socket, 4-pin plug with/without socket
Pressure Specifications
- Maximum Inlet Pressure
- 600 mbar (8.5 psig) millibar
Material Specifications
- Material
- PBT plastic (glass fiber reinforced), aluminum lower section
- Diaphragm Material
- NBR (silicone-free)
Electrical Specifications
- Maintenance Interval
- Recommended once per year
Environmental Conditions
- Ambient Temperature Range
- -20 to +70 deg C (CE); -15 to +60 deg C (US versions)
- Enclosure Rating
- IP54 (standard); reduced if plug orientation is downward
Actuation, Control & Motion Characteristics
- Switching Range
- Approximately 3 to 500 mbar (model‑dependent)
- Switching Function
- NO contact or change‑over contact (NO/NC/COM), version‑dependent
Performance Specifications
- Switching Capacity
- Up to 250 VAC, 5 A (varies by model and contact type)
Safety, Protection & Reliability
- Safety Rating
- SIL 1-3, PL a-e, HFT 0 (single), HFT 1 (redundant), EN 13611, EN 1854, Gas Appliances Regulation (EU) 2016/426, UL/FM Approval - DG..CT and DG..CFT versions, AGA Approved, Eurasian Customs Union, cULus Listed, UL 353
- Reset Options
- Manual or automatic depending on model
- Protection Class
- IP54 (with socket), IP00 (AMP plug), IP40 (plug downward)
Overview
- Product Type
- Compact diaphragm pressure switch for gas
Product Overview & Classification
- Primary Function
- Monitoring minimum and/or maximum gas pressure
Applications & Compatibility
- Media Compatibility
- Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
- Hazardous Area Use
- Suitable for Zone 1 and 2 with isolating amplifier
- Applications
- Gas inlet pressure monitoring, low/high pressure protection, fan monitoring
Connections & Interfaces
- Mechanical Connection
- Rp 1/4 in internal/external thread, Rp 1/8 in external thread, valVario attachment
- Electrical Connections
- Tab receptacle (4.8 x 0.8 mm), socket, 4-pin plug with/without socket
Pressure Specifications
- Maximum Inlet Pressure
- 600 mbar (8.5 psig) millibar
Material Specifications
- Material
- PBT plastic (glass fiber reinforced), aluminum lower section
- Diaphragm Material
- NBR (silicone-free)
Electrical Specifications
- Maintenance Interval
- Recommended once per year
- Ambient Temperature Range : -20 to +70 deg C (CE); -15 to +60 deg C (US versions)
- Switching Range : Approximately 3 to 500 mbar (model‑dependent)
- Switching Function : NO contact or change‑over contact (NO/NC/COM), version‑dependent
- Switching Capacity : Up to 250 VAC, 5 A (varies by model and contact type)
- Safety Rating : SIL 1-3, PL a-e, HFT 0 (single), HFT 1 (redundant), EN 13611, EN 1854, Gas Appliances Regulation (EU) 2016/426, UL/FM Approval - DG..CT and DG..CFT versions, AGA Approved, Eurasian Customs Union, cULus Listed, UL 353
- Reset Options : Manual or automatic depending on model
- Protection Class : IP54 (with socket), IP00 (AMP plug), IP40 (plug downward)
- Product Type : Compact diaphragm pressure switch for gas
- Primary Function : Monitoring minimum and/or maximum gas pressure
- Media Compatibility : Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
- Mechanical Connection : Rp 1/4 in internal/external thread, Rp 1/8 in external thread, valVario attachment
- Maximum Inlet Pressure : 600 mbar (8.5 psig) millibar
- Material : PBT plastic (glass fiber reinforced), aluminum lower section
- Maintenance Interval : Recommended once per year
- Hazardous Area Use : Suitable for Zone 1 and 2 with isolating amplifier
- Enclosure Rating : IP54 (standard); reduced if plug orientation is downward
- Electrical Connections : Tab receptacle (4.8 x 0.8 mm), socket, 4-pin plug with/without socket
- Diaphragm Material : NBR (silicone-free)
- Applications : Gas inlet pressure monitoring, low/high pressure protection, fan monitoring
Filters
Please sign in to view part numbers available for purchase based on your account Sign In