pressure switches and gauges
Kromschroeder DL..A pressure switches for air
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Certificates:
- EU certified
- UL listed
- FM, AGA approved and
- EAC, RoHS compliant
- Setting: Switching point adjustment via setting dial
- Medium: Air, flue gas, non aggressive gas
- Range: -1.5 to 150 mbar (0.12 to 20WC)
- Pneumatic connections:
- Tube connections
- CE versions: Rp 1/4, Rp 1/8
- UL versions: 1/4 NPT, 1/8 NPT
- • Contacts:
- CE version:
- Siver contacts, 24-250V AC, 0.05-5A
- Gold contacts, 5-250V AC, 0.01-5A
- UL versions:
- Siver contacts, 30-240V AC, 5A
- Gold contacts, max 30V AC, 0.05A
- CE version:
- Screw terminals, M16x1.5 cable gland
- Screw terminals, 1/2 NPT cable conduit
- Silicon free
- For available accessories see documentation
Metering & Process Capability
- Medium
- Air, flue gas, non‑aggressive gases
Pressure Specifications
- Maximum Inlet/Withstand Pressure
- Up to 30 kPa (model dependent)
- Pressure Type
- Positive, negative, differential
Actuation, Control & Motion Characteristics
- Switching Point Adjustment
- Hand wheel or adjusting screw
- Switching Differential
- Range dependent
- Switching Function
- Switch-on/switch-off/changeover
Environmental Conditions
- Ambient Temperature Range
- -20 to +80 deg C (variant dependent)
- Enclosure Rating
- IP54/IP65 (variant dependent)
Connections & Interfaces
- Electrical Connections
- Screw terminals/plug variants
- Pressure Connection
- Rp 1/4, Rp 1/8 (variant dependent)
Inputs, Outputs & Interface Signals
- Contact Configuration
- SPDT (COM/NO/NC)
Performance Specifications
- Switching Capacity
- Up to 5 A
Material Specifications
- Diaphragm Material
- NBR, silicone‑free
- Material
- Glass‑Fiber Reinforced PBT
System Monitoring, Indication & Status
- Visual Indication
- Pilot lamp/LED (Optional)
Processing & Performance Metrics
- Adjusting Range
- -50 Pa to 15 kPa (model dependent)
Product Overview & Classification
- Product Series
- DL..A
Electrical Specifications
- Rated Voltage
- 12 to 250 VAC/DC
Overview
- Product Type
- Air Pressure Switch
Applications & Compatibility
- Applications
- Fan monitoring, dampers, firing systems
Standards & Certifications
- Approvals
- CE, UL, FM, AGA (variant dependent)
Metering & Process Capability
- Medium
- Air, flue gas, non‑aggressive gases
Pressure Specifications
- Maximum Inlet/Withstand Pressure
- Up to 30 kPa (model dependent)
- Pressure Type
- Positive, negative, differential
Actuation, Control & Motion Characteristics
- Switching Point Adjustment
- Hand wheel or adjusting screw
- Switching Differential
- Range dependent
- Switching Function
- Switch-on/switch-off/changeover
Environmental Conditions
- Ambient Temperature Range
- -20 to +80 deg C (variant dependent)
- Enclosure Rating
- IP54/IP65 (variant dependent)
Connections & Interfaces
- Electrical Connections
- Screw terminals/plug variants
- Pressure Connection
- Rp 1/4, Rp 1/8 (variant dependent)
Inputs, Outputs & Interface Signals
- Contact Configuration
- SPDT (COM/NO/NC)
Performance Specifications
- Switching Capacity
- Up to 5 A
Material Specifications
- Diaphragm Material
- NBR, silicone‑free
- Material
- Glass‑Fiber Reinforced PBT
System Monitoring, Indication & Status
- Visual Indication
- Pilot lamp/LED (Optional)
Processing & Performance Metrics
- Adjusting Range
- -50 Pa to 15 kPa (model dependent)
Product Overview & Classification
- Product Series
- DL..A
Electrical Specifications
- Rated Voltage
- 12 to 250 VAC/DC
Overview
- Product Type
- Air Pressure Switch
Applications & Compatibility
- Applications
- Fan monitoring, dampers, firing systems
Standards & Certifications
- Approvals
- CE, UL, FM, AGA (variant dependent)
- Medium : Air, flue gas, non‑aggressive gases
- Maximum Inlet/Withstand Pressure : Up to 30 kPa (model dependent)
- Switching Point Adjustment : Hand wheel or adjusting screw
- Ambient Temperature Range : -20 to +80 deg C (variant dependent)
- Switching Differential : Range dependent
- Electrical Connections : Screw terminals/plug variants
- Contact Configuration : SPDT (COM/NO/NC)
- Pressure Connection : Rp 1/4, Rp 1/8 (variant dependent)
- Switching Function : Switch-on/switch-off/changeover
- Switching Capacity : Up to 5 A
- Diaphragm Material : NBR, silicone‑free
- Visual Indication : Pilot lamp/LED (Optional)
- Enclosure Rating : IP54/IP65 (variant dependent)
- Adjusting Range : -50 Pa to 15 kPa (model dependent)
- Product Series : DL..A
- Rated Voltage : 12 to 250 VAC/DC
- Pressure Type : Positive, negative, differential
- Product Type : Air Pressure Switch
- Applications : Fan monitoring, dampers, firing systems
- Approvals : CE, UL, FM, AGA (variant dependent)
- Material : Glass‑Fiber Reinforced PBT
Filters
Please sign in to view part numbers available for purchase based on your account Sign In