/content/process/us/en/search.html

pressure switches and gauges

Kromschroeder DL..K pressure switches for air

For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure

Overview
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure

Features & Benefits:
  • Certificates: EU certified, UL listed, FM, AGA approved and EAC, RoHS compliant
  • Setting: Switching point adjustment via setting dial
  • Medium: Air, flue gas, non aggressive gas
  • Range: -1.5 to 150 mbar (0.12 to 20WC)
  • Pneumatic connections:
    • Tube connections:
      • CE versions: Rp 1/4, Rp 1/8
      • UL versions: 1/4 NPT, 1/8 NPT
  • Contacts:
    • CE versions:
      • Siver contacts, 24-250V AC, 0.05-5A
      • Gold contacts, 5-250V AC, 0.01-5A
    • UL versions:
      • Siver contacts, 30-240V AC, 5A
      • Gold contacts, max 30V AC, 0.05A
  • Electrical connection:
    • Screw terminals, M16x1.5 cable gland
    • Screw terminals, 1/2 NPT cable conduit
  • 4-Pin plug and socket
  • Silicon free
  • For available accessories see documentation
More Information:
Specifications

Metering & Process Capability

  • Medium
    • Air, flue gas, non‑aggressive gases

Pressure Specifications

  • Maximum Inlet/Withstand Pressure
    • Up to 5 kPa
  • Pressure Type
    • Positive, negative, differential

Actuation, Control & Motion Characteristics

  • Switching Point Adjustment
    • Hand wheel
  • Switching Differential
    • Range dependent
  • Switching Function
    • Switch-on/switch-off/changeover

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +85 deg C
  • Enclosure Rating
    • IP54

Connections & Interfaces

  • Electrical Connections
    • Screw terminals/AMP plug
  • Pressure Connection
    • Tube connection

Inputs, Outputs & Interface Signals

  • Contact Configuration
    • SPDT (COM/NO/NC)

Performance Specifications

  • Switching Capacity
    • Up to 5 A

Material Specifications

  • Diaphragm Material
    • LSR
  • Material
    • Glass‑Fiber Reinforced PBT

System Monitoring, Indication & Status

  • Visual Indication
    • Pilot lamp/LED (Optional)

Processing & Performance Metrics

  • Adjusting Range
    • 20 to 4000 Pa (model dependent)

Product Overview & Classification

  • Product Series
    • DL..K

Electrical Specifications

  • Rated Voltage
    • 12 to 250 VAC/DC

Overview

  • Product Type
    • Air Pressure Switch

Applications & Compatibility

  • Applications
    • Air‑conditioning, kitchens, filter monitoring

Metering & Process Capability

  • Medium
    • Air, flue gas, non‑aggressive gases

Pressure Specifications

  • Maximum Inlet/Withstand Pressure
    • Up to 5 kPa
  • Pressure Type
    • Positive, negative, differential

Actuation, Control & Motion Characteristics

  • Switching Point Adjustment
    • Hand wheel
  • Switching Differential
    • Range dependent
  • Switching Function
    • Switch-on/switch-off/changeover

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +85 deg C
  • Enclosure Rating
    • IP54

Connections & Interfaces

  • Electrical Connections
    • Screw terminals/AMP plug
  • Pressure Connection
    • Tube connection

Inputs, Outputs & Interface Signals

  • Contact Configuration
    • SPDT (COM/NO/NC)

Performance Specifications

  • Switching Capacity
    • Up to 5 A

Material Specifications

  • Diaphragm Material
    • LSR
  • Material
    • Glass‑Fiber Reinforced PBT

System Monitoring, Indication & Status

  • Visual Indication
    • Pilot lamp/LED (Optional)

Processing & Performance Metrics

  • Adjusting Range
    • 20 to 4000 Pa (model dependent)

Product Overview & Classification

  • Product Series
    • DL..K

Electrical Specifications

  • Rated Voltage
    • 12 to 250 VAC/DC

Overview

  • Product Type
    • Air Pressure Switch

Applications & Compatibility

  • Applications
    • Air‑conditioning, kitchens, filter monitoring
  • Medium : Air, flue gas, non‑aggressive gases
  • Maximum Inlet/Withstand Pressure : Up to 5 kPa
  • Switching Point Adjustment : Hand wheel
  • Ambient Temperature Range : -20 to +85 deg C
  • Switching Differential : Range dependent
  • Electrical Connections : Screw terminals/AMP plug
  • Contact Configuration : SPDT (COM/NO/NC)
  • Pressure Connection : Tube connection
  • Switching Function : Switch-on/switch-off/changeover
  • Switching Capacity : Up to 5 A
  • Diaphragm Material : LSR
  • Visual Indication : Pilot lamp/LED (Optional)
  • Enclosure Rating : IP54
  • Adjusting Range : 20 to 4000 Pa (model dependent)
  • Product Series : DL..K
  • Rated Voltage : 12 to 250 VAC/DC
  • Pressure Type : Positive, negative, differential
  • Product Type : Air Pressure Switch
  • Applications : Air‑conditioning, kitchens, filter monitoring
  • Material : Glass‑Fiber Reinforced PBT
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84444030
SW,PRESS,AIR,DL 2ET 1
KS84444030
SW,PRESS,AIR,DL 2ET 1
KS84444031
SW,PRESS,AIR,DL 2ETG 1
KS84444031
SW,PRESS,AIR,DL 2ETG 1
KS84444040
SW,PRESS,AIR,DL 4ET 1
KS84444040
SW,PRESS,AIR,DL 4ET 1
KS84444041
SW,PRESS,AIR,DL 4ETG 1
KS84444041
SW,PRESS,AIR,DL 4ETG 1
KS84444050
SW,PRESS,AIR,DL 14ET 1
KS84444050
SW,PRESS,AIR,DL 14ET 1
KS84444051
SW,PRESS,AIR,DL 14ETG 1
KS84444051
SW,PRESS,AIR,DL 14ETG 1
KS84444060
SW,PRESS,AIR,DL 35ET 1
KS84444060
SW,PRESS,AIR,DL 35ET 1
KS84444061
SW,PRESS,AIR,DL 35ETG 1
KS84444061
SW,PRESS,AIR,DL 35ETG 1
KS84444570
SW,PRESS,AIR,DL 3,5KT 1
KS84444570
SW,PRESS,AIR,DL 3,5KT 1
KS84444571
SW,PRESS,AIR,DL 3,5KTG 1
KS84444571
SW,PRESS,AIR,DL 3,5KTG 1