pressure switches and gauges
Pressure Indicators PI
Complete selection of pressure indicators for use in combustion systems
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Single range models are available in a 2.5 or 3.5 dial size a 1/4
- NPT connection
- The 2.5 dial size ranges from 0 to 30 psig, and has a brass connection
- The 3.5 dial size ranges from 0 to 100 psig, and comes with a stainless steel connection
- Dual range gauges come in a 2.5 dial size, 1/4 NPT brass connection, and offer measuremens in either w.c. and mm or pisg and kPa
Pressure Specifications
- Pressure Range
- 2-1/2 in Dial Dual Range - 0 to 100 psig
- 2-1/2 in Dial Single Range - 0 to 30 psig
- 3-1/2 in Dial Single Range - 0 to 100 psig
Control, Software & User Interface Specifications
- Display Type
- Analog dial gauge
Connections & Interfaces
- Connections
- 1/4 in NPT Male (all models)
Dimensions & Size Specifications
- Dial Size
- 2-1/2 in, 3-1/2 in
Material Specifications
- Material
- Brass/Stainless Steel Lower
Pressure Specifications
- Pressure Range
- 2-1/2 in Dial Dual Range - 0 to 100 psig
- 2-1/2 in Dial Single Range - 0 to 30 psig
- 3-1/2 in Dial Single Range - 0 to 100 psig
Control, Software & User Interface Specifications
- Display Type
- Analog dial gauge
Connections & Interfaces
- Connections
- 1/4 in NPT Male (all models)
Dimensions & Size Specifications
- Dial Size
- 2-1/2 in, 3-1/2 in
Material Specifications
- Material
- Brass/Stainless Steel Lower
- Pressure Range : 2-1/2 in Dial Dual Range - 0 to 100 psig|2-1/2 in Dial Single Range - 0 to 30 psig|3-1/2 in Dial Single Range - 0 to 100 psig
- Display Type : Analog dial gauge
- Connections : 1/4 in NPT Male (all models)
- Dial Size : 2-1/2 in, 3-1/2 in
- Material : Brass/Stainless Steel Lower
Please sign in to view part numbers available for purchase based on your account Sign In