/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

shutoff valves

Solenoid valves for air VR

Solenoid valves for air for staged control of industrial burners in cold air operating mode.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
Product Replacement: VAA Solenoid valve for air
DISCONTINUED PRODUCT – Solenoid valves for air for staged control of industrial burners in cold air operating mode.
The replacement product is the VAA Solenoid Valves for Air

Features & Benefits:
DN: 25 to 65
  • Connection: thread or flange
  • pu: max. 150 mbar
  • Quick opening, quick closing or slow opening, slow closing
  • Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
  • Electrical connection: terminals or standard plug with socket
  • With flow adjustment. The following versions are available:
  • Valves with position indicator
  • Valves with bypass orifice
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list