/content/process/us/en/search.html

shutoff valves

Solenoid valves for gas VGP

Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, quick opening, quick closing, for gas and air, with socket, EU certified.

Overview
Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, quick opening, quick closing, for gas and air, with socket, EU certified.

Features & Benefits:
  • DN: 10 to 25
  • Connection: thread
  • pu: max. 150 or 200 mbar
  • Quick opening, quick closing
  • Mains voltage: 120 V AC or 230 V AC
  • Electrical connection: rectifier adapter with standard socket or socket with integrated rectifier circuit
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.1% H₂S), Hydrogen, Clean Air

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C
  • Enclosure Rating
    • IP54

Installation & Mounting Specifications

  • Installation Orientation
    • Vertical upright or tilted (not upside down)

Connections & Interfaces

  • Electrical Connections
    • Plug with socket to EN 175301-803

Material Specifications

  • Valve Plate Material
    • Perbunan
  • Valve Body Material
    • Aluminium

Electrical Specifications

  • Maintenance Interval
    • At least once a year; twice for biogas applications
  • Switching Frequency
    • Unlimited
  • Mains Voltage
    • 230 VAC, 120 VAC

Pressure Specifications

  • Inlet Pressure Range
    • 150 to 200 mbar depending on model

Standards & Certifications

  • Safety Class
    • Class A, Group 2 (EN 161)
  • Approvals
    • EN 161:2011+A3:2013, LVD (2014/35/EU), EMC (2014/30/EU), RoHS II & III, GAR (EU 2016/426), UKCA Certification BS EN 161:2011+A3:2013, Australian Gas Association, Approval No.: 5567, Eurasian Customs Union Compliant, REACH Regulation Contains SVHC substances (see REACH Candidate List), China RoHS Compliant with RoHS2 directive

Overview

  • Product Type
    • Solenoid gas safety valves for gas shut‑off and control

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • Quick opening (~0.5 seconds)
  • Closing Time
    • <1 seconds

Dimensions & Size Specifications

  • Valve Sizes
    • DN 10 to 25

Processing & Performance Metrics

  • Duty Cycle
    • 100% duty cycle (continuous operation)

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.1% H₂S), Hydrogen, Clean Air

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C
  • Enclosure Rating
    • IP54

Installation & Mounting Specifications

  • Installation Orientation
    • Vertical upright or tilted (not upside down)

Connections & Interfaces

  • Electrical Connections
    • Plug with socket to EN 175301-803

Material Specifications

  • Valve Plate Material
    • Perbunan
  • Valve Body Material
    • Aluminium

Electrical Specifications

  • Maintenance Interval
    • At least once a year; twice for biogas applications
  • Switching Frequency
    • Unlimited
  • Mains Voltage
    • 230 VAC, 120 VAC

Pressure Specifications

  • Inlet Pressure Range
    • 150 to 200 mbar depending on model

Standards & Certifications

  • Safety Class
    • Class A, Group 2 (EN 161)
  • Approvals
    • EN 161:2011+A3:2013, LVD (2014/35/EU), EMC (2014/30/EU), RoHS II & III, GAR (EU 2016/426), UKCA Certification BS EN 161:2011+A3:2013, Australian Gas Association, Approval No.: 5567, Eurasian Customs Union Compliant, REACH Regulation Contains SVHC substances (see REACH Candidate List), China RoHS Compliant with RoHS2 directive

Overview

  • Product Type
    • Solenoid gas safety valves for gas shut‑off and control

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • Quick opening (~0.5 seconds)
  • Closing Time
    • <1 seconds

Dimensions & Size Specifications

  • Valve Sizes
    • DN 10 to 25

Processing & Performance Metrics

  • Duty Cycle
    • 100% duty cycle (continuous operation)
  • Gas Type : Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.1% H₂S), Hydrogen, Clean Air
  • Storage Temperature Range : -20 to +40 deg C
  • Ambient Temperature Range : -20 to +60 deg C
  • Installation Orientation : Vertical upright or tilted (not upside down)
  • Electrical Connections : Plug with socket to EN 175301-803
  • Valve Plate Material : Perbunan
  • Maintenance Interval : At least once a year; twice for biogas applications
  • Inlet Pressure Range : 150 to 200 mbar depending on model
  • Valve Body Material : Aluminium
  • Switching Frequency : Unlimited
  • Enclosure Rating : IP54
  • Mains Voltage : 230 VAC, 120 VAC
  • Safety Class : Class A, Group 2 (EN 161)
  • Product Type : Solenoid gas safety valves for gas shut‑off and control
  • Opening Time : Quick opening (~0.5 seconds)
  • Closing Time : <1 seconds
  • Valve Sizes : DN 10 to 25
  • Duty Cycle : 100% duty cycle (continuous operation)
  • Approvals : EN 161:2011+A3:2013, LVD (2014/35/EU), EMC (2014/30/EU), RoHS II & III, GAR (EU 2016/426), UKCA Certification BS EN 161:2011+A3:2013, Australian Gas Association, Approval No.: 5567, Eurasian Customs Union Compliant, REACH Regulation Contains SVHC substances (see REACH Candidate List), China RoHS Compliant with RoHS2 directive
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS85293101
VGP 10R02W6Z
KS85293101
VGP 10R02W6Z
KS85293104
VGP 10R02W6
KS85293104
VGP 10R02W6
KS85293105
VGP 10R02W5
KS85293105
VGP 10R02W5
KS85293300
VGP 10R02Q6
KS85293300
VGP 10R02Q6
KS85293302
VGP 10R02Q5
KS85293302
VGP 10R02Q5
KS85294101
VGP 15R02W6
KS85294101
VGP 15R02W6
KS85294103
VGP 15R02W6Z
KS85294103
VGP 15R02W6Z
KS85294110
VGP 15R02W7
KS85294110
VGP 15R02W7
KS85294111
VGP 15R02W5
KS85294111
VGP 15R02W5
KS85294300
VGP 15R02Q6
KS85294300
VGP 15R02Q6