smartlink smartfire
SMARTLINK® Meter
SMARTLINK® METER is a rugged, industrial instrument for use with natural gas and air.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Precise, repeatable mass flow measurement for fuel, air and combustion streams
- Displays instantaneous standard rate and totalized flow without calculations
- Advanced calibration extends accuracy over wider ranges of fluid temperatures
- Thermal mass flow technology provides reliable measurements with no moving parts
- Provides excellent accuracy over a wide turndown range
- Redundancy and an alarm output for “on-line” self-checking and fail-safe operation
- Monitors, displays, and outputs air/fuel ratio when two meters are electrically “linked”
- Viewable flow totalizer without batteries or external equipment
- In-line flow body incorporates conditioning screens to reduce straight-run piping requirements, eliminating many installation problems common to insertion type meters
- Large, convenient local display for ease of use. No PC or other interface necessary for configuration and operation
- Fail-safe alarm, limit and analog outputs for easy integration into PLC or DCS systems
- Factory Mutual (FM) approved for Hazardous Locations, Class I, II Division 2, Groups A, B, C, D, E, F, G and Class I, Zone 2, Group IIC
Alarms, Status & Diagnostics
- Alarm Signaling
- NAMUR‑43 compatible 21.5 mA alarm output (configurable)
Material Specifications
- Wetted Materials
- Probe: 316 SS; Flow body: Carbon Steel; Screens: 316 Stainless Steel
Temperature Control/Measurement
- Temperature Accuracy
- ±0.5 deg C
Dimensions & Size Specifications
- Sizes
- Natural Gas Models - 2, 3, 4, 6 in nominal sizes, Air Models - 8, 12, 16, 20, 24, 28 in nominal sizes
Processing & Performance Metrics
- Response Time
- 1 to 2 seconds to 63% of final value millisecond
- 5 to 10 seconds to 95% millisecond
- Flow Turndown
- 50:1
Inputs, Outputs & Signal Interfaces
- Relay Outputs
- Three fail‑safe solid‑state relay drive outputs (Test, Alarm, Limit)
- Analog Outputs
- Two isolated 4 to 20 mA outputs (Flow, Ratio or Temperature)
- Analog Inputs
- One 4 to 20 mA input for external meter (ratio calculation)
Overview
- Product Type
- SMARTLINK® METER Digital Self‑checking Thermal Mass Flow Meter
- Models
- Air: 0800 SLM (8 in), 1200 SLM (12 in), 1600 SLM (16 in), 2000 SLM (20 in), 2400 SLM (24 in), 2800 SLM (28 in)
- Natural Gas: 0200 SLM (2 in), 0300 SLM (3 in), 0400 SLM (4 in), 0600 SLM (6 in)
Fuel, Gas & Media Specifications
- Process Fluids
- Natural Gas, Air
Electrical Specifications
- Power Supply
- 24 VDC standard
- Optional 115/230 VAC (50/60 Hz)
Control, Software & User Interface Specifications
- Local Display
- 4‑line x 20‑character LCD with membrane keypad
Standards & Certifications
- Hazardous Location Approvals
- FM Approved: Class I and II Div 2; Class I Zone 2; ATEX/IECEx/UKCA
- Approvals
- FM Class I, Div 2; Class I, Zone 2 IIC; Class II/III Div 1/2; ATEX II 3 G/D; UKCA; KCs (KTL); CCC; IP66
Fluid/Media/Component Temperatures
- Fluid Temperature Range
- -40 to +100 deg C
Performance, Flow & Capacity
- Flow Accuracy
- <±2% additional installed error
- ±2% of reading over 5%-100% of flow range (20:1 turndown) [calibration stand]
Environmental Conditions
- Enclosure Rating
- IP66/NEMA 4X, 12, and 13
- Ambient Temperature Range
- -40 to +70 deg C (measurement)
- LCD viewing -20 to +50 deg C
Applications & Compatibility
- Applications
- Combustion air and gas flow measurement, air/fuel ratio monitoring, fuel usage tracking, emissions optimization
Alarms, Diagnostics & Monitoring
- Alarm and Event Logging
- On‑board alarm, limit indication, and event log
Alarms, Status & Diagnostics
- Alarm Signaling
- NAMUR‑43 compatible 21.5 mA alarm output (configurable)
Material Specifications
- Wetted Materials
- Probe: 316 SS; Flow body: Carbon Steel; Screens: 316 Stainless Steel
Temperature Control/Measurement
- Temperature Accuracy
- ±0.5 deg C
Dimensions & Size Specifications
- Sizes
- Natural Gas Models - 2, 3, 4, 6 in nominal sizes, Air Models - 8, 12, 16, 20, 24, 28 in nominal sizes
Processing & Performance Metrics
- Response Time
- 1 to 2 seconds to 63% of final value millisecond
- 5 to 10 seconds to 95% millisecond
- Flow Turndown
- 50:1
Inputs, Outputs & Signal Interfaces
- Relay Outputs
- Three fail‑safe solid‑state relay drive outputs (Test, Alarm, Limit)
- Analog Outputs
- Two isolated 4 to 20 mA outputs (Flow, Ratio or Temperature)
- Analog Inputs
- One 4 to 20 mA input for external meter (ratio calculation)
Overview
- Product Type
- SMARTLINK® METER Digital Self‑checking Thermal Mass Flow Meter
- Models
- Air: 0800 SLM (8 in), 1200 SLM (12 in), 1600 SLM (16 in), 2000 SLM (20 in), 2400 SLM (24 in), 2800 SLM (28 in)
- Natural Gas: 0200 SLM (2 in), 0300 SLM (3 in), 0400 SLM (4 in), 0600 SLM (6 in)
Fuel, Gas & Media Specifications
- Process Fluids
- Natural Gas, Air
Electrical Specifications
- Power Supply
- 24 VDC standard
- Optional 115/230 VAC (50/60 Hz)
Control, Software & User Interface Specifications
- Local Display
- 4‑line x 20‑character LCD with membrane keypad
Standards & Certifications
- Hazardous Location Approvals
- FM Approved: Class I and II Div 2; Class I Zone 2; ATEX/IECEx/UKCA
- Approvals
- FM Class I, Div 2; Class I, Zone 2 IIC; Class II/III Div 1/2; ATEX II 3 G/D; UKCA; KCs (KTL); CCC; IP66
Fluid/Media/Component Temperatures
- Fluid Temperature Range
- -40 to +100 deg C
Performance, Flow & Capacity
- Flow Accuracy
- <±2% additional installed error
- ±2% of reading over 5%-100% of flow range (20:1 turndown) [calibration stand]
Environmental Conditions
- Enclosure Rating
- IP66/NEMA 4X, 12, and 13
- Ambient Temperature Range
- -40 to +70 deg C (measurement)
- LCD viewing -20 to +50 deg C
Applications & Compatibility
- Applications
- Combustion air and gas flow measurement, air/fuel ratio monitoring, fuel usage tracking, emissions optimization
Alarms, Diagnostics & Monitoring
- Alarm and Event Logging
- On‑board alarm, limit indication, and event log
- Alarm Signaling : NAMUR‑43 compatible 21.5 mA alarm output (configurable)
- Wetted Materials : Probe: 316 SS; Flow body: Carbon Steel; Screens: 316 Stainless Steel
- Temperature Accuracy : ±0.5 deg C
- Sizes : Natural Gas Models - 2, 3, 4, 6 in nominal sizes, Air Models - 8, 12, 16, 20, 24, 28 in nominal sizes
- Response Time : 1 to 2 seconds to 63% of final value millisecond|5 to 10 seconds to 95% millisecond
- Relay Outputs : Three fail‑safe solid‑state relay drive outputs (Test, Alarm, Limit)
- Product Type : SMARTLINK® METER Digital Self‑checking Thermal Mass Flow Meter
- Process Fluids : Natural Gas, Air
- Power Supply : 24 VDC standard|Optional 115/230 VAC (50/60 Hz)
- Models : Air: 0800 SLM (8 in), 1200 SLM (12 in), 1600 SLM (16 in), 2000 SLM (20 in), 2400 SLM (24 in), 2800 SLM (28 in)|Natural Gas: 0200 SLM (2 in), 0300 SLM (3 in), 0400 SLM (4 in), 0600 SLM (6 in)
- Local Display : 4‑line x 20‑character LCD with membrane keypad
- Hazardous Location Approvals : FM Approved: Class I and II Div 2; Class I Zone 2; ATEX/IECEx/UKCA
- Fluid Temperature Range : -40 to +100 deg C
- Flow Turndown : 50:1
- Flow Accuracy : <±2% additional installed error|±2% of reading over 5%-100% of flow range (20:1 turndown) [calibration stand]
- Enclosure Rating : IP66/NEMA 4X, 12, and 13
- Approvals : FM Class I, Div 2; Class I, Zone 2 IIC; Class II/III Div 1/2; ATEX II 3 G/D; UKCA; KCs (KTL); CCC; IP66
- Applications : Combustion air and gas flow measurement, air/fuel ratio monitoring, fuel usage tracking, emissions optimization
- Analog Outputs : Two isolated 4 to 20 mA outputs (Flow, Ratio or Temperature)
- Analog Inputs : One 4 to 20 mA input for external meter (ratio calculation)
- Ambient Temperature Range : -40 to +70 deg C (measurement)|LCD viewing -20 to +50 deg C
- Alarm and Event Logging : On‑board alarm, limit indication, and event log
Please sign in to view part numbers available for purchase based on your account Sign In