/content/process/us/en/search.html

smartlink smartfire

SMARTLINK® Meter

SMARTLINK® METER is a rugged, industrial instrument for use with natural gas and air.

Overview
SMARTLINK® METER is a highly accurate and repeatable mass flow meter well suited for monitoring fuel and air. The meter is built with a rugged NEMA 4X (IP66) enclosure for industrial applications. The design is based on a well established thermal mass flow sensing principle and innovative electronics that provide many self-checking functions to ensure measurement integrity. The meter uses a constant temperature differential (ΔT) technique with two matched, platinum RTD (Resistive Temperature Device) elements in a rugged, stainless probe assembly. One RTD measures fluid temperature and an “intelligent” bridge circuit heats the second RTD element, maintaining a constant temperature differential above the temperature of the process fluid. Based on the amount of power delivered to the heated element, the precise mass flow rate is established by the on-board microprocessor. The highly integrated sensor probe and electronic design permits fully automated factory calibration, providing every manufactured unit with out-of-the-box measurement accuracy. SMARTLINK® METER incorporates an input/output (I/O) module with analog 4-20mA current loops for monitoring flow and air/fuel ratio or fluid temperature. A redundant system design is employed for “on-line” flow meter test functions and fail-safe alarm, limit, and test status indication. A liquid crystal display (LCD) and a membrane switch keypad provide easy meter configuration and local viewing of meter status. Each unit is calibrated for air or natural gas and includes an “in-line” flow body that conditions the fluid velocity profile and sets the depth of the probe assembly for proper measurement in the flow stream.

Features & Benefits:
  • Precise, repeatable mass flow measurement for fuel, air and combustion streams
  • Displays instantaneous standard rate and totalized flow without calculations
  • Advanced calibration extends accuracy over wider ranges of fluid temperatures
  • Thermal mass flow technology provides reliable measurements with no moving parts
  • Provides excellent accuracy over a wide turndown range
  • Redundancy and an alarm output for “on-line” self-checking and fail-safe operation
  • Monitors, displays, and outputs air/fuel ratio when two meters are electrically “linked”
  • Viewable flow totalizer without batteries or external equipment
  • In-line flow body incorporates conditioning screens to reduce straight-run piping requirements, eliminating many installation problems common to insertion type meters
  • Large, convenient local display for ease of use. No PC or other interface necessary for configuration and operation
  • Fail-safe alarm, limit and analog outputs for easy integration into PLC or DCS systems
  • Factory Mutual (FM) approved for Hazardous Locations, Class I, II Division 2, Groups A, B, C, D, E, F, G and Class I, Zone 2, Group IIC
Specifications

Dimensions & Size Specifications

  • Sizes
    • Natural Gas Models - 2, 3, 4, 6 in nominal sizes, Air Models - 8, 12, 16, 20, 24, 28 in nominal sizes

Standards & Certifications

  • Hazardous Location Approvals
    • FM Approved: Class I and II Div 2; Class I Zone 2; ATEX/IECEx/UKCA
  • Approvals
    • FM Class I, Div 2; Class I, Zone 2 IIC; Class II/III Div 1/2; ATEX II 3 G/D; UKCA; KCs (KTL); CCC; IP66

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +70 deg C (measurement)
    • LCD viewing -20 to +50 deg C
  • Enclosure Rating
    • IP66/NEMA 4X, 12, and 13

Fluid/Media/Component Temperatures

  • Fluid Temperature Range
    • -40 to +100 deg C

Alarms, Diagnostics & Monitoring

  • Alarm and Event Logging
    • On‑board alarm, limit indication, and event log

Temperature Control/Measurement

  • Temperature Accuracy
    • ±0.5 deg C

Material Specifications

  • Wetted Materials
    • Probe: 316 SS; Flow body: Carbon Steel; Screens: 316 Stainless Steel

Alarms, Status & Diagnostics

  • Alarm Signaling
    • NAMUR‑43 compatible 21.5 mA alarm output (configurable)

Fuel, Gas & Media Specifications

  • Process Fluids
    • Natural Gas, Air

Inputs, Outputs & Signal Interfaces

  • Analog Outputs
    • Two isolated 4 to 20 mA outputs (Flow, Ratio or Temperature)
  • Relay Outputs
    • Three fail‑safe solid‑state relay drive outputs (Test, Alarm, Limit)
  • Analog Inputs
    • One 4 to 20 mA input for external meter (ratio calculation)

Control, Software & User Interface Specifications

  • Local Display
    • 4‑line x 20‑character LCD with membrane keypad

Processing & Performance Metrics

  • Flow Turndown
    • 50:1

Performance, Flow & Capacity

  • Flow Accuracy
    • <±2% additional installed error
    • ±2% of reading over 5%-100% of flow range (20:1 turndown) [calibration stand]

Overview

  • Product Type
    • SMARTLINK® METER Digital Self‑checking Thermal Mass Flow Meter
  • Models
    • Air: 0800 SLM (8 in), 1200 SLM (12 in), 1600 SLM (16 in), 2000 SLM (20 in), 2400 SLM (24 in), 2800 SLM (28 in)
    • Natural Gas: 0200 SLM (2 in), 0300 SLM (3 in), 0400 SLM (4 in), 0600 SLM (6 in)

Electrical Specifications

  • Power Supply
    • 24 VDC standard
    • Optional 115/230 VAC (50/60 Hz)

Applications & Compatibility

  • Applications
    • Combustion air and gas flow measurement, air/fuel ratio monitoring, fuel usage tracking, emissions optimization

Dimensions & Size Specifications

  • Sizes
    • Natural Gas Models - 2, 3, 4, 6 in nominal sizes, Air Models - 8, 12, 16, 20, 24, 28 in nominal sizes

Standards & Certifications

  • Hazardous Location Approvals
    • FM Approved: Class I and II Div 2; Class I Zone 2; ATEX/IECEx/UKCA
  • Approvals
    • FM Class I, Div 2; Class I, Zone 2 IIC; Class II/III Div 1/2; ATEX II 3 G/D; UKCA; KCs (KTL); CCC; IP66

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +70 deg C (measurement)
    • LCD viewing -20 to +50 deg C
  • Enclosure Rating
    • IP66/NEMA 4X, 12, and 13

Fluid/Media/Component Temperatures

  • Fluid Temperature Range
    • -40 to +100 deg C

Alarms, Diagnostics & Monitoring

  • Alarm and Event Logging
    • On‑board alarm, limit indication, and event log

Temperature Control/Measurement

  • Temperature Accuracy
    • ±0.5 deg C

Material Specifications

  • Wetted Materials
    • Probe: 316 SS; Flow body: Carbon Steel; Screens: 316 Stainless Steel

Alarms, Status & Diagnostics

  • Alarm Signaling
    • NAMUR‑43 compatible 21.5 mA alarm output (configurable)

Fuel, Gas & Media Specifications

  • Process Fluids
    • Natural Gas, Air

Inputs, Outputs & Signal Interfaces

  • Analog Outputs
    • Two isolated 4 to 20 mA outputs (Flow, Ratio or Temperature)
  • Relay Outputs
    • Three fail‑safe solid‑state relay drive outputs (Test, Alarm, Limit)
  • Analog Inputs
    • One 4 to 20 mA input for external meter (ratio calculation)

Control, Software & User Interface Specifications

  • Local Display
    • 4‑line x 20‑character LCD with membrane keypad

Processing & Performance Metrics

  • Flow Turndown
    • 50:1

Performance, Flow & Capacity

  • Flow Accuracy
    • <±2% additional installed error
    • ±2% of reading over 5%-100% of flow range (20:1 turndown) [calibration stand]

Overview

  • Product Type
    • SMARTLINK® METER Digital Self‑checking Thermal Mass Flow Meter
  • Models
    • Air: 0800 SLM (8 in), 1200 SLM (12 in), 1600 SLM (16 in), 2000 SLM (20 in), 2400 SLM (24 in), 2800 SLM (28 in)
    • Natural Gas: 0200 SLM (2 in), 0300 SLM (3 in), 0400 SLM (4 in), 0600 SLM (6 in)

Electrical Specifications

  • Power Supply
    • 24 VDC standard
    • Optional 115/230 VAC (50/60 Hz)

Applications & Compatibility

  • Applications
    • Combustion air and gas flow measurement, air/fuel ratio monitoring, fuel usage tracking, emissions optimization
  • Sizes : Natural Gas Models - 2, 3, 4, 6 in nominal sizes, Air Models - 8, 12, 16, 20, 24, 28 in nominal sizes
  • Hazardous Location Approvals : FM Approved: Class I and II Div 2; Class I Zone 2; ATEX/IECEx/UKCA
  • Ambient Temperature Range : -40 to +70 deg C (measurement)|LCD viewing -20 to +50 deg C
  • Fluid Temperature Range : -40 to +100 deg C
  • Alarm and Event Logging : On‑board alarm, limit indication, and event log
  • Temperature Accuracy : ±0.5 deg C
  • Wetted Materials : Probe: 316 SS; Flow body: Carbon Steel; Screens: 316 Stainless Steel
  • Enclosure Rating : IP66/NEMA 4X, 12, and 13
  • Alarm Signaling : NAMUR‑43 compatible 21.5 mA alarm output (configurable)
  • Process Fluids : Natural Gas, Air
  • Analog Outputs : Two isolated 4 to 20 mA outputs (Flow, Ratio or Temperature)
  • Relay Outputs : Three fail‑safe solid‑state relay drive outputs (Test, Alarm, Limit)
  • Local Display : 4‑line x 20‑character LCD with membrane keypad
  • Flow Turndown : 50:1
  • Flow Accuracy : <±2% additional installed error|±2% of reading over 5%-100% of flow range (20:1 turndown) [calibration stand]
  • Analog Inputs : One 4 to 20 mA input for external meter (ratio calculation)
  • Product Type : SMARTLINK® METER Digital Self‑checking Thermal Mass Flow Meter
  • Power Supply : 24 VDC standard|Optional 115/230 VAC (50/60 Hz)
  • Applications : Combustion air and gas flow measurement, air/fuel ratio monitoring, fuel usage tracking, emissions optimization
  • Approvals : FM Class I, Div 2; Class I, Zone 2 IIC; Class II/III Div 1/2; ATEX II 3 G/D; UKCA; KCs (KTL); CCC; IP66
  • Models : Air: 0800 SLM (8 in), 1200 SLM (12 in), 1600 SLM (16 in), 2000 SLM (20 in), 2400 SLM (24 in), 2800 SLM (28 in)|Natural Gas: 0200 SLM (2 in), 0300 SLM (3 in), 0400 SLM (4 in), 0600 SLM (6 in)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list