valvario valves
VAN magnetic relief valves
For gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- DN: 15 to 40/32
- Connection: thread
- pu: max. 200 or 1000 mbar
- Quick opening, quick closing
- Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
- Electrical connection: terminals or standard plug with socket
- Valves with position indicator
- Valves for biologically produced methane
Dimensions & Size Specifications
- Sizes
- DN 10 to 50
Environmental Conditions
- Ambient Temperature Range
- -20 to +50 deg C (-4 to +122 deg F)
- Enclosure Rating
- IP65
Installation & Mounting Specifications
- Installation Orientation
- Vertical or horizontal (not upside-down), 20 mm minimum clearance
Actuation, Valve & Motion Control Specifications
- Position Switch Options
- VAN..S (AC 12-250 V), VAN..G (DC 12-30 V) with visual indicator
- Valve Housing
- Aluminium body, NBR valve seal
- Opening Time
- Quick Closing <1 seconds
- Closing Time
- Quick Opening
Connections & Interfaces
- Electrical Connections
- M20 X 1.5 Cable Gland or En 175301-803 Plug
- Connection Type
- Rp (ISO 7‑1), NPT (ANSI/ASME)
Electrical Specifications
- Maintenance Interval
- Once per year; twice per year for biogas
- Switching Frequency
- Max. 15/min
- Voltage Rating
- 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
Pressure Specifications
- Inlet Pressure Range
- 500 mbar (7 psig)
Storage/Transport Temperatures
- Storage Temperature
- -20 to +40 deg C (-4 to +104 deg F)
Control, Logic & System Behavior
- Operating Modes
- Open when de‑energized; closes when energized (blue LED ON)
Safety, Protection & Reliability
- Leakage Rating
- ≤ 500 cm³/h (0.132 gal/h)
Alarms, Status & Diagnostics
- LED Indicator
- Blue LED shows energized/closed state
Applications & Compatibility
- Applications
- Monitoring gas valves for tightness
- Purging excess or leakage gas
- Suitable for industrial gas systems and hydrogen applications
- Used with VAS valves, tightness control systems, kilns, furnaces, annealing processes
Processing & Performance Metrics
- Duty Cycle
- 100%
Standards & Certifications
- Approvals
- CE, UKCA, AGA, Eurasian CU, RoHS II/III, REACH
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LPG, Biogas (≤0.1% H₂S), Hydrogen, Clean Dry Air
Dimensions & Size Specifications
- Sizes
- DN 10 to 50
Environmental Conditions
- Ambient Temperature Range
- -20 to +50 deg C (-4 to +122 deg F)
- Enclosure Rating
- IP65
Installation & Mounting Specifications
- Installation Orientation
- Vertical or horizontal (not upside-down), 20 mm minimum clearance
Actuation, Valve & Motion Control Specifications
- Position Switch Options
- VAN..S (AC 12-250 V), VAN..G (DC 12-30 V) with visual indicator
- Valve Housing
- Aluminium body, NBR valve seal
- Opening Time
- Quick Closing <1 seconds
- Closing Time
- Quick Opening
Connections & Interfaces
- Electrical Connections
- M20 X 1.5 Cable Gland or En 175301-803 Plug
- Connection Type
- Rp (ISO 7‑1), NPT (ANSI/ASME)
Electrical Specifications
- Maintenance Interval
- Once per year; twice per year for biogas
- Switching Frequency
- Max. 15/min
- Voltage Rating
- 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
Pressure Specifications
- Inlet Pressure Range
- 500 mbar (7 psig)
Storage/Transport Temperatures
- Storage Temperature
- -20 to +40 deg C (-4 to +104 deg F)
Control, Logic & System Behavior
- Operating Modes
- Open when de‑energized; closes when energized (blue LED ON)
Safety, Protection & Reliability
- Leakage Rating
- ≤ 500 cm³/h (0.132 gal/h)
Alarms, Status & Diagnostics
- LED Indicator
- Blue LED shows energized/closed state
Applications & Compatibility
- Applications
- Monitoring gas valves for tightness
- Purging excess or leakage gas
- Suitable for industrial gas systems and hydrogen applications
- Used with VAS valves, tightness control systems, kilns, furnaces, annealing processes
Processing & Performance Metrics
- Duty Cycle
- 100%
Standards & Certifications
- Approvals
- CE, UKCA, AGA, Eurasian CU, RoHS II/III, REACH
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LPG, Biogas (≤0.1% H₂S), Hydrogen, Clean Dry Air
- Sizes : DN 10 to 50
- Ambient Temperature Range : -20 to +50 deg C (-4 to +122 deg F)
- Installation Orientation : Vertical or horizontal (not upside-down), 20 mm minimum clearance
- Position Switch Options : VAN..S (AC 12-250 V), VAN..G (DC 12-30 V) with visual indicator
- Electrical Connections : M20 X 1.5 Cable Gland or En 175301-803 Plug
- Maintenance Interval : Once per year; twice per year for biogas
- Inlet Pressure Range : 500 mbar (7 psig)
- Switching Frequency : Max. 15/min
- Storage Temperature : -20 to +40 deg C (-4 to +104 deg F)
- Enclosure Rating : IP65
- Operating Modes : Open when de‑energized; closes when energized (blue LED ON)
- Connection Type : Rp (ISO 7‑1), NPT (ANSI/ASME)
- Voltage Rating : 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
- Leakage Rating : ≤ 500 cm³/h (0.132 gal/h)
- Valve Housing : Aluminium body, NBR valve seal
- LED Indicator : Blue LED shows energized/closed state
- Opening Time : Quick Closing <1 seconds
- Closing Time : Quick Opening
- Applications : Monitoring gas valves for tightness|Purging excess or leakage gas|Suitable for industrial gas systems and hydrogen applications|Used with VAS valves, tightness control systems, kilns, furnaces, annealing processes
- Duty Cycle : 100%
- Approvals : CE, UKCA, AGA, Eurasian CU, RoHS II/III, REACH
- Gas Type : Natural Gas, LPG, Biogas (≤0.1% H₂S), Hydrogen, Clean Dry Air
Filters
Please sign in to view part numbers available for purchase based on your account Sign In