/content/process/us/en/search.html

gas filters valves and components

HON 911a

HON 911a is a push-button gas valve with service position ‘open’.​

Overview
Features and Benefits:
  • Valve for test and measuring lines
  • Push the button to open the valve. As soon as the button has been released, the valve gets in the 'open'  service position 
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED with HON gas pressure regulators
  • According to DIN EN 334/14382, the push button valve is an integral component of this device
  • SEP design according to PED
  • Max. admissible pressure PS: 100 bar
  • Max. operating pressure pmax: up to 100 bar
  • Valve seat diameter: 14 mm
  • Connection: Pipe connections according to DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 12 mm
  • Test connection: Two screw couplings type 1215 for high-pressure tube DN 2
  • Additional features: 3-way ball valve with negative lap (no closed position during tripping)
Specifications

Applications & Compatibility

  • Applications
    • Test valve for safety shut-off valves. Suitable for non-aggressive gases, other gases on enquiry

Mechanical & Physical Properties

  • Valve Seat Diameter
    • 14 mm

Environmental Conditions

  • Maximum Operating Pressure
    • 100 bar kilopascal

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Technical Specifications

  • Connection Type
    • Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 12 mm

Standards & Certifications

  • Approvals
    • CE Mark with PED, DIN EN 334/14382, SEP Design According to PED

Applications & Compatibility

  • Applications
    • Test valve for safety shut-off valves. Suitable for non-aggressive gases, other gases on enquiry

Mechanical & Physical Properties

  • Valve Seat Diameter
    • 14 mm

Environmental Conditions

  • Maximum Operating Pressure
    • 100 bar kilopascal

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 100 bar

Technical Specifications

  • Connection Type
    • Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 12 mm

Standards & Certifications

  • Approvals
    • CE Mark with PED, DIN EN 334/14382, SEP Design According to PED
  • Applications : Test valve for safety shut-off valves. Suitable for non-aggressive gases, other gases on enquiry
  • Valve Seat Diameter : 14 mm
  • Maximum Operating Pressure : 100 bar kilopascal
  • Maximum Admissible Pressure : 100 bar
  • Connection Type : Pipe Connections according to DIN EN ISO 8434-1 (DIN 2353) for pipe sizes 12 mm
  • Approvals : CE Mark with PED, DIN EN 334/14382, SEP Design According to PED
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON911
Push Button Valve HON 911a
HON911
Push Button Valve HON 911a