/content/process/us/en/search.html

plantcruise by experion

PlantCruise by Experion®

PlantCruise by Experion® is based on Honeywell’s award-winning Experion Process Knowledge System (EPKS) built to efficiently meet the needs of Honeywell users.

Overview
Overview

PlantCruise by Experion® is based Honeywell’s proven Experion Process Knowledge System (PKS) technology and designed to efficiently meet the control system needs of variety of industrial applications. It provides an integrated platform with comprehensive connectivity, advanced HMI and tools, and software enabled solutions delivering operational efficiencies and new business outcomes.

What Is It?

PlantCruise is the perfect platform for users to extend their scope at any time from process control and management to include personnel and assets, and to even integrate the resources of their entire business operations.

PlantCruise offers proven technology with the right agility for greater reliability and advanced control:
  • Provides flexible control platform options based on Series 8 and ControlEdge for improved fit across various industrial applications
  • Includes model-based advanced predictive control technology for loop-control optimization
  • Ensures no “loss of view” of the core process through Experion Direct Connect Station
  • Utilizes Honeywell’s patented Fault Tolerant Ethernet (FTE) capability ensures greater reliability
  • Employs IT-enabled solutions for improved performance and operations (e.g., virtualization, data mobility, remote operations)
  • Changes control process verification for regulatory compliance
  • Simplifies engineering and maintenance functionality
How Does It Work?

PlantCruise by Experion offers an integrated control package based on state-of-the-art controllers and technology, which enable seamless, plant-wide control and improved connectivity. The key features of this solution include:
  • Built-in function blocks and pre-built templates
  • Rich function libraries to easily create control strategies
  • Support for Custom Algorithm Blocks (CABs) and application development to suit industry and application-specific requirements
  • User-friendly tools such as Control Builder, Enhanced Bulk Builder, Quick Builder, Smart Reporting and HMIWeb Solution Pack
  • Simple Human Machine Interface (HMI) including Abnormal Situation Management (ASM®) Consortium-compliant displays
  • Alarm management tools such as alarm shelving, alarming tracker, and dynamic alarm suppression
These features make PlantCruise quick to implement, effortless to use and easy to maintain. Users can greatly reduce the time required to engineer controls and displays, configure reports, and build interfaces. In addition, PlantCruise makes it easier for operators to run the plant by giving them the information they need to make timely decisions without cluttering their view of the process.

What Problems Does It Solve?

PlantCruise by Experion is a proven Distributed Control System (DCS) leveraging the Experion PKS system, which is purpose-built to fit users’ applications and is easy-to-use and configure. This system enables users to:
  • Maximize uptime and improve plant reliability and efficiency
  • Enhance operator effectiveness through alarm management and displays
  • Ensure data integrity and integration with business applications for optimized performance
  • Scale the system to meet expanded or future requirements
  • Remove process bottlenecks by integrating data, processes, and workflows
  • Improve equipment and process monitoring, and optimize production against feed and energy costs
Specifications

Others

  • Ambient Temperature Range
    • External: 0 to 50 deg C
    • Internal : 0 to 60 deg C
  • Standards
    • CE Conformity
    • EAC
    • IECEx
    • RCM
    • UKCA
  • Relative Humidity
    • 5 to 95% RH, Non-Condensing
  • Rate of Change Temperature
    • <=1 deg C/min
  • Mechanical Shock
    • Terminal Peak Sawtooth Waveform 4g max at 25 ms
  • Corrosives
    • G3
  • Barometric Pressure Altitude
    • -300 to +3000 m

Others

  • Ambient Temperature Range
    • External: 0 to 50 deg C
    • Internal : 0 to 60 deg C
  • Standards
    • CE Conformity
    • EAC
    • IECEx
    • RCM
    • UKCA
  • Relative Humidity
    • 5 to 95% RH, Non-Condensing
  • Rate of Change Temperature
    • <=1 deg C/min
  • Mechanical Shock
    • Terminal Peak Sawtooth Waveform 4g max at 25 ms
  • Corrosives
    • G3
  • Barometric Pressure Altitude
    • -300 to +3000 m
  • Ambient Temperature Range : External: 0 to 50 deg C|Internal : 0 to 60 deg C
  • Standards : CE Conformity|EAC|IECEx|RCM|UKCA
  • Relative Humidity : 5 to 95% RH, Non-Condensing
  • Rate of Change Temperature : <=1 deg C/min
  • Mechanical Shock : Terminal Peak Sawtooth Waveform 4g max at 25 ms
  • Corrosives : G3
  • Barometric Pressure Altitude : -300 to +3000 m
eBook
Name
Description
File Size
Date
Size
Five-Features-fora-PerfectFit DCS-PlantCruise
application/pdf 2.01 MB
8/1/2021
2.01 MB
Technical Note
Name
Description
File Size
Date
Size
UOC Specification for Experion LX-PC R530
application/pdf 1.25 MB
12/26/2024
1.25 MB
Technical Information – PlantCruise by Experion HMI
application/pdf 1.01 MB
12/26/2024
1.01 MB
Series 8 Controller and I/O Specification
application/pdf 901.26 KB
12/26/2024
901.26 KB
Series 8 Controller and I/O Specifications, S803-150-520
application/pdf 730.58 KB
4/6/2022
730.58 KB
PlantCruise HMI Specifications, CV03-200-520
application/pdf 896.72 KB
4/6/2022
896.72 KB
PlantCruise UOC Specifications, CV03-370-UOC-V3.0’
application/pdf 1.08 MB
4/6/2022
1.08 MB
Application Note
Name
Description
File Size
Date
Size
PlantCruise SmartLine Integration Solution Note
application/pdf 327.08 KB
8/1/2021
327.08 KB
PlantCruise Batch Controller Solution Note
application/pdf 206.46 KB
8/1/2021
206.46 KB
PlantCruise Power SolutionNote
application/pdf 322.67 KB
7/31/2021
322.67 KB
PlantCruise or Pharmaceutical Operations SolutionNote
application/pdf 1.88 MB
7/31/2021
1.88 MB
PlantCruise For Specialty Chemical SolutionNote
application/pdf 297.35 KB
7/31/2021
297.35 KB
Brochure
Name
Description
File Size
Date
Size
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
PlantCruise by Experion-Brochure
application/pdf 2.13 MB
8/1/2021
2.13 MB
Improving Performance Power Plants Brochure
application/pdf 4.35 MB
8/1/2021
4.35 MB
White Paper
Name
Description
File Size
Date
Size
The Perils of a Do-it-Yourself (DIY) Distributed Control System. Tim Sweet and Bill Stevens, Honeywell Process Solutions
application/pdf 341.57 KB
8/1/2021
341.57 KB
Driving profitability in specialty chemical manufacturing with perfect-fit control Solution. PlantCruise by Experion - Your control solution partner for greater process efficiency, batch repeatability, production flexibility, and agility
application/pdf 835.76 KB
8/1/2021
835.76 KB
Distributed control systems: adapting to the realities of today's manufacturing. How DCS Technology evolved into a scalable automation solution.
application/pdf 776.1 KB
8/1/2021
776.1 KB
Brief
Name
Description
File Size
Date
Size
PlantCruise ProfitLoop PIN
application/pdf 192.08 KB
7/31/2021
192.08 KB
PIN PlantCruise FoundationFieldbus
application/pdf 538 KB
8/1/2021
538 KB
PIN C300 PlantCruise
application/pdf 233.44 KB
8/1/2021
233.44 KB
PlantCruise Series8 PIN
application/pdf 357.72 KB
7/31/2021
357.72 KB
PIN FTE PlantCruise
application/pdf 219.77 KB
8/1/2021
219.77 KB
PIN PlantCruise QVCS
application/pdf 264.85 KB
8/1/2021
264.85 KB
PIN BatchManager PlantCruise
application/pdf 289.13 KB
7/31/2021
289.13 KB
PIN PlantCruise CAB
application/pdf 228.25 KB
8/1/2021
228.25 KB
PIN Procedural Ops PlantCruise
application/pdf 332.75 KB
7/31/2021
332.75 KB
PIN PlantCruise Virtualization
application/pdf 274.01 KB
7/31/2021
274.01 KB
Case Study
Name
Description
File Size
Date
Size
Mining company accelerates startup, increases production/revenue and reduces costs with PlantCruise distributed control solution.
application/pdf 169.97 KB
8/1/2021
169.97 KB
Sweet results for Nirani Sugar Industries with PlantCruise by Experion.
application/pdf 412.77 KB
8/1/2021
412.77 KB
PlantCruise-CaseStudy-TiangHong
application/pdf 443.45 KB
8/1/2021
443.45 KB
Name
Description
File Size
Date
Size
UOC Specification for Experion LX-PC R530
application/pdf 1.25 MB
12/26/2024
1.25 MB
PlantCruise SmartLine Integration Solution Note
application/pdf 327.08 KB
8/1/2021
327.08 KB
The Perils of a Do-it-Yourself (DIY) Distributed Control System. Tim Sweet and Bill Stevens, Honeywell Process Solutions
application/pdf 341.57 KB
8/1/2021
341.57 KB
Driving profitability in specialty chemical manufacturing with perfect-fit control Solution. PlantCruise by Experion - Your control solution partner for greater process efficiency, batch repeatability, production flexibility, and agility
application/pdf 835.76 KB
8/1/2021
835.76 KB
PlantCruise Batch Controller Solution Note
application/pdf 206.46 KB
8/1/2021
206.46 KB
Mining company accelerates startup, increases production/revenue and reduces costs with PlantCruise distributed control solution.
application/pdf 169.97 KB
8/1/2021
169.97 KB
PlantCruise Power SolutionNote
application/pdf 322.67 KB
7/31/2021
322.67 KB
PlantCruise ProfitLoop PIN
application/pdf 192.08 KB
7/31/2021
192.08 KB
PIN PlantCruise FoundationFieldbus
application/pdf 538 KB
8/1/2021
538 KB
Distributed control systems: adapting to the realities of today's manufacturing. How DCS Technology evolved into a scalable automation solution.
application/pdf 776.1 KB
8/1/2021
776.1 KB
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
PlantCruise by Experion-Brochure
application/pdf 2.13 MB
8/1/2021
2.13 MB
Improving Performance Power Plants Brochure
application/pdf 4.35 MB
8/1/2021
4.35 MB
Sweet results for Nirani Sugar Industries with PlantCruise by Experion.
application/pdf 412.77 KB
8/1/2021
412.77 KB
Technical Information – PlantCruise by Experion HMI
application/pdf 1.01 MB
12/26/2024
1.01 MB
Series 8 Controller and I/O Specification
application/pdf 901.26 KB
12/26/2024
901.26 KB
Series 8 Controller and I/O Specifications, S803-150-520
application/pdf 730.58 KB
4/6/2022
730.58 KB
PlantCruise HMI Specifications, CV03-200-520
application/pdf 896.72 KB
4/6/2022
896.72 KB
PIN C300 PlantCruise
application/pdf 233.44 KB
8/1/2021
233.44 KB
PlantCruise Series8 PIN
application/pdf 357.72 KB
7/31/2021
357.72 KB
PIN FTE PlantCruise
application/pdf 219.77 KB
8/1/2021
219.77 KB
PIN PlantCruise QVCS
application/pdf 264.85 KB
8/1/2021
264.85 KB
Five-Features-fora-PerfectFit DCS-PlantCruise
application/pdf 2.01 MB
8/1/2021
2.01 MB
PlantCruise UOC Specifications, CV03-370-UOC-V3.0’
application/pdf 1.08 MB
4/6/2022
1.08 MB
PIN BatchManager PlantCruise
application/pdf 289.13 KB
7/31/2021
289.13 KB
PIN PlantCruise CAB
application/pdf 228.25 KB
8/1/2021
228.25 KB
PIN Procedural Ops PlantCruise
application/pdf 332.75 KB
7/31/2021
332.75 KB
PlantCruise or Pharmaceutical Operations SolutionNote
application/pdf 1.88 MB
7/31/2021
1.88 MB
PIN PlantCruise Virtualization
application/pdf 274.01 KB
7/31/2021
274.01 KB
PlantCruise-CaseStudy-TiangHong
application/pdf 443.45 KB
8/1/2021
443.45 KB
PlantCruise For Specialty Chemical SolutionNote
application/pdf 297.35 KB
7/31/2021
297.35 KB
Name
Description
File Size
Date
Size
Five-Features-fora-PerfectFit DCS-PlantCruise
2.01 MB
8/1/2021
UOC Specification for Experion LX-PC R530
1.25 MB
12/26/2024
Technical Information – PlantCruise by Experion HMI
1.01 MB
12/26/2024
Series 8 Controller and I/O Specification
901.26 KB
12/26/2024
Series 8 Controller and I/O Specifications, S803-150-520
730.58 KB
4/6/2022
PlantCruise HMI Specifications, CV03-200-520
896.72 KB
4/6/2022
PlantCruise UOC Specifications, CV03-370-UOC-V3.0’
1.08 MB
4/6/2022
PlantCruise SmartLine Integration Solution Note
327.08 KB
8/1/2021
PlantCruise Batch Controller Solution Note
206.46 KB
8/1/2021
PlantCruise Power SolutionNote
322.67 KB
7/31/2021
PlantCruise or Pharmaceutical Operations SolutionNote
1.88 MB
7/31/2021
PlantCruise For Specialty Chemical SolutionNote
297.35 KB
7/31/2021
TotalCare Services for Scalable Control Solutions brochure
404.99 KB
4/29/2021
PlantCruise by Experion-Brochure
2.13 MB
8/1/2021
Improving Performance Power Plants Brochure
4.35 MB
8/1/2021
The Perils of a Do-it-Yourself (DIY) Distributed Control System. Tim Sweet and Bill Stevens, Honeywell Process Solutions
341.57 KB
8/1/2021
Driving profitability in specialty chemical manufacturing with perfect-fit control Solution. PlantCruise by Experion - Your control solution partner for greater process efficiency, batch repeatability, production flexibility, and agility
835.76 KB
8/1/2021
Distributed control systems: adapting to the realities of today's manufacturing. How DCS Technology evolved into a scalable automation solution.
776.1 KB
8/1/2021
PlantCruise ProfitLoop PIN
192.08 KB
7/31/2021
PIN PlantCruise FoundationFieldbus
538 KB
8/1/2021
PIN C300 PlantCruise
233.44 KB
8/1/2021
PlantCruise Series8 PIN
357.72 KB
7/31/2021
PIN FTE PlantCruise
219.77 KB
8/1/2021
PIN PlantCruise QVCS
264.85 KB
8/1/2021
PIN BatchManager PlantCruise
289.13 KB
7/31/2021
PIN PlantCruise CAB
228.25 KB
8/1/2021
PIN Procedural Ops PlantCruise
332.75 KB
7/31/2021
PIN PlantCruise Virtualization
274.01 KB
7/31/2021
Mining company accelerates startup, increases production/revenue and reduces costs with PlantCruise distributed control solution.
169.97 KB
8/1/2021
Sweet results for Nirani Sugar Industries with PlantCruise by Experion.
412.77 KB
8/1/2021
PlantCruise-CaseStudy-TiangHong
443.45 KB
8/1/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
51154872
Cabinet Light Assy
51154872
Cabinet Light Assy
51154872-100
SERIES 8 CABINET LIGHT KIT
51154872-100
SERIES 8 CABINET LIGHT KIT
51155506-100
DO (SOURCE) RELAY CABLE ASSEMBLY, 0.5M
51155506-100
DO (SOURCE) RELAY CABLE ASSEMBLY, 0.5M
51155506-101
DO (SOURCE) RELAY CABLE ASSEMBLY, 1.0M
51155506-101
DO (SOURCE) RELAY CABLE ASSEMBLY, 1.0M
51155506-102
DO (SOURCE) RELAY CABLE ASSEMBLY, 2.0M
51155506-102
DO (SOURCE) RELAY CABLE ASSEMBLY, 2.0M
51155506-105
DO (SOURCE) RELAY CABLE ASSEMBLY, 5.0M
51155506-105
DO (SOURCE) RELAY CABLE ASSEMBLY, 5.0M
51155506-110
DO (SOURCE) RELAY CABLE ASSEMBLY, 10.0M
51155506-110
DO (SOURCE) RELAY CABLE ASSEMBLY, 10.0M
51155506-120
DO (SOURCE) RELAY CABLE ASSEMBLY, 20.0M
51155506-120
DO (SOURCE) RELAY CABLE ASSEMBLY, 20.0M
51155506-130
DO (SOURCE) RELAY CABLE ASSEMBLY, 30.0M
51155506-130
DO (SOURCE) RELAY CABLE ASSEMBLY, 30.0M
51155506-140
DO (SOURCE) RELAY CABLE ASSEMBLY, 40.0M
51155506-140
DO (SOURCE) RELAY CABLE ASSEMBLY, 40.0M