/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

modular controllers

ControlEdge™ PCD

ControlEdge™ PCD comes with enhanced cybersecurity and high-level language programming and is compatible with its native PCD3 I/O family.

Overview
Its operating system, which includes all application and communication programs, is signed and encrypted, allowing operators to prevent unauthorized access to the process control system. ControlEdge PCD is programmed according to the IEC 61131-3 industrial standard for application development and supports all languages outlined therein.

What Is It?
ControlEdge PCD is a new generation PLC with modular IO and multiple communication interfaces. It provides a high degree of resilience with CPU redundancy, robustness, reliability and proven design, with more than 30 years of field usage. With its stable cassette construction combined with integrated communication interfaces and numerous expansion options, it is highly versatile. The CPU's generous memory resources allow you to record, monitor, archive and manage data and statuses largely without PC systems. Additionally, it supports an Integrated Web Server for monitoring and control, and an Engineering Tool with a graphical Web Editor for visualization.

How Does It Work?
ControlEdge PCD provides numerous features to suit a wide range of automation needs, such as:

Powerful and Efficient Engineering:
High-level language programming in accordance with IEC 61131-3 provides greater flexibility. It allows access to a large community of developers whose published solutions can be reused with greater ease.

Cyber Security:
Based on the industrial automation standard ANSI ISA 62443 (SL 3/SL 4), its built-in security features ensure a secure connection to the Internet and Cloud, all the while encrypting the transfer and storage of data. Furthermore, it relies on modern role-based user management.

Multi-protocol support in a single controller:
Easy and seamless system integration of up to 14 communication interfaces. Users have full freedom to combine various protocols via Ethernet and serial ports – such as OPC-UA, Web/IT protocols (E-Mail, SMS, HTTPs, MQTT), Modbus, and Profinet. Users can also integrate custom specific protocols by the application program.

Encryption keeps your data safe:
Supports Micro SD cards up to 32GB, providing large storage for user data such as trend logs, alarm and event history, as well as any other information generated during operation. The encrypted file system protects the data against unauthorized access.

PCD3 IO System:
Modular pluggable PCD3 IO family with a range of signal support such as Digital inputs (Low Voltage 24/48V DC, High voltage 110V/ 230VAC), Digital Outputs (24V DC, relays), mix DI/DO, fast counters, Analog inputs (mA, V, RTD, Thermocouple), Analog output (mA, V) and also an IO simulation unit.

What Problems Does It Solve?
​ControlEdge PCD’s scalable design, compact form factor, fast execution time, pre-defined functions, certification, superior price to performance ratio, and state-of-the-art cybersecurity makes it a universal controller for a range of small to medium applications, such as:
  • Water and Waste Water
  • Infrastructure – Tunnels/Metro
  • Marine
  • Power
  • Data Centers
  • Oil & Gas
  • Chemicals
Specifications

Others

  • Air Humidity
    • 10 to 90% RH, Non-Condensing
  • Vibration
    • 3.5 mm/1 g Sinusoidally
  • Supply Voltage
    • 24 VDC
  • Storage Temperature Range
    • -25 to 70 deg C
  • Standards
    • CE
    • EAC
    • EMC 2014/30/EU
    • EN/IEC 61131-2
    • LVD 2014/35/EU
    • RoHS 2011/65/EU
    • UL 61010
    • WEEE
  • Shock
    • 15 g/11 ms Sinus Half Wave
  • Series
    • ControlEdge™
  • RTC
    • Yes
  • Protocols Supported
    • CAN (raw, J1939, CANopen – on demand)
    • Modbus TCP
    • OPC UA
    • Profinet
    • User-Defined Protocols via Low-Level Drivers
  • Program Size
    • 10 MB
  • Program Memory
    • 50 MB
  • Power Consumption
    • 4.2 W Watt
  • Persistent Memory
    • 128 KB (Non-Volatile)
  • Mounting Type
    • DIN Rail (TH35)
  • Flame Resistance
    • UL 94 V0
  • Applications
    • IoT and Cloud Environments
    • Mission-Critical
  • Analog I/O Update
    • 50 to 100 ms per module
  • Ambient Temperature Range
    • 0 to 55 deg C

Others

  • Air Humidity
    • 10 to 90% RH, Non-Condensing
  • Vibration
    • 3.5 mm/1 g Sinusoidally
  • Supply Voltage
    • 24 VDC
  • Storage Temperature Range
    • -25 to 70 deg C
  • Standards
    • CE
    • EAC
    • EMC 2014/30/EU
    • EN/IEC 61131-2
    • LVD 2014/35/EU
    • RoHS 2011/65/EU
    • UL 61010
    • WEEE
  • Shock
    • 15 g/11 ms Sinus Half Wave
  • Series
    • ControlEdge™
  • RTC
    • Yes
  • Protocols Supported
    • CAN (raw, J1939, CANopen – on demand)
    • Modbus TCP
    • OPC UA
    • Profinet
    • User-Defined Protocols via Low-Level Drivers
  • Program Size
    • 10 MB
  • Program Memory
    • 50 MB
  • Power Consumption
    • 4.2 W Watt
  • Persistent Memory
    • 128 KB (Non-Volatile)
  • Mounting Type
    • DIN Rail (TH35)
  • Flame Resistance
    • UL 94 V0
  • Applications
    • IoT and Cloud Environments
    • Mission-Critical
  • Analog I/O Update
    • 50 to 100 ms per module
  • Ambient Temperature Range
    • 0 to 55 deg C
  • Air Humidity : 10 to 90% RH, Non-Condensing
  • Vibration : 3.5 mm/1 g Sinusoidally
  • Supply Voltage : 24 VDC
  • Storage Temperature Range : -25 to 70 deg C
  • Standards : CE|EAC|EMC 2014/30/EU|EN/IEC 61131-2|LVD 2014/35/EU|RoHS 2011/65/EU|UL 61010|WEEE
  • Shock : 15 g/11 ms Sinus Half Wave
  • Series : ControlEdge™
  • RTC : Yes
  • Protocols Supported : CAN (raw, J1939, CANopen – on demand)|Modbus TCP|OPC UA|Profinet|User-Defined Protocols via Low-Level Drivers
  • Program Size : 10 MB
  • Program Memory : 50 MB
  • Power Consumption : 4.2 W Watt
  • Persistent Memory : 128 KB (Non-Volatile)
  • Mounting Type : DIN Rail (TH35)
  • Flame Resistance : UL 94 V0
  • Applications : IoT and Cloud Environments|Mission-Critical
  • Analog I/O Update : 50 to 100 ms per module
  • Ambient Temperature Range : 0 to 55 deg C
Brochure
Name
Description
File Size
Date
Size
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
ControlEdge PCD is a powerful, cybersecure compact-sized controller for critical applications. Learn more about the features that suit a wide range of automation needs.
application/pdf 3.33 MB
6/8/2022
3.33 MB
Data Sheet
Name
Description
File Size
Date
Size
ControlEdge PCD-Extension module holder for 4 I/O modules
application/pdf 1.73 MB
7/28/2021
1.73 MB
8 digital inputs, 48 VDC, 9 ms, electrically isolated, source- or sink operation
application/pdf 792.01 KB
7/28/2021
792.01 KB
?SD Flash memory card 1024 MByte (included SD Flash adapter)
application/pdf 632.2 KB
7/28/2021
632.2 KB
Analog input module, 8 channel, 12 bit, 0 ... 10 V, 0 � 20 mA or Pt/Ni1000
application/pdf 1.72 MB
7/28/2021
1.72 MB
Digital output module, 8 relays, 6 with changeover contacts, 2 with make contacts
application/pdf 767.29 KB
7/28/2021
767.29 KB
Analog output module, 4 channel, 12 Bit, 0...10 V, - 10�+ 10 V, 0�20 mA
application/pdf 1.07 MB
7/28/2021
1.07 MB
Serial interface module RS-485 with galvanic isolation
application/pdf 695.02 KB
7/28/2021
695.02 KB
Analog input module, 8 channel, 10 bit, 0 ... 10 V
application/pdf 937.97 KB
7/28/2021
937.97 KB
Serial interface module RS-422 / RS-485
application/pdf 727.13 KB
7/28/2021
727.13 KB
Analog output module, 4 channels, 8 bit, 0 ... 10 V, 0�20 mA, 4..20 mA
application/pdf 952.1 KB
7/28/2021
952.1 KB
Analog input module, 7 channel, 12 bit, 0 .. 10 V, electrically isolated from the CPU
application/pdf 993.14 KB
7/28/2021
993.14 KB
Analog input module, 7 channel, 12 bit, 0 ... 20 mA, electrically isolated from the CPU
application/pdf 978.74 KB
7/28/2021
978.74 KB
8 digital inputs, 48 VDC, 9 ms, electrically isolated, source- or sink operation
application/pdf 797.58 KB
7/28/2021
797.58 KB
Workshop Input/Output simulator unit
application/pdf 1.15 MB
7/28/2021
1.15 MB
Analog input module, 7 channel, 12 bit, - 10 ...+ 10 V, electrically isolated from the CPU
application/pdf 949.12 KB
7/28/2021
949.12 KB
HCPD3.M6893 Controller spec
application/pdf 4.73 MB
7/28/2021
4.73 MB
8 digital outputs, 0.5 A for each
application/pdf 610.15 KB
7/28/2021
610.15 KB
Digital output module, 4 relays, 250 VAC/2 A, 'break' contact, contact protection
application/pdf 632 KB
7/28/2021
632 KB
16 digital inputs, 24 VDC, 0,2 ms, source- or sinkoperation
application/pdf 703.38 KB
7/28/2021
703.38 KB
Analog output module, 4 channel, 12 Bit, 0 ... 10 V
application/pdf 1.07 MB
7/28/2021
1.07 MB
Universal temperature measurement module for up to 4 measuring inputs, 16 bits, TC Type J & K and 4 wire Pt/Ni 100/1000
application/pdf 998.92 KB
7/28/2021
998.92 KB
8 digital outputs, 0.5 A for each, electrically isolated
application/pdf 569.61 KB
7/28/2021
569.61 KB
Analog output module, 4 channels, 10 bit, 0 ...20 mA, galvanic isolation to the CPU
application/pdf 881.72 KB
7/28/2021
881.72 KB
Analog input module, 8 channel, 10 bit, Pt / Ni1000
application/pdf 924.49 KB
7/28/2021
924.49 KB
6 digital outputs, 2 A for each
application/pdf 610.3 KB
7/28/2021
610.3 KB
Extension cable 0,7 m HPCD3.M/T/C to HPCD3.Cxxx
application/pdf 1.14 MB
7/28/2021
1.14 MB
Analog input module, 8 channel, 12 bit, Pt100 / Ni100
application/pdf 1.51 MB
7/28/2021
1.51 MB
Analog input module, 8 channel, 12 bit, 0 ... 10 V
application/pdf 745.82 KB
7/28/2021
745.82 KB
Analog input module, 8 channel, 12 bit, 0 ... 20 mA
application/pdf 1005.5 KB
7/28/2021
1005.5 KB
Digital output module, 4 relays, 250 VAC/2 A, make contact, contact protection
application/pdf 580.44 KB
7/28/2021
580.44 KB
Extension cable 1,2 m HPCD3.M/T/C to HPCD3.Cxxx
application/pdf 1.14 MB
7/28/2021
1.14 MB
16 digital inputs, 24 VDC, 8 ms, source- or sink operation
application/pdf 703.38 KB
7/28/2021
703.38 KB
ControlEdge PCD-Extension module holder for 4 I/O modules
application/pdf 1.85 MB
7/28/2021
1.85 MB
16 digital outputs, 0.5 A for each
application/pdf 571.09 KB
7/28/2021
571.09 KB
Analog input module, 8 channel, 10 bit, 0 ... 20 mA (4 � 20 mA via software)
application/pdf 934.53 KB
7/28/2021
934.53 KB
Analog output module, 4 channels, 8 bit, 0 … 10 V
application/pdf 964.73 KB
7/28/2021
964.73 KB
Analog output module, 6 channels, 10 bit, ? 10 ...+ 10 V, galvanic isolation to the CPU
application/pdf 887.02 KB
7/28/2021
887.02 KB
Digital output module, 2 x 3 relays, 250 VAC/2 A, 'make' contact, without contact protection
application/pdf 631.36 KB
7/28/2021
631.36 KB
8 digital inputs, 24 VDC, 0,2 ms, source- and sink operation
application/pdf 680.66 KB
7/28/2021
680.66 KB
6 digital inputs, electrically isolated, 230 VAC, 10/20 ms, source-operation
application/pdf 695.96 KB
7/28/2021
695.96 KB
8 digital inputs, 24 VDC, 8 ms, source- and sink operation
application/pdf 680.32 KB
7/28/2021
680.32 KB
Connection plug HPCD3.M/T/C to HPCD3.Cxx0
application/pdf 718.13 KB
7/28/2021
718.13 KB
Name
Description
File Size
Date
Size
ControlEdge PCD-Extension module holder for 4 I/O modules
application/pdf 1.73 MB
7/28/2021
1.73 MB
8 digital inputs, 48 VDC, 9 ms, electrically isolated, source- or sink operation
application/pdf 792.01 KB
7/28/2021
792.01 KB
?SD Flash memory card 1024 MByte (included SD Flash adapter)
application/pdf 632.2 KB
7/28/2021
632.2 KB
Analog input module, 8 channel, 12 bit, 0 ... 10 V, 0 � 20 mA or Pt/Ni1000
application/pdf 1.72 MB
7/28/2021
1.72 MB
Digital output module, 8 relays, 6 with changeover contacts, 2 with make contacts
application/pdf 767.29 KB
7/28/2021
767.29 KB
Analog output module, 4 channel, 12 Bit, 0...10 V, - 10�+ 10 V, 0�20 mA
application/pdf 1.07 MB
7/28/2021
1.07 MB
Serial interface module RS-485 with galvanic isolation
application/pdf 695.02 KB
7/28/2021
695.02 KB
Analog input module, 8 channel, 10 bit, 0 ... 10 V
application/pdf 937.97 KB
7/28/2021
937.97 KB
Serial interface module RS-422 / RS-485
application/pdf 727.13 KB
7/28/2021
727.13 KB
Analog output module, 4 channels, 8 bit, 0 ... 10 V, 0�20 mA, 4..20 mA
application/pdf 952.1 KB
7/28/2021
952.1 KB
Analog input module, 7 channel, 12 bit, 0 .. 10 V, electrically isolated from the CPU
application/pdf 993.14 KB
7/28/2021
993.14 KB
Analog input module, 7 channel, 12 bit, 0 ... 20 mA, electrically isolated from the CPU
application/pdf 978.74 KB
7/28/2021
978.74 KB
8 digital inputs, 48 VDC, 9 ms, electrically isolated, source- or sink operation
application/pdf 797.58 KB
7/28/2021
797.58 KB
Workshop Input/Output simulator unit
application/pdf 1.15 MB
7/28/2021
1.15 MB
Analog input module, 7 channel, 12 bit, - 10 ...+ 10 V, electrically isolated from the CPU
application/pdf 949.12 KB
7/28/2021
949.12 KB
HCPD3.M6893 Controller spec
application/pdf 4.73 MB
7/28/2021
4.73 MB
8 digital outputs, 0.5 A for each
application/pdf 610.15 KB
7/28/2021
610.15 KB
Digital output module, 4 relays, 250 VAC/2 A, 'break' contact, contact protection
application/pdf 632 KB
7/28/2021
632 KB
16 digital inputs, 24 VDC, 0,2 ms, source- or sinkoperation
application/pdf 703.38 KB
7/28/2021
703.38 KB
TotalCare Services for Scalable Control Solutions brochure
application/pdf 404.99 KB
4/29/2021
404.99 KB
Analog output module, 4 channel, 12 Bit, 0 ... 10 V
application/pdf 1.07 MB
7/28/2021
1.07 MB
Universal temperature measurement module for up to 4 measuring inputs, 16 bits, TC Type J & K and 4 wire Pt/Ni 100/1000
application/pdf 998.92 KB
7/28/2021
998.92 KB
ControlEdge PCD is a powerful, cybersecure compact-sized controller for critical applications. Learn more about the features that suit a wide range of automation needs.
application/pdf 3.33 MB
6/8/2022
3.33 MB
8 digital outputs, 0.5 A for each, electrically isolated
application/pdf 569.61 KB
7/28/2021
569.61 KB
Analog output module, 4 channels, 10 bit, 0 ...20 mA, galvanic isolation to the CPU
application/pdf 881.72 KB
7/28/2021
881.72 KB
Analog input module, 8 channel, 10 bit, Pt / Ni1000
application/pdf 924.49 KB
7/28/2021
924.49 KB
6 digital outputs, 2 A for each
application/pdf 610.3 KB
7/28/2021
610.3 KB
Extension cable 0,7 m HPCD3.M/T/C to HPCD3.Cxxx
application/pdf 1.14 MB
7/28/2021
1.14 MB
Analog input module, 8 channel, 12 bit, Pt100 / Ni100
application/pdf 1.51 MB
7/28/2021
1.51 MB
Analog input module, 8 channel, 12 bit, 0 ... 10 V
application/pdf 745.82 KB
7/28/2021
745.82 KB
Analog input module, 8 channel, 12 bit, 0 ... 20 mA
application/pdf 1005.5 KB
7/28/2021
1005.5 KB
Digital output module, 4 relays, 250 VAC/2 A, make contact, contact protection
application/pdf 580.44 KB
7/28/2021
580.44 KB
Extension cable 1,2 m HPCD3.M/T/C to HPCD3.Cxxx
application/pdf 1.14 MB
7/28/2021
1.14 MB
16 digital inputs, 24 VDC, 8 ms, source- or sink operation
application/pdf 703.38 KB
7/28/2021
703.38 KB
ControlEdge PCD-Extension module holder for 4 I/O modules
application/pdf 1.85 MB
7/28/2021
1.85 MB
16 digital outputs, 0.5 A for each
application/pdf 571.09 KB
7/28/2021
571.09 KB
Analog input module, 8 channel, 10 bit, 0 ... 20 mA (4 � 20 mA via software)
application/pdf 934.53 KB
7/28/2021
934.53 KB
Analog output module, 4 channels, 8 bit, 0 … 10 V
application/pdf 964.73 KB
7/28/2021
964.73 KB
Analog output module, 6 channels, 10 bit, ? 10 ...+ 10 V, galvanic isolation to the CPU
application/pdf 887.02 KB
7/28/2021
887.02 KB
Digital output module, 2 x 3 relays, 250 VAC/2 A, 'make' contact, without contact protection
application/pdf 631.36 KB
7/28/2021
631.36 KB
8 digital inputs, 24 VDC, 0,2 ms, source- and sink operation
application/pdf 680.66 KB
7/28/2021
680.66 KB
6 digital inputs, electrically isolated, 230 VAC, 10/20 ms, source-operation
application/pdf 695.96 KB
7/28/2021
695.96 KB
8 digital inputs, 24 VDC, 8 ms, source- and sink operation
application/pdf 680.32 KB
7/28/2021
680.32 KB
Connection plug HPCD3.M/T/C to HPCD3.Cxx0
application/pdf 718.13 KB
7/28/2021
718.13 KB
Name
Description
File Size
Date
Size
TotalCare Services for Scalable Control Solutions brochure
404.99 KB
4/29/2021
ControlEdge PCD is a powerful, cybersecure compact-sized controller for critical applications. Learn more about the features that suit a wide range of automation needs.
3.33 MB
6/8/2022
ControlEdge PCD-Extension module holder for 4 I/O modules
1.73 MB
7/28/2021
8 digital inputs, 48 VDC, 9 ms, electrically isolated, source- or sink operation
792.01 KB
7/28/2021
?SD Flash memory card 1024 MByte (included SD Flash adapter)
632.2 KB
7/28/2021
Analog input module, 8 channel, 12 bit, 0 ... 10 V, 0 � 20 mA or Pt/Ni1000
1.72 MB
7/28/2021
Digital output module, 8 relays, 6 with changeover contacts, 2 with make contacts
767.29 KB
7/28/2021
Analog output module, 4 channel, 12 Bit, 0...10 V, - 10�+ 10 V, 0�20 mA
1.07 MB
7/28/2021
Serial interface module RS-485 with galvanic isolation
695.02 KB
7/28/2021
Analog input module, 8 channel, 10 bit, 0 ... 10 V
937.97 KB
7/28/2021
Serial interface module RS-422 / RS-485
727.13 KB
7/28/2021
Analog output module, 4 channels, 8 bit, 0 ... 10 V, 0�20 mA, 4..20 mA
952.1 KB
7/28/2021
Analog input module, 7 channel, 12 bit, 0 .. 10 V, electrically isolated from the CPU
993.14 KB
7/28/2021
Analog input module, 7 channel, 12 bit, 0 ... 20 mA, electrically isolated from the CPU
978.74 KB
7/28/2021
8 digital inputs, 48 VDC, 9 ms, electrically isolated, source- or sink operation
797.58 KB
7/28/2021
Workshop Input/Output simulator unit
1.15 MB
7/28/2021
Analog input module, 7 channel, 12 bit, - 10 ...+ 10 V, electrically isolated from the CPU
949.12 KB
7/28/2021
HCPD3.M6893 Controller spec
4.73 MB
7/28/2021
8 digital outputs, 0.5 A for each
610.15 KB
7/28/2021
Digital output module, 4 relays, 250 VAC/2 A, 'break' contact, contact protection
632 KB
7/28/2021
16 digital inputs, 24 VDC, 0,2 ms, source- or sinkoperation
703.38 KB
7/28/2021
Analog output module, 4 channel, 12 Bit, 0 ... 10 V
1.07 MB
7/28/2021
Universal temperature measurement module for up to 4 measuring inputs, 16 bits, TC Type J & K and 4 wire Pt/Ni 100/1000
998.92 KB
7/28/2021
8 digital outputs, 0.5 A for each, electrically isolated
569.61 KB
7/28/2021
Analog output module, 4 channels, 10 bit, 0 ...20 mA, galvanic isolation to the CPU
881.72 KB
7/28/2021
Analog input module, 8 channel, 10 bit, Pt / Ni1000
924.49 KB
7/28/2021
6 digital outputs, 2 A for each
610.3 KB
7/28/2021
Extension cable 0,7 m HPCD3.M/T/C to HPCD3.Cxxx
1.14 MB
7/28/2021
Analog input module, 8 channel, 12 bit, Pt100 / Ni100
1.51 MB
7/28/2021
Analog input module, 8 channel, 12 bit, 0 ... 10 V
745.82 KB
7/28/2021
Analog input module, 8 channel, 12 bit, 0 ... 20 mA
1005.5 KB
7/28/2021
Digital output module, 4 relays, 250 VAC/2 A, make contact, contact protection
580.44 KB
7/28/2021
Extension cable 1,2 m HPCD3.M/T/C to HPCD3.Cxxx
1.14 MB
7/28/2021
16 digital inputs, 24 VDC, 8 ms, source- or sink operation
703.38 KB
7/28/2021
ControlEdge PCD-Extension module holder for 4 I/O modules
1.85 MB
7/28/2021
16 digital outputs, 0.5 A for each
571.09 KB
7/28/2021
Analog input module, 8 channel, 10 bit, 0 ... 20 mA (4 � 20 mA via software)
934.53 KB
7/28/2021
Analog output module, 4 channels, 8 bit, 0 … 10 V
964.73 KB
7/28/2021
Analog output module, 6 channels, 10 bit, ? 10 ...+ 10 V, galvanic isolation to the CPU
887.02 KB
7/28/2021
Digital output module, 2 x 3 relays, 250 VAC/2 A, 'make' contact, without contact protection
631.36 KB
7/28/2021
8 digital inputs, 24 VDC, 0,2 ms, source- and sink operation
680.66 KB
7/28/2021
6 digital inputs, electrically isolated, 230 VAC, 10/20 ms, source-operation
695.96 KB
7/28/2021
8 digital inputs, 24 VDC, 8 ms, source- and sink operation
680.32 KB
7/28/2021
Connection plug HPCD3.M/T/C to HPCD3.Cxx0
718.13 KB
7/28/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list