/content/process/us/en/search.html

burner control units

Automatic burner control units IFS 132B, 135B, 137B

Discontinued – Automatic burner control units for monitoring and control of gas burners, for intermittent operation, ionization or UV control.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
DISCONTINUED PRODUCT – Automatic burner control units for monitoring and control of gas burners, for intermittent operation, ionization or UV control.

Features & Benefits:
  • IFS 132B: re-ignition following flame failure
  • IFS 135B: fault lock-out following flame failure
  • IFS 137B: delayed reaction time for V1 following flame failure
  • Safety time on start-up: 3, 5 or 10 s
  • Safety time operation for V2: 1 s
  • Safety time operation for V1: 1, 2, 3, 5 or 10 s
  • Mains voltage: 220/240 V AC, for grounded mains
More Information:
Specifications

Safety, Protection & Reliability

  • Safety Time Operation V2
    • 1 seconds
  • Safety Time Operation V1
    • 1, 2, 3, 5 or 10 seconds

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • 3, 5 or 10 seconds

Electrical Specifications

  • Mains Voltage
    • 220/240 VAC, for grounded mains

Safety, Protection & Reliability

  • Safety Time Operation V2
    • 1 seconds
  • Safety Time Operation V1
    • 1, 2, 3, 5 or 10 seconds

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • 3, 5 or 10 seconds

Electrical Specifications

  • Mains Voltage
    • 220/240 VAC, for grounded mains
  • Safety Time Operation V2 : 1 seconds
  • Safety Time Operation V1 : 1, 2, 3, 5 or 10 seconds
  • Start-up Safety Time : 3, 5 or 10 seconds
  • Mains Voltage : 220/240 VAC, for grounded mains
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84344230
IFS 132B 10/1/10T BRNR CONTR
KS84344230
IFS 132B 10/1/10T BRNR CONTR
KS84344520
IFS 135B 10/1/1T AUT BUR
KS84344520
IFS 135B 10/1/1T AUT BUR