/content/process/us/en/search.html

burner control units

Automatic burner control units PFS 778, 748

19'' rack-mounted automatic burner control units for monitoring and control of gas burners, for intermittent operation, ionization or UV control.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
DISCONTINUED PRODUCT – 19'' rack-mounted automatic burner control units for monitoring and control of gas burners, for intermittent operation, ionization or UV control.

Features & Benefits:
PFS 778: main gas after safety time or main gas after flame proving period, switchable for continuously controlled burners, single-electrode operation possible
  • PFS 748: main gas following flame signal for burners in On/Off intermittent operation, restart, immediate fault lock-out or delayed reaction time for V1 following flame failure, switchable
  • Air valve control possible
  • Multi-flame control possible
  • Safety time on start-up: 3, 5 or 10 s
  • Safety time operation for V2: 1 s
  • Safety time operation for V1: 1, 3, 5 or 10 s
  • Mains voltage: switchable from 220/240 V AC to 110/120 V AC, for grounded or ungrounded mains
  • Controlled by standard 24 V DC signals
More Information:
Specifications

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • 3, 5 or 10 seconds

Safety, Protection & Reliability

  • Safety Time Operation V2
    • 1 seconds
  • Safety Time Operation V1
    • 1, 3, 5 or 10 seconds

Electrical Specifications

  • Mains Voltage
    • Switchable from 220/240 VAC to 110/120 VAC, for grounded or ungrounded mains

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • 3, 5 or 10 seconds

Safety, Protection & Reliability

  • Safety Time Operation V2
    • 1 seconds
  • Safety Time Operation V1
    • 1, 3, 5 or 10 seconds

Electrical Specifications

  • Mains Voltage
    • Switchable from 220/240 VAC to 110/120 VAC, for grounded or ungrounded mains
  • Start-up Safety Time : 3, 5 or 10 seconds
  • Safety Time Operation V2 : 1 seconds
  • Safety Time Operation V1 : 1, 3, 5 or 10 seconds
  • Mains Voltage : Switchable from 220/240 VAC to 110/120 VAC, for grounded or ungrounded mains
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list