/content/process/us/en/search.html

burner control units

Burner control unit BCU 370

The burner control unit BCU 370 controls, ignites and monitors industrial forced draught burners of unlimited capacity in intermittent or continuous operation.

Overview
The burner control unit BCU 370 controls, ignites and monitors industrial forced draught burners of unlimited capacity in intermittent or continuous operation.

Features & Benefits:
  • Mains voltage: 230 V AC, -15/+10%, 50/60 Hz or 120 V AC, -15/+10%, 50/60 Hz
  • Flame control with UV sensor or ionization sensor
  • Air pressure check during pre-purge and operation by external pressure switch DL
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (standard), -10 to +60 deg C (with ignition unit)
  • Enclosure Rating
    • IP54 (IEC 529)

Operating Limits & Resistance

  • Maximum Operating Cycles
    • 250000

Electrical Specifications

  • Flame Signal Current
    • Ionization: 1-28 µA
    • UV: 1-35 µA
  • Mains Voltage
    • 120 VAC (Q), 230 VAC (W), ±15%, 50/60 Hz

Actuation, Valve & Motion Control Specifications

  • Valve Output Rating
    • Max 1 A each, total max 2.5 A
  • Tightness Control
    • Optional (D3 variant), programmable test period

Control, Software & User Interface Specifications

  • Software Interface
    • Optical interface with BCSoft PC software
  • Display Type
    • 2-digit 7-segment display

Operating Limits, Durability & Lifecycle

  • Operating Altitude
    • < 2000 m AMSL

Communication & Interfaces

  • Fieldbus Interface
    • Optional PROFIBUS DP (B1), with three-point step control (B1-3)

Control, Logic & System Behavior

  • Start-up Attempts
    • 1 to 4 (per parameter P07)

Combustion Air, Blower & Emissions Specifications

  • Fan Output Rating
    • Max 3 A, start-up current max 6.5 A < 1 s

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Electronic ignition: I1 (single-pole), I2 (double-pole), I3 (double-pole with neutral)
  • Flame Control
    • UV Sensor or Flame Rod

Material Specifications

  • Body Material
    • Impact‑resistant, heat‑resistant plastic

Applications & Compatibility

  • Applications
    • Modulating, forced draught burners for gas (intermittent or continuous operation)

Inputs, Outputs & Signal Interfaces

  • Output Load
    • Max 4 A

Standards & Certifications

  • Approvals
    • EU DirectivesLow Voltage (2014/35/EU), EMC (2014/30/EU), GAR (2016/426), FMClass 7611, CSAClass 3335‑01/3335‑81, UL 372, AGA Approval No. 6880

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (standard), -10 to +60 deg C (with ignition unit)
  • Enclosure Rating
    • IP54 (IEC 529)

Operating Limits & Resistance

  • Maximum Operating Cycles
    • 250000

Electrical Specifications

  • Flame Signal Current
    • Ionization: 1-28 µA
    • UV: 1-35 µA
  • Mains Voltage
    • 120 VAC (Q), 230 VAC (W), ±15%, 50/60 Hz

Actuation, Valve & Motion Control Specifications

  • Valve Output Rating
    • Max 1 A each, total max 2.5 A
  • Tightness Control
    • Optional (D3 variant), programmable test period

Control, Software & User Interface Specifications

  • Software Interface
    • Optical interface with BCSoft PC software
  • Display Type
    • 2-digit 7-segment display

Operating Limits, Durability & Lifecycle

  • Operating Altitude
    • < 2000 m AMSL

Communication & Interfaces

  • Fieldbus Interface
    • Optional PROFIBUS DP (B1), with three-point step control (B1-3)

Control, Logic & System Behavior

  • Start-up Attempts
    • 1 to 4 (per parameter P07)

Combustion Air, Blower & Emissions Specifications

  • Fan Output Rating
    • Max 3 A, start-up current max 6.5 A < 1 s

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Electronic ignition: I1 (single-pole), I2 (double-pole), I3 (double-pole with neutral)
  • Flame Control
    • UV Sensor or Flame Rod

Material Specifications

  • Body Material
    • Impact‑resistant, heat‑resistant plastic

Applications & Compatibility

  • Applications
    • Modulating, forced draught burners for gas (intermittent or continuous operation)

Inputs, Outputs & Signal Interfaces

  • Output Load
    • Max 4 A

Standards & Certifications

  • Approvals
    • EU DirectivesLow Voltage (2014/35/EU), EMC (2014/30/EU), GAR (2016/426), FMClass 7611, CSAClass 3335‑01/3335‑81, UL 372, AGA Approval No. 6880
  • Ambient Temperature Range : -20 to +60 deg C (standard), -10 to +60 deg C (with ignition unit)
  • Maximum Operating Cycles : 250000
  • Flame Signal Current : Ionization: 1-28 µA|UV: 1-35 µA
  • Valve Output Rating : Max 1 A each, total max 2.5 A
  • Software Interface : Optical interface with BCSoft PC software
  • Operating Altitude : < 2000 m AMSL
  • Fieldbus Interface : Optional PROFIBUS DP (B1), with three-point step control (B1-3)
  • Tightness Control : Optional (D3 variant), programmable test period
  • Start-up Attempts : 1 to 4 (per parameter P07)
  • Fan Output Rating : Max 3 A, start-up current max 6.5 A < 1 s
  • Enclosure Rating : IP54 (IEC 529)
  • Mains Voltage : 120 VAC (Q), 230 VAC (W), ±15%, 50/60 Hz
  • Ignition Type : Electronic ignition: I1 (single-pole), I2 (double-pole), I3 (double-pole with neutral)
  • Flame Control : UV Sensor or Flame Rod
  • Body Material : Impact‑resistant, heat‑resistant plastic
  • Display Type : 2-digit 7-segment display
  • Applications : Modulating, forced draught burners for gas (intermittent or continuous operation)
  • Output Load : Max 4 A
  • Approvals : EU DirectivesLow Voltage (2014/35/EU), EMC (2014/30/EU), GAR (2016/426), FMClass 7611, CSAClass 3335‑01/3335‑81, UL 372, AGA Approval No. 6880
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
613001Q
FLM SFGRD BCU370 230V w/CONF
613001Q
FLM SFGRD BCU370 230V w/CONF
KS88600001
BCU370WI1FEU0D1
KS88600001
BCU370WI1FEU0D1
KS88600002
BCU370WI1FEU0D3
KS88600002
BCU370WI1FEU0D3
KS88600003
BCU370WI1FEU0D3
KS88600003
BCU370WI1FEU0D3
KS88600004
BCU370WI1FEU0D3
KS88600004
BCU370WI1FEU0D3
KS88600005
BCU370WI1FEU0D1
KS88600005
BCU370WI1FEU0D1
KS88600006
BCU370WI1FEU0D3
KS88600006
BCU370WI1FEU0D3
KS88600007
BCU370WI1FEU0D3
KS88600007
BCU370WI1FEU0D3
KS88600008
BCU370WI1FEU0D1
KS88600008
BCU370WI1FEU0D1
KS88600009
BCU370WI1FEU0D3
KS88600009
BCU370WI1FEU0D3