/content/process/us/en/search.html

burner control units

Burner control unit BCU 570

Burner control unit BCU 570 controls, ignites and monitors individual or forced draught burners of unlimited capacity in intermittent or continuous operation.

Overview
Burner control unit BCU 570 controls, ignites and monitors individual or forced draught burners of unlimited capacity in intermittent or continuous operation. It performs central safety functions such as pressure monitoring, valve proving and pre-purge, and controls an actuator to ensure safe ignition of the burner.

Features & Benefits:
  • EU certified
  • It is installed on a DIN rail in the control cabinet
  • Flame control with UV sensor or ionization sensor
  • Mains voltage: 230 V, 50/60 Hz or 120 V, 50/60 Hz
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C
  • Enclosure Rating
    • IP20 (device), IP54 (installation cabinet), IP65 (OCU external)

Actuation, Valve & Motion Control Specifications

  • Valve Output Rating
    • Max 1 A each, total max 2.5 A
  • Tightness Control
    • Integrated valve proving system (C1 variant), programmable test period

Control, Software & User Interface Specifications

  • Software Interface
    • BCSoft (Windows), opto-adapter PCO 200
  • Display Type
    • LED segment display with fault/status codes

Inputs, Outputs & Signal Interfaces

  • Signal Input
    • Start-Up, Controlled Air Flow, Remote Reset, Safety Interlock, Pressure Switches

Operating Limits & Resistance

  • Maximum Operating Cycles
    • Actuator: 250,000
    • Buttons: 10,000
    • Fault signal contact: 10,000

Control, Logic & Functional Behavior

  • Manual Mode
    • Available; configurable operating time
  • Control Output
    • Fan, ignition, gas valves V1-V4, actuator, controller enable

Electrical Specifications

  • Mains Voltage
    • 120 VAC (Q), 230 VAC (W), ±15%, 50/60 Hz
  • Flame Signal Current
    • Ionization: 1-25 µA
    • UV: 1-35 µA

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct or pilot burner ignition (intermittent or continuous operation)
  • Flame Control
    • Flame rod, UVS (intermittent), UVC (continuous)

Communication & Interfaces

  • Fieldbus Interface
    • Optional BCM 500 module for PROFINET or Modbus TCP

Combustion Air, Blower & Emissions Specifications

  • Fan Output Rating
    • Max 3 A, start-up current max 6 A < 1 s

Dimensions & Weight

  • Dimensions
    • 110 x 100 x 102 mm

Standards & Certifications

  • Approvals
    • EN 746‑2, EN 676, SIL up to 3, PL e Safety Standard, EU (LVD, EMC, GAR), ANSI/CSA, FM, UL, AGA, EAC

Applications & Compatibility

  • Applications
    • Controls, ignites, and monitors industrial burners (directly ignited or pilot‑ignited)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C
  • Enclosure Rating
    • IP20 (device), IP54 (installation cabinet), IP65 (OCU external)

Actuation, Valve & Motion Control Specifications

  • Valve Output Rating
    • Max 1 A each, total max 2.5 A
  • Tightness Control
    • Integrated valve proving system (C1 variant), programmable test period

Control, Software & User Interface Specifications

  • Software Interface
    • BCSoft (Windows), opto-adapter PCO 200
  • Display Type
    • LED segment display with fault/status codes

Inputs, Outputs & Signal Interfaces

  • Signal Input
    • Start-Up, Controlled Air Flow, Remote Reset, Safety Interlock, Pressure Switches

Operating Limits & Resistance

  • Maximum Operating Cycles
    • Actuator: 250,000
    • Buttons: 10,000
    • Fault signal contact: 10,000

Control, Logic & Functional Behavior

  • Manual Mode
    • Available; configurable operating time
  • Control Output
    • Fan, ignition, gas valves V1-V4, actuator, controller enable

Electrical Specifications

  • Mains Voltage
    • 120 VAC (Q), 230 VAC (W), ±15%, 50/60 Hz
  • Flame Signal Current
    • Ionization: 1-25 µA
    • UV: 1-35 µA

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct or pilot burner ignition (intermittent or continuous operation)
  • Flame Control
    • Flame rod, UVS (intermittent), UVC (continuous)

Communication & Interfaces

  • Fieldbus Interface
    • Optional BCM 500 module for PROFINET or Modbus TCP

Combustion Air, Blower & Emissions Specifications

  • Fan Output Rating
    • Max 3 A, start-up current max 6 A < 1 s

Dimensions & Weight

  • Dimensions
    • 110 x 100 x 102 mm

Standards & Certifications

  • Approvals
    • EN 746‑2, EN 676, SIL up to 3, PL e Safety Standard, EU (LVD, EMC, GAR), ANSI/CSA, FM, UL, AGA, EAC

Applications & Compatibility

  • Applications
    • Controls, ignites, and monitors industrial burners (directly ignited or pilot‑ignited)
  • Ambient Temperature Range : -20 to +60 deg C
  • Valve Output Rating : Max 1 A each, total max 2.5 A
  • Tightness Control : Integrated valve proving system (C1 variant), programmable test period
  • Software Interface : BCSoft (Windows), opto-adapter PCO 200
  • Signal Input : Start-Up, Controlled Air Flow, Remote Reset, Safety Interlock, Pressure Switches
  • Maximum Operating Cycles : Actuator: 250,000|Buttons: 10,000|Fault signal contact: 10,000
  • Manual Mode : Available; configurable operating time
  • Mains Voltage : 120 VAC (Q), 230 VAC (W), ±15%, 50/60 Hz
  • Ignition Type : Direct or pilot burner ignition (intermittent or continuous operation)
  • Flame Signal Current : Ionization: 1-25 µA|UV: 1-35 µA
  • Flame Control : Flame rod, UVS (intermittent), UVC (continuous)
  • Fieldbus Interface : Optional BCM 500 module for PROFINET or Modbus TCP
  • Fan Output Rating : Max 3 A, start-up current max 6 A < 1 s
  • Enclosure Rating : IP20 (device), IP54 (installation cabinet), IP65 (OCU external)
  • Display Type : LED segment display with fault/status codes
  • Dimensions : 110 x 100 x 102 mm
  • Control Output : Fan, ignition, gas valves V1-V4, actuator, controller enable
  • Approvals : EN 746‑2, EN 676, SIL up to 3, PL e Safety Standard, EU (LVD, EMC, GAR), ANSI/CSA, FM, UL, AGA, EAC
  • Applications : Controls, ignites, and monitors industrial burners (directly ignited or pilot‑ignited)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1188567
KROM BRNR CTL UNIT BCU 570+
1188567
KROM BRNR CTL UNIT BCU 570+
KS88660256
BCU 570QC1F1U0K2-E
KS88660256
BCU 570QC1F1U0K2-E
KS88660782
BCU570WC1F2U0K1-E
KS88660782
BCU570WC1F2U0K1-E
KS88661053
BCU570WC0F1U0K1-E
KS88661053
BCU570WC0F1U0K1-E
KS88661107
BCU570WC1F1U0K2-E
KS88661107
BCU570WC1F1U0K2-E
KS88661182
BCU570WC0F1U0K1-E
KS88661182
BCU570WC0F1U0K1-E
KS88661279
BCU570WC0F1U0K1-E
KS88661279
BCU570WC0F1U0K1-E
KS88661291
BCU570WC1F1U0K1-E
KS88661291
BCU570WC1F1U0K1-E
KS88661343
BCU570WC1F1U0K1-E
KS88661343
BCU570WC1F1U0K1-E
KS88661345
BCU570WC1F1U0K1-E 1
KS88661345
BCU570WC1F1U0K1-E 1