/content/process/us/en/search.html

burner control units

IFD 450, 454

Automatic burner control units for monitoring and control of gas burners, for continuous operation, ionization control, single-electrode operation possible, multi-flame control possible.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
Automatic burner control units for monitoring and control of gas burners, for continuous operation, ionization control, single-electrode operation possible, multi-flame control possible, certified by Gosstandart pursuant to GOST-TR.
Automatic Burner Control Units for continuous operation IFD 450 and IFD 454 have been discontinued and are available as a replacement only now through the end of 2023.

Features & Benefits:
  • IFD 450: fault lock-out following flame failure
  • IFD 454: restart following flame failure
  • Safety time on start-up: 3, 5 or 10 s
  • Safety time operation for V2: 1 s
  • Safety time operation for V1: 1 s
  • Mains voltage: 220/240 V AC, for grounded or ungrounded mains
More Information:
Specifications

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • 3, 5 or 10 seconds

Safety, Protection & Reliability

  • Safety Time Operation V2
    • 1 seconds
  • Safety Time Operation V1
    • 1 seconds

Electrical Specifications

  • Mains Voltage
    • 220/240 VAC

Control, Safety & Timing Characteristics

  • Start-up Safety Time
    • 3, 5 or 10 seconds

Safety, Protection & Reliability

  • Safety Time Operation V2
    • 1 seconds
  • Safety Time Operation V1
    • 1 seconds

Electrical Specifications

  • Mains Voltage
    • 220/240 VAC
  • Start-up Safety Time : 3, 5 or 10 seconds
  • Safety Time Operation V2 : 1 seconds
  • Safety Time Operation V1 : 1 seconds
  • Mains Voltage : 220/240 VAC
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list