/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

burner control units

Legacy Burner Management Systems

Legacy Honeywell Combustion Controls Burner Mangement Systems

Overview
Legacy Honeywell burner controls including RA890. ST795, and R7140. You can find available materials and technical literature for the Legacy Burner Management Systems here. 
Specifications

Ignition, Flame & Supervision Specifications

  • Flame Failure Response Time (FFRT)
    • 0.8 or 3 seconds (as ordered) (RA890F)
  • Flame Detection
    • Rectification (flame rod), photocell, UV (C7012A/C) (RA890F)
    • Via R78xx flame amplifiers (R7140)

Safety, Protection & Reliability

  • Safety Switch Timing
    • 15 or 30 s (as ordered) (RA890F)

Electrical Specifications

  • Supply Voltage
    • 100 to 240 VAC, 50/60 Hz (model‑dependent) (RA890F)

Control, Logic & System Behavior

  • Purge Timing
    • External timer required (ST7800A)

Overview

  • Product Type
    • Legacy Honeywell burner controls including RA890 - Flame Safeguard Primary Control, ST795 - Solid‑State Plug‑In Purge Timer and R7140 - Universal Plug‑In Replacement Control
  • Technology
    • Microprocessor‑based safety control (R7140)

Software, Configuration & Cyber

  • Integration
    • Panel‑wired, point‑to‑point

Control, Logic & Functional Behavior

  • Functions
    • Pre‑purge timing (ST795A)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gas, oil, or combination gas‑oil (RA890F)

Standards & Certifications

  • Approvals
    • R7140 - UL/CSA/IRI (status pending at publication)
    • RA890F - UL (120 V models), CSA, FM, AGA (model‑dependent)

Ignition, Flame & Supervision Specifications

  • Flame Failure Response Time (FFRT)
    • 0.8 or 3 seconds (as ordered) (RA890F)
  • Flame Detection
    • Rectification (flame rod), photocell, UV (C7012A/C) (RA890F)
    • Via R78xx flame amplifiers (R7140)

Safety, Protection & Reliability

  • Safety Switch Timing
    • 15 or 30 s (as ordered) (RA890F)

Electrical Specifications

  • Supply Voltage
    • 100 to 240 VAC, 50/60 Hz (model‑dependent) (RA890F)

Control, Logic & System Behavior

  • Purge Timing
    • External timer required (ST7800A)

Overview

  • Product Type
    • Legacy Honeywell burner controls including RA890 - Flame Safeguard Primary Control, ST795 - Solid‑State Plug‑In Purge Timer and R7140 - Universal Plug‑In Replacement Control
  • Technology
    • Microprocessor‑based safety control (R7140)

Software, Configuration & Cyber

  • Integration
    • Panel‑wired, point‑to‑point

Control, Logic & Functional Behavior

  • Functions
    • Pre‑purge timing (ST795A)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gas, oil, or combination gas‑oil (RA890F)

Standards & Certifications

  • Approvals
    • R7140 - UL/CSA/IRI (status pending at publication)
    • RA890F - UL (120 V models), CSA, FM, AGA (model‑dependent)
  • Flame Failure Response Time (FFRT) : 0.8 or 3 seconds (as ordered) (RA890F)
  • Safety Switch Timing : 15 or 30 s (as ordered) (RA890F)
  • Flame Detection : Rectification (flame rod), photocell, UV (C7012A/C) (RA890F)|Via R78xx flame amplifiers (R7140)
  • Supply Voltage : 100 to 240 VAC, 50/60 Hz (model‑dependent) (RA890F)
  • Purge Timing : External timer required (ST7800A)
  • Product Type : Legacy Honeywell burner controls including RA890 - Flame Safeguard Primary Control, ST795 - Solid‑State Plug‑In Purge Timer and R7140 - Universal Plug‑In Replacement Control
  • Integration : Panel‑wired, point‑to‑point
  • Technology : Microprocessor‑based safety control (R7140)
  • Functions : Pre‑purge timing (ST795A)
  • Fuel Type : Gas, oil, or combination gas‑oil (RA890F)
  • Approvals : R7140 - UL/CSA/IRI (status pending at publication)|RA890F - UL (120 V models), CSA, FM, AGA (model‑dependent)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
36661/0021/X
CLAMP
36661/0021/X
CLAMP
DSP3956/U
CONFIG TOOL KIT
DSP3956/U
CONFIG TOOL KIT
Q520A1170/U
3 SIDED PROPRIETARY TO CLEAVER BROOKS
Q520A1170/U
3 SIDED PROPRIETARY TO CLEAVER BROOKS
Q795A1012/U
PLASTIC SUBBASE FOR PANEL MOUNTING APPL
Q795A1012/U
PLASTIC SUBBASE FOR PANEL MOUNTING APPL
R7428B1005
Constant RH & Temp Controller with Modbus
R7428B1005
Constant RH & Temp Controller with Modbus
ST71A1026/U
60 SEC TIMING.
ST71A1026/U
60 SEC TIMING.
ST71A1042/U
PREPURGE TIMER
ST71A1042/U
PREPURGE TIMER