burner control units
SOLA Boiler Control Unit
Compact boiler control unit for up to fifteen different control functions in one device.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Reduced installation, wiring and maintenance, along with features such as setback, outdoor reset and fan and burner modulation save money and reduce the carbon footprint of the boiler application
- Features such as flame safeguard, pump control, on-board igniter, central heating/domestic hot water high limits, PID load control and operating controls, unlock the door to programming flexibility
- For flexible integrated boiler control SOLA is the most optimal integrated and compact solution for any hydronic and steam boiler application.
Overview
- Models
- R7910A SOLA HC (Hydronic Control), R7911 SOLA SC (Steam Control)
Storage/Transport Temperatures
- Storage/Shipping Temperature
- -40 to 150 deg F (-40 to 66 deg C)
Operating/Process Temperature Ranges
- Operating Temperature Range
- -4 to 150 deg F (-20 to 66 deg C)
Control, Logic & Functional Behavior
- Modulation Output
- PWM, 4 to 20 mA, 0 to 10 V
Ignition, Flame & Supervision Specifications
- Flame Signal Test
- 0 to 15 V range, 0.8 V indicates flame
- Flame Detection
- Flame rod or UV
Inputs, Outputs & Interface Signals
- Display Interface
- S7999B, S7999C, S7910A
Environmental Conditions
- Enclosure Rating
- NEMA 1/IP40
- Humidity Range
- Up to 95% RH, non-condensing at 104 deg F for 14 days
Alarms, Diagnostics & Monitoring
- Fault History
- 15-item lockout and alert history
Communication & Interfaces
- Communication
- RS485 ModBus, ECOM
Mechanical & Hardware Characteristics
- Pump Outputs
- 3 outputs, 5 programmable features
Electrical Specifications
- Power Supply
- 24 VAC (20 to 30 VAC, 60 Hz ±5%)
Measurement, Accuracy & Sensing
- Sensor Type
- NTC 10KΩ or 12KΩ at 77 deg F (25 deg C)
Combustion Air, Blower & Emissions Specifications
- Fan Control
- PWM-driven DC fan
Standards & Certifications
- Approvals
- UL 353: Certified as a Limit Rated Device (with 10K dual element NTC sensors), UL 372: Certified as Primary Safety Control, cUL: Component Recognized (File No. MP268), CSD-1 Acceptable, Section CF-300: Primary Safety Control, Section CW-400: Temperature Operation Control, Section CW-400: Temperature High Limit Control, FCC Part 15, Class B: Emissions compliance
Overview
- Models
- R7910A SOLA HC (Hydronic Control), R7911 SOLA SC (Steam Control)
Storage/Transport Temperatures
- Storage/Shipping Temperature
- -40 to 150 deg F (-40 to 66 deg C)
Operating/Process Temperature Ranges
- Operating Temperature Range
- -4 to 150 deg F (-20 to 66 deg C)
Control, Logic & Functional Behavior
- Modulation Output
- PWM, 4 to 20 mA, 0 to 10 V
Ignition, Flame & Supervision Specifications
- Flame Signal Test
- 0 to 15 V range, 0.8 V indicates flame
- Flame Detection
- Flame rod or UV
Inputs, Outputs & Interface Signals
- Display Interface
- S7999B, S7999C, S7910A
Environmental Conditions
- Enclosure Rating
- NEMA 1/IP40
- Humidity Range
- Up to 95% RH, non-condensing at 104 deg F for 14 days
Alarms, Diagnostics & Monitoring
- Fault History
- 15-item lockout and alert history
Communication & Interfaces
- Communication
- RS485 ModBus, ECOM
Mechanical & Hardware Characteristics
- Pump Outputs
- 3 outputs, 5 programmable features
Electrical Specifications
- Power Supply
- 24 VAC (20 to 30 VAC, 60 Hz ±5%)
Measurement, Accuracy & Sensing
- Sensor Type
- NTC 10KΩ or 12KΩ at 77 deg F (25 deg C)
Combustion Air, Blower & Emissions Specifications
- Fan Control
- PWM-driven DC fan
Standards & Certifications
- Approvals
- UL 353: Certified as a Limit Rated Device (with 10K dual element NTC sensors), UL 372: Certified as Primary Safety Control, cUL: Component Recognized (File No. MP268), CSD-1 Acceptable, Section CF-300: Primary Safety Control, Section CW-400: Temperature Operation Control, Section CW-400: Temperature High Limit Control, FCC Part 15, Class B: Emissions compliance
- Models : R7910A SOLA HC (Hydronic Control), R7911 SOLA SC (Steam Control)
- Storage/Shipping Temperature : -40 to 150 deg F (-40 to 66 deg C)
- Operating Temperature Range : -4 to 150 deg F (-20 to 66 deg C)
- Modulation Output : PWM, 4 to 20 mA, 0 to 10 V
- Flame Signal Test : 0 to 15 V range, 0.8 V indicates flame
- Display Interface : S7999B, S7999C, S7910A
- Enclosure Rating : NEMA 1/IP40
- Flame Detection : Flame rod or UV
- Humidity Range : Up to 95% RH, non-condensing at 104 deg F for 14 days
- Fault History : 15-item lockout and alert history
- Communication : RS485 ModBus, ECOM
- Pump Outputs : 3 outputs, 5 programmable features
- Power Supply : 24 VAC (20 to 30 VAC, 60 Hz ±5%)
- Sensor Type : NTC 10KΩ or 12KΩ at 77 deg F (25 deg C)
- Fan Control : PWM-driven DC fan
- Approvals : UL 353: Certified as a Limit Rated Device (with 10K dual element NTC sensors), UL 372: Certified as Primary Safety Control, cUL: Component Recognized (File No. MP268), CSD-1 Acceptable, Section CF-300: Primary Safety Control, Section CW-400: Temperature Operation Control, Section CW-400: Temperature High Limit Control, FCC Part 15, Class B: Emissions compliance
Filters
Please sign in to view part numbers available for purchase based on your account Sign In