/content/process/us/en/search.html

Burner Management Accessories

Impulse system MPT 700

For all gas-fired heat-treatment furnaces where recirculation of the furnace atmosphere ensures a constant temperature distribution, thereby allowing shorter heating-up periods.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
This product has been discontinued. There is currently no 1:1 replacement.

For all gas-fired heat-treatment furnaces where recirculation of the furnace atmosphere ensures a constant temperature distribution, thereby allowing shorter heating-up periods. For converting a controller signal to switch-on/switch-off times for gas burners in the case of intermittent operation, linear response between actuating signal and burner capacity.

Features & Benefits:
  • Control of up to 8 burners, various operating modes
  • Outputs with positive logic
  • Single- and two-zone operation
  • Mains voltage: 110 to 240 V AC
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
84395050
MPT 700A
84395050
MPT 700A
KS04065322
SCR,MTG,IMPULSE SYTEM,MPT 700A,M2.5 X 11
KS04065322
SCR,MTG,IMPULSE SYTEM,MPT 700A,M2.5 X 11
KS84395050
MOD,PLS CTL MPT 700 110 220V/50 60HZ
KS84395050
MOD,PLS CTL MPT 700 110 220V/50 60HZ