/content/process/us/en/search.html

flame detectors

C7012 Ultraviolet Flame Detector

Solid State Purple Peeper®

Overview
Solid-state electronic UV flame sensor to detect ultraviolet radiation emitted by the combustion of most carbon-containing fuels such as natural gas, LP gases, and oil. Used with Honeywell burner controls to provide flame supervision in continuous operation for industrial burner applications.

Approvals:
  • CE approved according to EN298 only when used with the correct Honeywell flame amplifiers and/or burner controls
  • C7012E/F models are approved for use in continuous operation, by using dynamic self-check
  • C7012C/F models are UL listed for use in explosion hazardous locations; Class 1, groups C and D; and Class 2, groups E, F, and G
Specifications

Overview

  • Models
    • C7012A, C7012C, C7012E, C7012F, C7012G (includes self‑checking and explosion‑proof variants)

Pressure Specifications

  • Viewing Window Pressure Rating
    • A/E/G: 20 psi (optional 50 psi window)
    • C/F: 100 psi rated window

Environmental Conditions

  • Ambient Operating Temperature
    • A/C/G: 25 to 175 deg F (-4 to 79 deg C)
    • E/F: -20 to 175 deg F (-29 to 79 deg C)
    • Low‑temp versions to -40 deg F available

Ignition, Flame & Supervision Specifications

  • Parallel Detector Capability
    • Up to two detectors can be wired in parallel to prevent nuisance shutdowns
  • Minimum Flame Signal
    • Typically ≥2 µA (or ≥1.25 VDC depending on amplifier) per Table 1 spec

Standards & Certifications

  • Hazardous Location Approvals
    • C7012C and C7012F: Class I Groups C and D; Class II Groups E, F, G (explosion‑proof)
  • Approvals
    • UL, CSA, Factory Mutual (FM), DIN, British Gas Corporation, SwissRe depending on model variant

Storage/Transport Temperatures

  • Storage Temperature Range
    • -60 to 175°F (-51 to 79°C)

Electrical Specifications

  • Operating Voltage Range
    • C7012A/E: Models for 100, 120, 208, 240 VAC 50/60 Hz
    • C7012C/F: 120 VAC only; C7012G: 220 V 50 Hz models

Applications & Compatibility

  • Compatible Amplifiers
    • R7247A/B/C, R7289A, R7747C, R7847A/B/C depending on model type (rectification/dynamic self‑check)
  • Applications
    • Burner/boiler flame supervision, flame safeguard systems, multi‑burner installations, flame discrimination in industrial furnaces

Installation & Mounting Specifications

  • Mounting Interface
    • A/E/G: 3/4 or 1 in NPT mounting flange
    • C/F: 1 in NPT pipe union

Measurement & Sensing Characteristics

  • Detection Method
    • Ultraviolet radiation sensing tube (field replaceable) with quartz viewing window

Connections & Interfaces

  • Connection Type
    • A/E: 1/2‑14 NPSM Internal Thread
    • C/F: 1/2‑14 NPT explosion‑proof (Conduit Entry)

Product Design & Configuration

  • Housing Type
    • A/E/G: NEMA‑4 Cast Aluminum (rain‑tight, dust‑tight, hose‑tight)
    • C/F: Explosion‑Proof Housing (UL listed)

Mechanical Design & Hardware Details

  • Leadwire
    • A/C: 4 wires
    • All NEC Class 1, 8 ft long, color‑coded
    • E/F: 6 wires
    • G: 5 wires

Overview

  • Models
    • C7012A, C7012C, C7012E, C7012F, C7012G (includes self‑checking and explosion‑proof variants)

Pressure Specifications

  • Viewing Window Pressure Rating
    • A/E/G: 20 psi (optional 50 psi window)
    • C/F: 100 psi rated window

Environmental Conditions

  • Ambient Operating Temperature
    • A/C/G: 25 to 175 deg F (-4 to 79 deg C)
    • E/F: -20 to 175 deg F (-29 to 79 deg C)
    • Low‑temp versions to -40 deg F available

Ignition, Flame & Supervision Specifications

  • Parallel Detector Capability
    • Up to two detectors can be wired in parallel to prevent nuisance shutdowns
  • Minimum Flame Signal
    • Typically ≥2 µA (or ≥1.25 VDC depending on amplifier) per Table 1 spec

Standards & Certifications

  • Hazardous Location Approvals
    • C7012C and C7012F: Class I Groups C and D; Class II Groups E, F, G (explosion‑proof)
  • Approvals
    • UL, CSA, Factory Mutual (FM), DIN, British Gas Corporation, SwissRe depending on model variant

Storage/Transport Temperatures

  • Storage Temperature Range
    • -60 to 175°F (-51 to 79°C)

Electrical Specifications

  • Operating Voltage Range
    • C7012A/E: Models for 100, 120, 208, 240 VAC 50/60 Hz
    • C7012C/F: 120 VAC only; C7012G: 220 V 50 Hz models

Applications & Compatibility

  • Compatible Amplifiers
    • R7247A/B/C, R7289A, R7747C, R7847A/B/C depending on model type (rectification/dynamic self‑check)
  • Applications
    • Burner/boiler flame supervision, flame safeguard systems, multi‑burner installations, flame discrimination in industrial furnaces

Installation & Mounting Specifications

  • Mounting Interface
    • A/E/G: 3/4 or 1 in NPT mounting flange
    • C/F: 1 in NPT pipe union

Measurement & Sensing Characteristics

  • Detection Method
    • Ultraviolet radiation sensing tube (field replaceable) with quartz viewing window

Connections & Interfaces

  • Connection Type
    • A/E: 1/2‑14 NPSM Internal Thread
    • C/F: 1/2‑14 NPT explosion‑proof (Conduit Entry)

Product Design & Configuration

  • Housing Type
    • A/E/G: NEMA‑4 Cast Aluminum (rain‑tight, dust‑tight, hose‑tight)
    • C/F: Explosion‑Proof Housing (UL listed)

Mechanical Design & Hardware Details

  • Leadwire
    • A/C: 4 wires
    • All NEC Class 1, 8 ft long, color‑coded
    • E/F: 6 wires
    • G: 5 wires
  • Models : C7012A, C7012C, C7012E, C7012F, C7012G (includes self‑checking and explosion‑proof variants)
  • Viewing Window Pressure Rating : A/E/G: 20 psi (optional 50 psi window)|C/F: 100 psi rated window
  • Ambient Operating Temperature : A/C/G: 25 to 175 deg F (-4 to 79 deg C)|E/F: -20 to 175 deg F (-29 to 79 deg C)|Low‑temp versions to -40 deg F available
  • Parallel Detector Capability : Up to two detectors can be wired in parallel to prevent nuisance shutdowns
  • Hazardous Location Approvals : C7012C and C7012F: Class I Groups C and D; Class II Groups E, F, G (explosion‑proof)
  • Storage Temperature Range : -60 to 175°F (-51 to 79°C)
  • Operating Voltage Range : C7012A/E: Models for 100, 120, 208, 240 VAC 50/60 Hz|C7012C/F: 120 VAC only; C7012G: 220 V 50 Hz models
  • Compatible Amplifiers : R7247A/B/C, R7289A, R7747C, R7847A/B/C depending on model type (rectification/dynamic self‑check)
  • Minimum Flame Signal : Typically ≥2 µA (or ≥1.25 VDC depending on amplifier) per Table 1 spec
  • Mounting Interface : A/E/G: 3/4 or 1 in NPT mounting flange|C/F: 1 in NPT pipe union
  • Detection Method : Ultraviolet radiation sensing tube (field replaceable) with quartz viewing window
  • Connection Type : A/E: 1/2‑14 NPSM Internal Thread|C/F: 1/2‑14 NPT explosion‑proof (Conduit Entry)
  • Housing Type : A/E/G: NEMA‑4 Cast Aluminum (rain‑tight, dust‑tight, hose‑tight)|C/F: Explosion‑Proof Housing (UL listed)
  • Applications : Burner/boiler flame supervision, flame safeguard systems, multi‑burner installations, flame discrimination in industrial furnaces
  • Approvals : UL, CSA, Factory Mutual (FM), DIN, British Gas Corporation, SwissRe depending on model variant
  • Leadwire : A/C: 4 wires|All NEC Class 1, 8 ft long, color‑coded|E/F: 6 wires|G: 5 wires
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
114465/U
WINDOW GASKET
114465/U
WINDOW GASKET
191002A/U
CHASSIS ASSY 100V
191002A/U
CHASSIS ASSY 100V
191050/U
QUARTZ LENCSE C7076D
191050/U
QUARTZ LENCSE C7076D
C7012A1186/U
UV DETECTOR 208VAC
C7012A1186/U
UV DETECTOR 208VAC
C7012C1042/U
UV DETECTOR 120VAC - EX
C7012C1042/U
UV DETECTOR 120VAC - EX
C7012E1211/U
UV DETECTOR 100VAC SELF-CHECK
C7012E1211/U
UV DETECTOR 100VAC SELF-CHECK
C7044A1006/U
UV SENSOR
C7044A1006/U
UV SENSOR
V4BFW16-500-2
Motorized Butterfly Valve, 2500 Nm, 22933Kvs, DN500
V4BFW16-500-2
Motorized Butterfly Valve, 2500 Nm, 22933Kvs, DN500