/content/process/us/en/search.html

flame detectors

C7027, C7035

'MiniPeeper' Ultraviolet Flame Sensor

Overview
Compact analogue UV flame sensor to detect ultraviolet radiations emitted by combustion flames. Used with Honeywell burner controls to provide flame supervision for commercial and industrial burner applications.

Approvals:
  • CE approved according to EN298, only when used with the correct Honeywell flame amplifiers and/or burner controls
  • UL/CSA approved for USA
  • AGA approved for Australia
  • Only for intermittent operation. The burner has to recycle at least once per 24 hours.
Features & Benefits:
  • Rugged, compact, with encapsulated sensing tube for maximum protection
  • Quick and easy installation on standard sight pipe
Specifications

Environmental Conditions

  • Ambient Operating Temperature
    • -20 to +70 deg C (-4 to +160 deg F)
  • Enclosure Rating
    • IP66, Explosion-proof (CENELEC II G Ex db IIC T6)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -50 to +80°C (-60 to +175°F)

Operating Limits, Durability & Lifecycle

  • Serviceability
    • Field-replaceable UV sensing tube

Connections & Interfaces

  • Purge Air Connection
    • 3/8 in NPT internal thread

Pressure Specifications

  • Pressure Ratings
    • 690 kPa (100 psi) (Quartz Window)

Ignition, Flame & Supervision Specifications

  • Parallel Detector Capability
    • Up to 2 detectors can be connected in parallel
  • Flame Signal Range
    • 0.8 to 8 VDC depending on controller, 4 to 14 µA (DBC2000)

Electrical Specifications

  • Operating Voltage Range
    • 115 VAC or 230 VAC (terminal selectable) (Shutter)

Installation & Mounting Specifications

  • Mounting Options
    • 1 in NPT internal thread flange

Overview

  • Models
    • C7035C (non self-checking), C7061F1 (dynamic self-checking)

Applications & Compatibility

  • Compatible Controllers
    • SLATE, 7800-series, DBC2000, BC1000, Kromschröder FDU 510..3
  • Applications
    • Flame detection for gas, oil, or other fuel combustion

Mechanical Design, Layout & Construction Options

  • Cable Entries
    • 1/2 in NPT internal thread

Standards & Certifications

  • Approvals
    • IECEx Certified, ATEX Certified, KCs Certified, CE Approved, SIL 3 Capable

Environmental Conditions

  • Ambient Operating Temperature
    • -20 to +70 deg C (-4 to +160 deg F)
  • Enclosure Rating
    • IP66, Explosion-proof (CENELEC II G Ex db IIC T6)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -50 to +80°C (-60 to +175°F)

Operating Limits, Durability & Lifecycle

  • Serviceability
    • Field-replaceable UV sensing tube

Connections & Interfaces

  • Purge Air Connection
    • 3/8 in NPT internal thread

Pressure Specifications

  • Pressure Ratings
    • 690 kPa (100 psi) (Quartz Window)

Ignition, Flame & Supervision Specifications

  • Parallel Detector Capability
    • Up to 2 detectors can be connected in parallel
  • Flame Signal Range
    • 0.8 to 8 VDC depending on controller, 4 to 14 µA (DBC2000)

Electrical Specifications

  • Operating Voltage Range
    • 115 VAC or 230 VAC (terminal selectable) (Shutter)

Installation & Mounting Specifications

  • Mounting Options
    • 1 in NPT internal thread flange

Overview

  • Models
    • C7035C (non self-checking), C7061F1 (dynamic self-checking)

Applications & Compatibility

  • Compatible Controllers
    • SLATE, 7800-series, DBC2000, BC1000, Kromschröder FDU 510..3
  • Applications
    • Flame detection for gas, oil, or other fuel combustion

Mechanical Design, Layout & Construction Options

  • Cable Entries
    • 1/2 in NPT internal thread

Standards & Certifications

  • Approvals
    • IECEx Certified, ATEX Certified, KCs Certified, CE Approved, SIL 3 Capable
  • Ambient Operating Temperature : -20 to +70 deg C (-4 to +160 deg F)
  • Storage Temperature Range : -50 to +80°C (-60 to +175°F)
  • Serviceability : Field-replaceable UV sensing tube
  • Purge Air Connection : 3/8 in NPT internal thread
  • Pressure Ratings : 690 kPa (100 psi) (Quartz Window)
  • Parallel Detector Capability : Up to 2 detectors can be connected in parallel
  • Operating Voltage Range : 115 VAC or 230 VAC (terminal selectable) (Shutter)
  • Mounting Options : 1 in NPT internal thread flange
  • Models : C7035C (non self-checking), C7061F1 (dynamic self-checking)
  • Flame Signal Range : 0.8 to 8 VDC depending on controller, 4 to 14 µA (DBC2000)
  • Enclosure Rating : IP66, Explosion-proof (CENELEC II G Ex db IIC T6)
  • Compatible Controllers : SLATE, 7800-series, DBC2000, BC1000, Kromschröder FDU 510..3
  • Cable Entries : 1/2 in NPT internal thread
  • Approvals : IECEx Certified, ATEX Certified, KCs Certified, CE Approved, SIL 3 Capable
  • Applications : Flame detection for gas, oil, or other fuel combustion
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
120738/0021/X
PLATE
120738/0021/X
PLATE
129464N/X
UV POWER TUBE
129464N/X
UV POWER TUBE
190790/X
SPRING TABS
190790/X
SPRING TABS
191019/X
C7012 BLADE
191019/X
C7012 BLADE
191284/U
ALUMINUM SHEILD FOR C7035
191284/U
ALUMINUM SHEILD FOR C7035
50089925-001
SOCKET
50089925-001
SOCKET
BS-MWC4-PN16-0150
Butterfly Valve Series, Gear Box Operator, Wafer Type, Cast Iron Body, PN16, DN150
BS-MWC4-PN16-0150
Butterfly Valve Series, Gear Box Operator, Wafer Type, Cast Iron Body, PN16, DN150
C7027A1023/U
UV DETECTOR MINIPEEPER
C7027A1023/U
UV DETECTOR MINIPEEPER
C7027A1023U
U.V. FLAME DETECTOR - CN SPECIAL
C7027A1023U
U.V. FLAME DETECTOR - CN SPECIAL
C7027A1031/U
UV DETECTOR MINIPEEPER
C7027A1031/U
UV DETECTOR MINIPEEPER