/content/process/us/en/search.html

flame detectors

C7061A, F

Dynamic Self-Check Ultraviolet Flame Detector

Overview
Solid-state electronic UV flame sensor to detect ultraviolet radiation emitted by the combustion of most carbon-containing fuels such as natural gas, LP gases, and oil.Used with Honeywell burner controls to provide flame supervision in continuous operation for industrial burner applications.

Approvals:
  • CE approved according to EN 298 only when used with the correct Honeywell flame amplifiers and/or burner controls
  • C7061-series models are approved for use in continuous operation, by using dynamic self-check
  • C7061F1 models are ATEX approved for use in explosion hazardous locations; II G Ex d IIC T6, zone 1&2
  • C7061F2 models are UL listed for use in explosion hazardous locations; Class 1, groups C and D; and Class 2, groups E, F, and G
Specifications

Overview

  • Models
    • C7035C (non self-checking), C7061F (F1/F2) (dynamic self-checking)

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • C7035C, C7061F1: -20 to +70 deg C (-4 to +160 deg F); C7061A
    • C7061F2: -40 to +175 deg F (-40 to +80 deg C)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -50 to +80°C (-60 to +175°F)

Applications & Compatibility

  • Compatible Controllers
    • SLATE, 7800-series, DBC2000, BC1000, Kromschröder FDU 510..3
  • Compatible Amplifiers
    • C7061A: R7861A (7800 SERIES) or R8001S1051 (SLATE)
    • C7061F (F1/F2): R7861 (7800 SERIES) or R8001S1051 (SLATE)
  • Applications
    • Detects UV radiation from gas/oil flames, used with R7861 self‑check amplifier

Ignition, Flame & Supervision Specifications

  • Flame Signal Range
    • C7061A: 1.25-5 VDC (7800 Series), up to 8 VDC (SLATE); C7061F (F1/F2): Same (1.25-5.0 VDC/up to 8 VDC for SLATE)
  • UV Sensing Tube
    • -40 deg C rated, field replaceable

Pressure Specifications

  • Pressure Ratings
    • C7035C, C7061F1: 690 kPa (100 psi) (Quartz Viewing Window)
    • C7061A, C7061F2: 138/690 kPa (20/100 psi) (Quartz Viewing Window), 20 psi (138 kPa) (Quartz Focusing Lens)

Installation & Mounting Specifications

  • Mounting Options
    • C7035C: 1 in NPT Flange, includes 1 in MNPT x 3/4 in FNPT Adapter; C7061F (F1/F2): 1 in NPT explosion‑proof union

Environmental Conditions

  • Enclosure Rating
    • C7035C, C7061F1: IP66, Explosion-proof (CENELEC II G Ex db IIC T6)
    • C7035C: NEMA 4
    • C7061F (F1/F2): IP66 + Explosion‑proof Ex db IIC T6

Electrical Specifications

  • Electrical Power
    • C7061A: Powered via flame safeguard controller (tube + shutter)
    • C7061F (F1/F2): Powered via flame safeguard controller (tube + shutter); shutter voltage selectable 115/230 VAC (F1)

Mechanical Design, Layout & Construction Options

  • Cable Entries
    • C7035C: 1/2‑14 NPSM conduit opening
    • C7061F (F1/F2): 1/2 in NPT conduit entry; EX‑approved gland required

Standards & Certifications

  • Approvals
    • IECEx Certified, ATEX Certified, KCs Certified, CE Approved, SIL 3 Capable, UL Listed, FM Approved, WEEE Directive Compliance

Overview

  • Models
    • C7035C (non self-checking), C7061F (F1/F2) (dynamic self-checking)

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • C7035C, C7061F1: -20 to +70 deg C (-4 to +160 deg F); C7061A
    • C7061F2: -40 to +175 deg F (-40 to +80 deg C)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -50 to +80°C (-60 to +175°F)

Applications & Compatibility

  • Compatible Controllers
    • SLATE, 7800-series, DBC2000, BC1000, Kromschröder FDU 510..3
  • Compatible Amplifiers
    • C7061A: R7861A (7800 SERIES) or R8001S1051 (SLATE)
    • C7061F (F1/F2): R7861 (7800 SERIES) or R8001S1051 (SLATE)
  • Applications
    • Detects UV radiation from gas/oil flames, used with R7861 self‑check amplifier

Ignition, Flame & Supervision Specifications

  • Flame Signal Range
    • C7061A: 1.25-5 VDC (7800 Series), up to 8 VDC (SLATE); C7061F (F1/F2): Same (1.25-5.0 VDC/up to 8 VDC for SLATE)
  • UV Sensing Tube
    • -40 deg C rated, field replaceable

Pressure Specifications

  • Pressure Ratings
    • C7035C, C7061F1: 690 kPa (100 psi) (Quartz Viewing Window)
    • C7061A, C7061F2: 138/690 kPa (20/100 psi) (Quartz Viewing Window), 20 psi (138 kPa) (Quartz Focusing Lens)

Installation & Mounting Specifications

  • Mounting Options
    • C7035C: 1 in NPT Flange, includes 1 in MNPT x 3/4 in FNPT Adapter; C7061F (F1/F2): 1 in NPT explosion‑proof union

Environmental Conditions

  • Enclosure Rating
    • C7035C, C7061F1: IP66, Explosion-proof (CENELEC II G Ex db IIC T6)
    • C7035C: NEMA 4
    • C7061F (F1/F2): IP66 + Explosion‑proof Ex db IIC T6

Electrical Specifications

  • Electrical Power
    • C7061A: Powered via flame safeguard controller (tube + shutter)
    • C7061F (F1/F2): Powered via flame safeguard controller (tube + shutter); shutter voltage selectable 115/230 VAC (F1)

Mechanical Design, Layout & Construction Options

  • Cable Entries
    • C7035C: 1/2‑14 NPSM conduit opening
    • C7061F (F1/F2): 1/2 in NPT conduit entry; EX‑approved gland required

Standards & Certifications

  • Approvals
    • IECEx Certified, ATEX Certified, KCs Certified, CE Approved, SIL 3 Capable, UL Listed, FM Approved, WEEE Directive Compliance
  • Models : C7035C (non self-checking), C7061F (F1/F2) (dynamic self-checking)
  • Operating Temperature Range : C7035C, C7061F1: -20 to +70 deg C (-4 to +160 deg F); C7061A|C7061F2: -40 to +175 deg F (-40 to +80 deg C)
  • Storage Temperature Range : -50 to +80°C (-60 to +175°F)
  • Compatible Controllers : SLATE, 7800-series, DBC2000, BC1000, Kromschröder FDU 510..3
  • Compatible Amplifiers : C7061A: R7861A (7800 SERIES) or R8001S1051 (SLATE)|C7061F (F1/F2): R7861 (7800 SERIES) or R8001S1051 (SLATE)
  • Flame Signal Range : C7061A: 1.25-5 VDC (7800 Series), up to 8 VDC (SLATE); C7061F (F1/F2): Same (1.25-5.0 VDC/up to 8 VDC for SLATE)
  • Pressure Ratings : C7035C, C7061F1: 690 kPa (100 psi) (Quartz Viewing Window)|C7061A, C7061F2: 138/690 kPa (20/100 psi) (Quartz Viewing Window), 20 psi (138 kPa) (Quartz Focusing Lens)
  • Mounting Options : C7035C: 1 in NPT Flange, includes 1 in MNPT x 3/4 in FNPT Adapter; C7061F (F1/F2): 1 in NPT explosion‑proof union
  • Enclosure Rating : C7035C, C7061F1: IP66, Explosion-proof (CENELEC II G Ex db IIC T6)|C7035C: NEMA 4|C7061F (F1/F2): IP66 + Explosion‑proof Ex db IIC T6
  • Electrical Power : C7061A: Powered via flame safeguard controller (tube + shutter)|C7061F (F1/F2): Powered via flame safeguard controller (tube + shutter); shutter voltage selectable 115/230 VAC (F1)
  • UV Sensing Tube : -40 deg C rated, field replaceable
  • Cable Entries : C7035C: 1/2‑14 NPSM conduit opening|C7061F (F1/F2): 1/2 in NPT conduit entry; EX‑approved gland required
  • Applications : Detects UV radiation from gas/oil flames, used with R7861 self‑check amplifier
  • Approvals : IECEx Certified, ATEX Certified, KCs Certified, CE Approved, SIL 3 Capable, UL Listed, FM Approved, WEEE Directive Compliance
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50123613-001
FIG5UVCART EP KIT
50123613-001
FIG5UVCART EP KIT
50127283-001
SPL .6075" 14MM SI
50127283-001
SPL .6075" 14MM SI
50133140-001
20" QRTZ IGN ASY
50133140-001
20" QRTZ IGN ASY
54376
SI
54376
SI
54437
SI
54437
SI
59162
1.875" MINI FR
59162
1.875" MINI FR
59164
2.625" MINI FR
59164
2.625" MINI FR
59165
2.75" MINI FR
59165
2.75" MINI FR
59166
6" MINI FR
59166
6" MINI FR
59174
4.125" MINI FR
59174
4.125" MINI FR