/content/process/us/en/search.html

flame detectors

Heat Block Seal

Protects UV Flame Scanners from the hot combustion gases and extreme furnace conditions.

Overview
The Eclipse Heat Block Seal is designed to protect ultraviolet flame scanners by sealing them from hot combustion gases and insulating them from heat transferred through the scanner pipe.
Specifications

Overview

  • Series
    • HBS

Fluid/Media/Component Temperatures

  • Maximum Scanner Pipe Temperature
    • 550 deg F

Dimensions & Size Specifications

  • Insulated Adapter Thread Sizes
    • 1/2 in, 3/4 in, and 1 in NPT (male)

Air & Combustion Air Specifications

  • Optional Purge Air Control
    • 1/4 in adjustable gas cock (available from Eclipse)
  • Air Purge Fitting Thread
    • 3/4 in NPT (female)

Material Specifications

  • Insulated Adapter Material
    • Teflon
  • Air Purge Fitting Material
    • Aluminum

Combustion, Fuel & Mixing Sub‑Systems

  • Gas Tight Seal Capability
    • Up to 25 psi

Connections & Interfaces

  • Purge Connection Size
    • 1/4 in NPT

Overview

  • Series
    • HBS

Fluid/Media/Component Temperatures

  • Maximum Scanner Pipe Temperature
    • 550 deg F

Dimensions & Size Specifications

  • Insulated Adapter Thread Sizes
    • 1/2 in, 3/4 in, and 1 in NPT (male)

Air & Combustion Air Specifications

  • Optional Purge Air Control
    • 1/4 in adjustable gas cock (available from Eclipse)
  • Air Purge Fitting Thread
    • 3/4 in NPT (female)

Material Specifications

  • Insulated Adapter Material
    • Teflon
  • Air Purge Fitting Material
    • Aluminum

Combustion, Fuel & Mixing Sub‑Systems

  • Gas Tight Seal Capability
    • Up to 25 psi

Connections & Interfaces

  • Purge Connection Size
    • 1/4 in NPT
  • Series : HBS
  • Maximum Scanner Pipe Temperature : 550 deg F
  • Insulated Adapter Thread Sizes : 1/2 in, 3/4 in, and 1 in NPT (male)
  • Optional Purge Air Control : 1/4 in adjustable gas cock (available from Eclipse)
  • Insulated Adapter Material : Teflon
  • Air Purge Fitting Material : Aluminum
  • Gas Tight Seal Capability : Up to 25 psi
  • Air Purge Fitting Thread : 3/4 in NPT (female)
  • Purge Connection Size : 1/4 in NPT
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list