/content/process/us/en/search.html

Flame Detectors

Honeywell Kromschröder® Flame Detector Unit

Providing safe, efficient flame monitoring for gas burners

Overview
Honeywell’s all-new Kromschröder Flame Detector Unit (FDU) series provides OEMs, burner manufacturers and end users with a state-of-the-art flame monitoring capability for gas burners across a wide range of applications – from hot-air furnaces and gas-fired boilers to industrial furnaces and excess-gas flaring installations.
Replacing Kromschröder’s IFW 15/50, R4343 and BC1000 flame relay models, the new FDUs enable multi-flame control or multi-point monitoring in conjunction with burner control units (BCUs) such as the Kromschröder BCU 560 or a failsafe PLC with a standard-compliant flame monitoring device.

There are two FDU models to choose from: the FDU 510 monitors gas burners in intermittent operation (applications of less than 24 hours) while the FDU 520 monitors gas burners in continuous operation (applications of more than 24 hours). The compact footprint of these units means that they can be easily integrated and mounted with other equipment in a cabinet, providing convenient access for maintenance and repair.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84368013
FDU 510W1T5/1O1-0K1
KS84368013
FDU 510W1T5/1O1-0K1
KS84368014
FDU 510W9T2/1O1-0K1
KS84368014
FDU 510W9T2/1O1-0K1
KS84368017
FDU 510Q9T2/1O1-0K1
KS84368017
FDU 510Q9T2/1O1-0K1
KS84368024
FDU 520W0T2/1O1-0K2
KS84368024
FDU 520W0T2/1O1-0K2
KS84368027
FDU 520Q0T2/1O1-0K2
KS84368027
FDU 520Q0T2/1O1-0K2
KS84368036
FDU 510W0T2/1O1-0K2
KS84368036
FDU 510W0T2/1O1-0K2
KS84368037
FDU 510W2T5/1O1-0K2
KS84368037
FDU 510W2T5/1O1-0K2
KS84368038
FDU 510W9T2/1O1-0K2
KS84368038
FDU 510W9T2/1O1-0K2
KS84368039
FDU 510Q0T2/1O1-0K2
KS84368039
FDU 510Q0T2/1O1-0K2
KS84368040
FDU 510Q1T5/1O1-0K2
KS84368040
FDU 510Q1T5/1O1-0K2