flame detectors
Honeywell Kromschröder® Flame Detector Unit
Providing safe, efficient flame monitoring for gas burners
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Replacing Kromschröder’s IFW 15/50, R4343 and BC1000 flame relay models, the new FDUs enable multi-flame control or multi-point monitoring in conjunction with burner control units (BCUs) such as the Kromschröder BCU 560 or a failsafe PLC with a standard-compliant flame monitoring device.
There are two FDU models to choose from: the FDU 510 monitors gas burners in intermittent operation (applications of less than 24 hours) while the FDU 520 monitors gas burners in continuous operation (applications of more than 24 hours). The compact footprint of these units means that they can be easily integrated and mounted with other equipment in a cabinet, providing convenient access for maintenance and repair.
Overview
- Models
- FDU 510 (intermittent operation), FDU 520 (continuous operation)
- Burner Type
- Gas burners with or without fan
Ignition, Flame & Supervision Specifications
- Flame Failure Detection Time (FFDT)
- Adjustable: 0.7/1.7/2.7/3.7 seconds
- Flame Signal Range
- 1 to 15 µA (C70xx)
- 1 to 25 µA (Ionization/UVS/UVC)
- Flame Control
- UV Sensor, Ionization, UVC, C70xx series
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +80 deg C (-4 to +176 deg F)
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C (-4 to +140 deg F)
- Relative Humidity
- 5 to 95% RH (non-condensing)
- Enclosure Rating
- IP20 (device), IP54 (installation)
Installation & Mounting Specifications
- Installation Orientation
- Min. IP 54 enclosure (e.g. control cabinet)
- Mounting Options
- DIN rail (35 x 7.5 mm)
Communication & Interfaces
- Fieldbus Communication
- PROFINET, Modbus TCP (via BCM 500 module)
Operating Limits, Durability & Lifecycle
- Operating Cycles
- Max. 250,000
Actuation, Valve & Motion Control Specifications
- Contact Ratings
- 2 A (SIL 3: max 0.1 A)
Connections & Interfaces
- Connection Type
- Screw terminals (2.5 mm²), Spring terminals (1.5 mm²)
Electrical Specifications
- Supply Voltage
- 120 VAC (FDU..Q), 230 VAC (FDU..W), ±15%
Control, Software & User Interface Specifications
- Software Class
- Class C (double-channel architecture with comparison)
- Software Tool
- BCSoft (Windows PC)
Inputs, Outputs & Signal Interfaces
- Analog Outputs
- 0 to 5 V flame signal intensity
Applications & Compatibility
- Applications
- Gas Burners, Hot-Air Furnaces, Boilers, Industrial Furnaces, Flaring
Dimensions & Weight
- Dimensions
- 60 mm W x 115 mm H x 112 mm D
Standards & Certifications
- Approvals
- Safety Standard EN 298, EN 746‑2, EU Directives LVD, EMC, GAR, UL (USA/Canada), FM, CE, NFPA 86, EN 60730-1
Overview
- Models
- FDU 510 (intermittent operation), FDU 520 (continuous operation)
- Burner Type
- Gas burners with or without fan
Ignition, Flame & Supervision Specifications
- Flame Failure Detection Time (FFDT)
- Adjustable: 0.7/1.7/2.7/3.7 seconds
- Flame Signal Range
- 1 to 15 µA (C70xx)
- 1 to 25 µA (Ionization/UVS/UVC)
- Flame Control
- UV Sensor, Ionization, UVC, C70xx series
Storage/Transport Temperatures
- Storage Temperature Range
- -20 to +80 deg C (-4 to +176 deg F)
Environmental Conditions
- Ambient Temperature Range
- -20 to +60 deg C (-4 to +140 deg F)
- Relative Humidity
- 5 to 95% RH (non-condensing)
- Enclosure Rating
- IP20 (device), IP54 (installation)
Installation & Mounting Specifications
- Installation Orientation
- Min. IP 54 enclosure (e.g. control cabinet)
- Mounting Options
- DIN rail (35 x 7.5 mm)
Communication & Interfaces
- Fieldbus Communication
- PROFINET, Modbus TCP (via BCM 500 module)
Operating Limits, Durability & Lifecycle
- Operating Cycles
- Max. 250,000
Actuation, Valve & Motion Control Specifications
- Contact Ratings
- 2 A (SIL 3: max 0.1 A)
Connections & Interfaces
- Connection Type
- Screw terminals (2.5 mm²), Spring terminals (1.5 mm²)
Electrical Specifications
- Supply Voltage
- 120 VAC (FDU..Q), 230 VAC (FDU..W), ±15%
Control, Software & User Interface Specifications
- Software Class
- Class C (double-channel architecture with comparison)
- Software Tool
- BCSoft (Windows PC)
Inputs, Outputs & Signal Interfaces
- Analog Outputs
- 0 to 5 V flame signal intensity
Applications & Compatibility
- Applications
- Gas Burners, Hot-Air Furnaces, Boilers, Industrial Furnaces, Flaring
Dimensions & Weight
- Dimensions
- 60 mm W x 115 mm H x 112 mm D
Standards & Certifications
- Approvals
- Safety Standard EN 298, EN 746‑2, EU Directives LVD, EMC, GAR, UL (USA/Canada), FM, CE, NFPA 86, EN 60730-1
- Models : FDU 510 (intermittent operation), FDU 520 (continuous operation)
- Flame Failure Detection Time (FFDT) : Adjustable: 0.7/1.7/2.7/3.7 seconds
- Storage Temperature Range : -20 to +80 deg C (-4 to +176 deg F)
- Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
- Installation Orientation : Min. IP 54 enclosure (e.g. control cabinet)
- Fieldbus Communication : PROFINET, Modbus TCP (via BCM 500 module)
- Flame Signal Range : 1 to 15 µA (C70xx)|1 to 25 µA (Ionization/UVS/UVC)
- Relative Humidity : 5 to 95% RH (non-condensing)
- Operating Cycles : Max. 250,000
- Mounting Options : DIN rail (35 x 7.5 mm)
- Enclosure Rating : IP20 (device), IP54 (installation)
- Contact Ratings : 2 A (SIL 3: max 0.1 A)
- Connection Type : Screw terminals (2.5 mm²), Spring terminals (1.5 mm²)
- Supply Voltage : 120 VAC (FDU..Q), 230 VAC (FDU..W), ±15%
- Software Class : Class C (double-channel architecture with comparison)
- Analog Outputs : 0 to 5 V flame signal intensity
- Software Tool : BCSoft (Windows PC)
- Flame Control : UV Sensor, Ionization, UVC, C70xx series
- Applications : Gas Burners, Hot-Air Furnaces, Boilers, Industrial Furnaces, Flaring
- Burner Type : Gas burners with or without fan
- Dimensions : 60 mm W x 115 mm H x 112 mm D
- Approvals : Safety Standard EN 298, EN 746‑2, EU Directives LVD, EMC, GAR, UL (USA/Canada), FM, CE, NFPA 86, EN 60730-1
Filters
Please sign in to view part numbers available for purchase based on your account Sign In