/content/process/us/en/search.html

flame detectors

RM7800, EC7800

Relay modules for the Honeywell 7800 series burner control unit.

Overview
The 7800 SERIES is a microprocessor based integrated burner control platform for single-burner applications. This platform includes a family of relay modules that provide burner sequencing for a wide variety of burners, and is SIL 3 capable.
Specifications

Standards & Certifications

  • Approvals
    • SIL 3 (per IEC 61508), IEC 61508

Actuation, Valve & Motion Control Specifications

  • Supported Flame Sensors
    • C7008A, C7009A, C7915A, C7012E/F, C7061A/F, C7076A/D, C7961E/F
  • Supported Flame Amplifiers
    • R7847B/C, R7851C, R7852B, R7861A, R7886A

Safety, Protection & Reliability

  • Safety Function
    • Automatic burner flame sequencing and supervision

Control, Logic & System Behavior

  • Purge Timer Card
    • Factory preset (2 seconds to 30 min), must match application needs

Processing & Performance Metrics

  • Proof Test Coverage
    • 36% (general models), 13% (RM7823/EC7823)
  • Diagnostic Response Time
    • ≤3 seconds (main module), ≤15 seconds (flame detector/amplifier)

Overview

  • Models
    • RM7800, RM7823, RM7830, RM7838, RM7840, RM7845, RM7850, RM7865, RM7885, RM7888, RM7890, RM7895, RM7896, RM7897, RM7898, EC7820, EC7823, EC7830, EC7840, EC7850, EC7890, EC7895

Operating Limits, Durability & Lifecycle

  • Designed Lifetime
    • 10 years

Software, Configuration & Cyber

  • Configuration Jumpers
    • JR1-JR3 (site configurable, must be clipped for correct safety config)

Standards & Certifications

  • Approvals
    • SIL 3 (per IEC 61508), IEC 61508

Actuation, Valve & Motion Control Specifications

  • Supported Flame Sensors
    • C7008A, C7009A, C7915A, C7012E/F, C7061A/F, C7076A/D, C7961E/F
  • Supported Flame Amplifiers
    • R7847B/C, R7851C, R7852B, R7861A, R7886A

Safety, Protection & Reliability

  • Safety Function
    • Automatic burner flame sequencing and supervision

Control, Logic & System Behavior

  • Purge Timer Card
    • Factory preset (2 seconds to 30 min), must match application needs

Processing & Performance Metrics

  • Proof Test Coverage
    • 36% (general models), 13% (RM7823/EC7823)
  • Diagnostic Response Time
    • ≤3 seconds (main module), ≤15 seconds (flame detector/amplifier)

Overview

  • Models
    • RM7800, RM7823, RM7830, RM7838, RM7840, RM7845, RM7850, RM7865, RM7885, RM7888, RM7890, RM7895, RM7896, RM7897, RM7898, EC7820, EC7823, EC7830, EC7840, EC7850, EC7890, EC7895

Operating Limits, Durability & Lifecycle

  • Designed Lifetime
    • 10 years

Software, Configuration & Cyber

  • Configuration Jumpers
    • JR1-JR3 (site configurable, must be clipped for correct safety config)
  • Approvals : SIL 3 (per IEC 61508), IEC 61508
  • Supported Flame Sensors : C7008A, C7009A, C7915A, C7012E/F, C7061A/F, C7076A/D, C7961E/F
  • Supported Flame Amplifiers : R7847B/C, R7851C, R7852B, R7861A, R7886A
  • Safety Function : Automatic burner flame sequencing and supervision
  • Purge Timer Card : Factory preset (2 seconds to 30 min), must match application needs
  • Proof Test Coverage : 36% (general models), 13% (RM7823/EC7823)
  • Models : RM7800, RM7823, RM7830, RM7838, RM7840, RM7845, RM7850, RM7865, RM7885, RM7888, RM7890, RM7895, RM7896, RM7897, RM7898, EC7820, EC7823, EC7830, EC7840, EC7850, EC7890, EC7895
  • Diagnostic Response Time : ≤3 seconds (main module), ≤15 seconds (flame detector/amplifier)
  • Designed Lifetime : 10 years
  • Configuration Jumpers : JR1-JR3 (site configurable, must be clipped for correct safety config)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
202998
SWITCH
202998
SWITCH
206364A
TRANSFORMER S AND C
206364A
TRANSFORMER S AND C
207632A
TRANSFORMER S AND C
207632A
TRANSFORMER S AND C
32000052-155
CAPACITOR
32000052-155
CAPACITOR
32000321-320
RESISTOR
32000321-320
RESISTOR
32000388-351
RES SMD 332 OHM 1%1/4W 1206
32000388-351
RES SMD 332 OHM 1%1/4W 1206
32000388-377
RESISTOR, 619 OHM
32000388-377
RESISTOR, 619 OHM
32000388-437
RESISTOR - CHIP, 2370
32000388-437
RESISTOR - CHIP, 2370
93-0007
LABEL OVERPACK
93-0007
LABEL OVERPACK
RM7800L1046/B
BURNER MODUL FULL; S7800; 120V; VAPOR
RM7800L1046/B
BURNER MODUL FULL; S7800; 120V; VAPOR