/content/process/us/en/search.html

flame detectors

Ultraviolet Flame Detector C7076A,D

Adjustable Sensitivity Ultraviolet Flame Detector

Overview
The C7076 Adjustable Sensitivity Ultraviolet Flame Detector is a solid-state, adjustable sensitivity, device for sensing the ultraviolet radiation emanating from gas, oil and pulverized coal flames. It is designed for burner management and flame safety systems which require optimum sensitivity and/or flame discrimination.

Features & Benefits:
  • High level output permits long distance transmission without special wiring
  • Solid state circuitry assures long life and stable sensitivity over wide ranges of temperature and voltage
  • Available in two versions:
    • C7076A for use in standard installations
    • Obsolete: C7076D for use in installations requiring explosion-proof packaging
Specifications

Air & Combustion Air Specifications

  • Air Flow Requirements
    • Purge: 0.7 SCFM min; Recommended: 3 SCFM; Seal-off: 5 psig max

Ignition, Flame & Supervision Specifications

  • Wiring
    • NEC Class 1; 18 AWG, 8 ft leads; separate conduits for signal and power
  • Parallel Detector Capability
    • Up to 2 detectors per amplifier
  • Flame Signal Range
    • 1.4 to 5.5 µA (detector), 0.0 to 5.0 VDC (amplifier)

Temperature Control/Measurement

  • Temperature Rating
    • Ambient: -40 to +160 deg F (-40 to +71 deg C)
    • Aspirator: max 225 deg F

Electrical Specifications

  • Shutter Frequency
    • Self-check every 5 seconds (via R7886 amplifier)
  • Power Consumption
    • 7 W (14 VA) Watt
  • Line Voltage Options
    • 100 VAC, 120 VAC, 220/240 VAC (±10/-15%), 50/60 Hz

Measurement, Accuracy & Sensing

  • Sensitivity Adjustment
    • Two independent controls (A and B), each with 400:1 dynamic range

Pressure Specifications

  • Pressure Ratings
    • Viewing lens: max 20 psig (138 kPa)

Control, Logic & Functional Behavior

  • Operating Principle
    • UV radiation detection with dynamic self-check via R7886 amplifier

Installation & Mounting Specifications

  • Mounting Options
    • 1 in NPT sight pipe; 3/8 in NPT air supply; optional swivel mount

Material Specifications

  • Housing Material
    • Aluminum and cadmium-plated steel

Environmental Conditions

  • Enclosure Rating
    • NEMA 4 (watertight and dust-tight)

Applications & Compatibility

  • Compatibility
    • Must be used with R7886 Dynamic Self-Check UV Amplifier
  • Applications
    • Flame detection for gas, oil, and pulverized coal burners

Standards & Certifications

  • Approvals
    • CE Certified, SIL 3 Capable, UL Listed, UKCA Certified, RoHS Compliant, WEEE Directive 2012/19/EU

Air & Combustion Air Specifications

  • Air Flow Requirements
    • Purge: 0.7 SCFM min; Recommended: 3 SCFM; Seal-off: 5 psig max

Ignition, Flame & Supervision Specifications

  • Wiring
    • NEC Class 1; 18 AWG, 8 ft leads; separate conduits for signal and power
  • Parallel Detector Capability
    • Up to 2 detectors per amplifier
  • Flame Signal Range
    • 1.4 to 5.5 µA (detector), 0.0 to 5.0 VDC (amplifier)

Temperature Control/Measurement

  • Temperature Rating
    • Ambient: -40 to +160 deg F (-40 to +71 deg C)
    • Aspirator: max 225 deg F

Electrical Specifications

  • Shutter Frequency
    • Self-check every 5 seconds (via R7886 amplifier)
  • Power Consumption
    • 7 W (14 VA) Watt
  • Line Voltage Options
    • 100 VAC, 120 VAC, 220/240 VAC (±10/-15%), 50/60 Hz

Measurement, Accuracy & Sensing

  • Sensitivity Adjustment
    • Two independent controls (A and B), each with 400:1 dynamic range

Pressure Specifications

  • Pressure Ratings
    • Viewing lens: max 20 psig (138 kPa)

Control, Logic & Functional Behavior

  • Operating Principle
    • UV radiation detection with dynamic self-check via R7886 amplifier

Installation & Mounting Specifications

  • Mounting Options
    • 1 in NPT sight pipe; 3/8 in NPT air supply; optional swivel mount

Material Specifications

  • Housing Material
    • Aluminum and cadmium-plated steel

Environmental Conditions

  • Enclosure Rating
    • NEMA 4 (watertight and dust-tight)

Applications & Compatibility

  • Compatibility
    • Must be used with R7886 Dynamic Self-Check UV Amplifier
  • Applications
    • Flame detection for gas, oil, and pulverized coal burners

Standards & Certifications

  • Approvals
    • CE Certified, SIL 3 Capable, UL Listed, UKCA Certified, RoHS Compliant, WEEE Directive 2012/19/EU
  • Air Flow Requirements : Purge: 0.7 SCFM min; Recommended: 3 SCFM; Seal-off: 5 psig max
  • Wiring : NEC Class 1; 18 AWG, 8 ft leads; separate conduits for signal and power
  • Temperature Rating : Ambient: -40 to +160 deg F (-40 to +71 deg C)|Aspirator: max 225 deg F
  • Shutter Frequency : Self-check every 5 seconds (via R7886 amplifier)
  • Sensitivity Adjustment : Two independent controls (A and B), each with 400:1 dynamic range
  • Pressure Ratings : Viewing lens: max 20 psig (138 kPa)
  • Power Consumption : 7 W (14 VA) Watt
  • Parallel Detector Capability : Up to 2 detectors per amplifier
  • Operating Principle : UV radiation detection with dynamic self-check via R7886 amplifier
  • Mounting Options : 1 in NPT sight pipe; 3/8 in NPT air supply; optional swivel mount
  • Line Voltage Options : 100 VAC, 120 VAC, 220/240 VAC (±10/-15%), 50/60 Hz
  • Housing Material : Aluminum and cadmium-plated steel
  • Flame Signal Range : 1.4 to 5.5 µA (detector), 0.0 to 5.0 VDC (amplifier)
  • Enclosure Rating : NEMA 4 (watertight and dust-tight)
  • Compatibility : Must be used with R7886 Dynamic Self-Check UV Amplifier
  • Approvals : CE Certified, SIL 3 Capable, UL Listed, UKCA Certified, RoHS Compliant, WEEE Directive 2012/19/EU
  • Applications : Flame detection for gas, oil, and pulverized coal burners
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
114727A/X
TUBING
114727A/X
TUBING
117166A
POP RIVET
117166A
POP RIVET
117166AC
RIVETS
117166AC
RIVETS
121210BFDA
RESISTOR
121210BFDA
RESISTOR
121210CCDA
CARBON COMP RESISTOR
121210CCDA
CARBON COMP RESISTOR
121210CHBA
RESISTOR
121210CHBA
RESISTOR
121210EHCA
RESISTOR
121210EHCA
RESISTOR
121210EHDA
RESISTOR
121210EHDA
RESISTOR
122954BGKCA
RESISTOR
122954BGKCA
RESISTOR
129156A
CAPACITOR
129156A
CAPACITOR