flame detectors
UV sensor
UV sensors for monitoring gas burners in intermittent operation in conjunction with flame detectors or automatic burner control units, EU certified in conjunction with Kromschröder automatic burner control units.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
More Information:
Overview
- Models
- UVS 5, UVS 10
Storage/Transport Temperatures
- Storage Temperature Range
- -40 to +80 deg C (-40 to +176 deg F)
Environmental Conditions
- Ambient Temperature Range
- -40 to +80 deg C (-40 to +176 deg F)
- Enclosure Rating
- UVS 5 (IP40/IP54 (NEMA 3)), UVS 10 (IP65)
Air & Combustion Air Specifications
- Cooling/Purge Air Option
- UVS 5 (Not specified), UVS 10 (Yes, via cooling air adapter and nozzle options)
Electrical Specifications
- Operating Voltage Range
- 220/240 VAC (supplied by burner control unit)
Ignition, Flame & Supervision Specifications
- Distance to Flame
- UVS 5 (Max. 400 mm (16 in)), UVS 10 (300-400 mm (12-16 in); with lens: 600-1200 mm (23-47 in))
- UV Tube Lifetime
- Approximately 10,000 operating hours
Installation & Mounting Specifications
- Mounting Options
- UVS 5 (Bracket attached to burner), UVS 10 (Adapter with quartz glass heat guard on 1/2 in viewing tube)
Measurement & Sensing Characteristics
- Detection Method
- Max sensitivity: 210 nm ±10 nm
- UV tube R16388, spectral range: 185 to 280 nm
Dimensions & Size Specifications
- Cable Gland Size
- M20 for 7 to 13 mm cable diameter
Inputs, Outputs & Signal Interfaces
- Signal Output
- DC signal, min. 1 μA
Standards & Certifications
- Approvals
- CE Certified, Eurasian Customs Union, REACH Regulation No. 1907/2006, China RoHS
Overview
- Models
- UVS 5, UVS 10
Storage/Transport Temperatures
- Storage Temperature Range
- -40 to +80 deg C (-40 to +176 deg F)
Environmental Conditions
- Ambient Temperature Range
- -40 to +80 deg C (-40 to +176 deg F)
- Enclosure Rating
- UVS 5 (IP40/IP54 (NEMA 3)), UVS 10 (IP65)
Air & Combustion Air Specifications
- Cooling/Purge Air Option
- UVS 5 (Not specified), UVS 10 (Yes, via cooling air adapter and nozzle options)
Electrical Specifications
- Operating Voltage Range
- 220/240 VAC (supplied by burner control unit)
Ignition, Flame & Supervision Specifications
- Distance to Flame
- UVS 5 (Max. 400 mm (16 in)), UVS 10 (300-400 mm (12-16 in); with lens: 600-1200 mm (23-47 in))
- UV Tube Lifetime
- Approximately 10,000 operating hours
Installation & Mounting Specifications
- Mounting Options
- UVS 5 (Bracket attached to burner), UVS 10 (Adapter with quartz glass heat guard on 1/2 in viewing tube)
Measurement & Sensing Characteristics
- Detection Method
- Max sensitivity: 210 nm ±10 nm
- UV tube R16388, spectral range: 185 to 280 nm
Dimensions & Size Specifications
- Cable Gland Size
- M20 for 7 to 13 mm cable diameter
Inputs, Outputs & Signal Interfaces
- Signal Output
- DC signal, min. 1 μA
Standards & Certifications
- Approvals
- CE Certified, Eurasian Customs Union, REACH Regulation No. 1907/2006, China RoHS
- Models : UVS 5, UVS 10
- Storage Temperature Range : -40 to +80 deg C (-40 to +176 deg F)
- Ambient Temperature Range : -40 to +80 deg C (-40 to +176 deg F)
- Cooling/Purge Air Option : UVS 5 (Not specified), UVS 10 (Yes, via cooling air adapter and nozzle options)
- Operating Voltage Range : 220/240 VAC (supplied by burner control unit)
- Distance to Flame : UVS 5 (Max. 400 mm (16 in)), UVS 10 (300-400 mm (12-16 in); with lens: 600-1200 mm (23-47 in))
- UV Tube Lifetime : Approximately 10,000 operating hours
- Mounting Options : UVS 5 (Bracket attached to burner), UVS 10 (Adapter with quartz glass heat guard on 1/2 in viewing tube)
- Enclosure Rating : UVS 5 (IP40/IP54 (NEMA 3)), UVS 10 (IP65)
- Detection Method : Max sensitivity: 210 nm ±10 nm|UV tube R16388, spectral range: 185 to 280 nm
- Cable Gland Size : M20 for 7 to 13 mm cable diameter
- Signal Output : DC signal, min. 1 μA
- Approvals : CE Certified, Eurasian Customs Union, REACH Regulation No. 1907/2006, China RoHS
Filters
Please sign in to view part numbers available for purchase based on your account Sign In